The RO/E series is an unregulated DC/DC converter in standard SIP4 package style.
This series has been designed to offer exceptionally high efficiency at low loads, an extended operating temperature range and low deviation (10% to 100% load).
Uses include applications with restricted energy budget and industrial applications where a high efficiency level is required.
Attributes | RO-1205S/EP |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Vin (V) | 12.0 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 200.0 |
Isolation (kV) | 1.0 |
Mounting Type | THT |
Package Style | SIP4 |
Length (mm) | 11.5 |
Width (mm) | 6.0 |
Height (mm) | 10.0 |
Certifications | UL 60950-1 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Packaging Type | Tube |
Regulation | Unregulated |
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
RO_E.pdf | Datasheet | |
RO_E.step | 2D/3D | Jul 25, 2019 |