The RN series of compact 1.25W single output converters are especially useful when more than 1W of power is required, but there are space restrictions than make a 2W converter unsuitable. The converter series feature an industrial ambient temperature operating range of -40°C to +85°C without derating and up to 100°C ambient temperature with derating. Options include 1kVDC or 2kVDC isolation and continuous short circuit protection (/P).
| Attributes | RN-2412S/H | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 1.25 | 
| Isolation | Isolated | 
| Vin (V) | 24 | 
| Main Vout (V) | 12 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 104 | 
| Isolation (kV) | 2 | 
| Mounting Type | THT | 
| Package Style | DIP8 | 
| Length (mm) | 12.6 | 
| Width (mm) | 10.1 | 
| Height (mm) | 7.62 | 
| Certifications | EN 60950-1, IEC 60950-1 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 85 | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Tube | 
| Warranty | 3 Years | 
| Regulation | Unregulated |