The RN series of compact 1.25W single output converters are especially useful when more than 1W of power is required, but there are space restrictions than make a 2W converter unsuitable. The converter series feature an industrial ambient temperature operating range of -40°C to +85°C without derating and up to 100°C ambient temperature with derating. Options include 1kVDC or 2kVDC isolation and continuous short circuit protection (/P).
| Attributes | RN-0509S |
|---|---|
| Product Category | DC/DC |
| Power (W) | 1.25 |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | 9 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 140 |
| Isolation (kV) | 1 |
| Mounting Type | THT |
| Package Style | DIP8 |
| Length (mm) | 12.6 |
| Width (mm) | 10.1 |
| Height (mm) | 7.62 |
| Certifications | EN 60950-1, IEC 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Unregulated |