The RB/E series is an unregulated DC/DC converter in standard SIP7 package style. This series has been designed to offer exceptionally high efficiency at low loads, an extended operating temperature range and low deviation (10% to 100%). Uses include applications with restricted energy budget and industrial applications where a high efficiency level is required.
| Attributes | RB-2405S/EH |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Vin (V) | 24 |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 200 |
| Isolation (kV) | 2 |
| Mounting Type | THT |
| Package Style | SIP7 |
| Length (mm) | 19.6 |
| Width (mm) | 6 |
| Height (mm) | 10.2 |
| Certifications | EN 60950-1, IEC 60950-1, UL 60950-1 |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Tube |
| Regulation | Unregulated |