The half-brick RPA100H series DC/DC converter is designed for railway rolling stock and high voltage battery applications. It has a 10:1 input voltage range to cover all input voltages from nominal 24VDC up to 110VDC in a single product (including EN50155 transients) and offers isolated and regulated 12V, 15V, 24V or 48VDC outputs. The converter has a consistently high efficiency over the entire input voltage range and comes with a metal baseplate to permit a wide operating temperature range from -40°C to +97°C (when baseplate cooled). The case is fitted with threaded inserts to allow secure mounting to the PCB or bulkhead for use in high shock and vibration environments. The converter is certified to UL/IEC/EN60950 and comes with a three year warranty.
| Attributes | RPA100H-11024SRUW/N |
|---|---|
| Product Category | DC/DC |
| Power (W) | 100 |
| Isolation | Isolated |
| Vin (V) | 16.5 - 140 |
| Main Vout (V) | 19.2 to 26.4 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 4200 |
| Isolation (kV) | 4.24 |
| Mounting Type | THT |
| Package Style | Half Brick |
| Length (mm) | 60.6 |
| Width (mm) | 63.1 |
| Height (mm) | 13 |
| Certifications | CB, CE, EN 50155, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 97 |
| Protections | OCP, OTP, OVP |
| Trim Pin Output Voltage Adjustment | -20%/+10% |
| Control Pin Function | Negative |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPA100H-RUW.pdf | Datasheet | |
| RPA100H-RUW.step | 2D/3D | Jul 25, 2019 |
| Title | Type | Date |
|---|---|---|
| Secure Riding on a Trip / Railway Radio Communication System | Case Study | Dec 22, 2022 |
| The need for ultra-wide input range DC/DC converters | Blog Article | Jul 24, 2019 |
| High Power Density DC/DC Converters for Industrial and Electro-Mobility Applications | May 10, 2019 | |
| DC/DC Converters for On-board and Trackside Railway Applications | May 10, 2019 | |
| Extension for DC/DC Railway Converters with Ultra-Wide Input Range | Official Press Release | Apr 16, 2018 |
| Title | Type | Date |
|---|---|---|
| RPA: DC/DC Converters for Industry and Electromobility | Youtube Video | Mar 12, 2018 |