All-in-one: AC/DC power supply in IEC mains filter housing

RECOM’s latest patented innovation fits a universal AC input power supply inside the case of a standard IEC mains filter. It features safe and touchable DC outputs and is easy to install.

Unique design for fast installation time

The unique patented design of the RAC05-K/C14 fits a complete 5W power supply into a standard C14 mains filter housing, without altering the case size and at a lower cost than many power supplies or mains filters alone.


Dimension Drawing (mm)

It uses a standard IEC “kettle connector” mounting hole, so installation time is only a few seconds. The touchable output terminals are safe extra-low voltage (SELV) available in 3.3V, 5V, 12V, 15V and 24V DC output voltages and are protected against short circuits, overload and overvoltage.


Derating Graph

The metal case offers secure fixing and enhances the thermal dissipation allowing an operating temperature from -40°C to +60°C without derating.

Power for smart industry applications

The patented* RAC05-K/C14 is ideal for powering single board computers such as the Raspberry Pi (including touchscreen), Arduino, BBC Micro:bit, etc.) and is CE marked and EN/IEC/UL certified.
  Part Number Power (W) Vin (V) Vout 1 (V) Isolation (kV) Mounting Type
1 AC/DC, 5 W, Single Output, IEC C14 RAC05-3.3SK/C14
Focus
5 85 - 264 3.3 3 IEC C14
2 AC/DC, 5 W, Single Output, IEC C14 RAC05-05SK/C14
Focus
5 85 - 264 5 3 IEC C14
3 AC/DC, 5 W, Single Output, IEC C14 RAC05-12SK/C14
Focus
5 85 - 264 12 3 IEC C14
4 AC/DC, 5 W, Single Output, IEC C14 RAC05-15SK/C14
Focus
5 85 - 264 15 3 IEC C14
5 AC/DC, 5 W, Single Output, IEC C14 RAC05-24SK/C14
Focus
5 85 - 264 24 3 IEC C14

Watch CTO Steve Roberts present the RAC05-K/C14