The RAC05-K/C14 is a unique patented design that combines a mains filter and isolated power supply in the same case as a mains input filter alone, at a cost lower than many mains filters. It fits into a standard IEC "kettle connector" mounting hole, so installation time is only a few seconds. The touchable output spade terminals are safe extra-low voltage (SELV) available in 3.3V, 5V, 12V, 15V and 24V DC outputs voltages and are protected against short circuits, overload and overvoltage. The metal case offers secure fixing and enhances thermal dissipation allowing an operating temperature from -25°C to +70°C. The RAC05-K/C14 is ideal for powering single board computers such as the Raspberry Pi (including touchscreen), Arduino, BBC Micro:bit, etc.
| Attributes | RAC05-24SK/C14 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 5 |
| Isolation | Isolated |
| Vin (V) | 85 - 264 |
| Main Vout (V) | 24 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 210 |
| Isolation (kV) | 3 |
| Mounting Type | IEC C14 |
| Package Style | Metal |
| Length (mm) | 67 |
| Width (mm) | 48 |
| Height (mm) | 23 |
| Certifications | CB, CE, EN 55024, EN 55032, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -25 |
| MAX Operating Temp (°C) | 60 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC05-K_C14.pdf | Datasheet | |
| RAC05-K_C14.step | 2D/3D | Jul 23, 2019 |
| RAC05-K_C14_installation_guide.pdf | Installation | Oct 16, 2018 |
| Title | Type | Date |
|---|---|---|
| Power Supplies for a Smarter World | Jul 17, 2019 | |
| All-in-one: AC/DC power supply in IEC mains filter housing | Landingpage | Jun 3, 2019 |
| All-in-one: AC/DC power supply in IEC mains filter housing | Official Press Release | Jun 3, 2019 |
| Title | Type | Date |
|---|---|---|
| RECOM Innovation Manager Steve Roberts presents his latest innovation, the RAC05-K/C14 | Youtube Video | Jul 3, 2019 |
| RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |