What does plug & play mean, in the context of railway applications?
“Plug & play” is a term that is used in various fields to describe a product that meets all the requirements for operating an application, without any additional effort on the part of the user. At the baseline, plug & play products for railway applications must be able to survive in the operating environment. Unlike consumer power supply that operates in the benign surroundings of a home or office, a railway DC/DC converter must function reliably for many years under extreme conditions such as heat, cold, shock, and vibration.
The converter must meet the requirements of EN50155 (and all other related standards), and the performance standard for electronic equipment used in rolling stock—basically all rail vehicles that move, including locomotives, passenger wagons, light railways, and freight trains. EN50155 prescribes the minimum requirements for the electrical and mechanical operating environment, equipment reliability, and expected useful life of converters. These requirements are above the capabilities of “off-the-shelf” modular DC/DC converters.
For example, the nominal system voltage in a railway application can vary between +25% to -30%, with dips down to 60% of nominal and surges up to 140% of nominal. For a 110V nominal system, this means that an input voltage range of 77V–137.5V, with dips and surges, can expand up to 66V–154V.
The converter must meet the requirements of EN50155 (and all other related standards), and the performance standard for electronic equipment used in rolling stock—basically all rail vehicles that move, including locomotives, passenger wagons, light railways, and freight trains. EN50155 prescribes the minimum requirements for the electrical and mechanical operating environment, equipment reliability, and expected useful life of converters. These requirements are above the capabilities of “off-the-shelf” modular DC/DC converters.
For example, the nominal system voltage in a railway application can vary between +25% to -30%, with dips down to 60% of nominal and surges up to 140% of nominal. For a 110V nominal system, this means that an input voltage range of 77V–137.5V, with dips and surges, can expand up to 66V–154V.