Transient Voltage Protection for Power Electronics

House with surge protection
The wide variety of electrical power distribution infrastructure methods worldwide presents numerous challenges for power engineers designing products that rely on high-voltage power sources. Regardless of the power distribution method, high transient voltages naturally occur in electrical power distribution systems due to the characteristics of their power sources. Transient voltages can result from the release of stored energy from a variety of sources, including generator switching, arcing, lightning strikes, and other electrical events.

To protect electrical equipment connected to power distribution systems from the hazardous effects of transient voltages, the International Electrotechnical Commission (IEC) introduced the IEC 60204-1 standard. This standard categorizes devices based on their transient tolerance and sets conditional category requirements. Titled "Safety of Machinery - Electrical Equipment of Machines - Part 1: General Requirements," it defines four categories of transient voltage tolerance at different operating voltages.

Transient Voltage Tolerance by Operating Voltage Levels

Working Voltage Category I Category II Category III Category IV
150 800 1500 2500 4000
300 1500 2500 4000 6000
600 2500 4000 6000 8000
1000 4000 6000 8000 1200
Source Impedance 30Ω 12Ω 2Ω 2Ω
Table 1: Transient Voltage tolerance at different operating voltages

In dieser Tabelle sind verschiedene Betriebsspannungen den jeweils tolerierten Schwellenwerten für transiente Spannungen zugeordnet. Ein Gerät, das beispielsweise mit 300V arbeitet und transienten Spannungen von 4000V standhält, wird der Kategorie III zugewiesen.

Overvoltage Category (OVC) Requirements for Electrical Safety

The primary purpose of IEC 60204-1 is to define condition-based requirements for devices to achieve a specific overvoltage category (OVC) rating, ensuring safe use. As shown in the table above, all power devices and wiring must be classified by an OVC ranking. Depending on the connection conditions, a device may be required to meet a specified OVC rating. For example, if robotic machinery is directly connected to a distribution panel, IEC 60204 mandates that the wiring between the panel and devices be rated OVC III, and the power supply within the machinery must also meet OVC III.

If the robotic machinery power supply cannot meet OVC III ratings, an OVC III isolation transformer must be installed between the distribution panel and the machinery. The isolation transformer reduces the voltage from the distribution panel, lowering the OVC requirement for the machinery power supply and wiring to OVC II. In many cases, power supply selection can impact cost and space considerations, as additional isolation equipment may be required to meet end-user specifications.

The installation categories defined by IEC 60204-1:2016, ranked from least to most exposed to high-voltage transients, are:
Category I applies to equipment connected to circuits designed to limit transient or short-duration overvoltages, such as circuits protected from transient and overvoltage conditions.
Category III applies to equipment in fixed installations where reliability and availability are critical, such as isolation transformers, switchgear, and devices directly wired to a distribution panel.
Category II applies to energy-consuming equipment supplied from fixed installations, including appliances, portable tools, household loads, outlets, lighting, and connections more than 10m from a Category III source.
Category IV applies to equipment at the origin of the installation, such as electricity meters, overcurrent protection systems, utility transformers, and distribution panels, where high-voltage transients are highly likely.

OVC III Power Supplies for Reliable Power Electronics

From a financial perspective, systems that do not require supplemental equipment have a competitive advantage. Reducing part count in critical applications also lowers potential failure points. Using OVC-qualified power supplies under appropriate conditions provides distinct benefits. For example, RECOM’s RAC05-K/480 and RAC03E-K/277 AC/DC power supplies are certified for OVC III use with an ultrawide input range. The RAC05-K/480 offers 100-480VAC nominal input, 5W output, 4kV isolation, and selectable output voltages of 5V, 12V, or 15V.

The cost-efficient RAC03E-K/277 supports 100-277VAC input, making it suitable for global applications in automation control, Industry 4.0, IoT, and home automation. The RAC05-K/480 can be directly connected to a distribution panel for 5V applications such as smart grids, renewable energy, smart metering, and IoT systems applications.

For higher power needs, the RAC10-K/277 series outputs 10W with an input range of 85-277V and output voltages from 3.3V to 24V. Both RAC05-K and RAC10-K power supplies are ideal for always-on and standby operations in process automation, IoT, and smart building systems. The RAC20-K/277 and RACM40-K series can be customized to meet OVC III requirements. Using OVC III-qualified power supplies in always-on IoT applications reduces total cost of ownership, BOM complexity, product intricacy, and installation requirements, giving products a competitive distinction.
Applications
  Series
1 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3W, Single Output
Focus
  • 85 to 305Vac input / OVC III
  • Full load output power up to 75°C
  • 15.4mm low profile
  • -40°C to 85°C operating temperature
2 RECOM | RAC05-K/480 Series | AC/DC, THT, 5W, Single Output
Focus
  • Ultra-wide input range 85-528VAC
  • OVC III input rating without additional fuses
  • Operating temperature range: -40°C to +80°C
  • Overvoltage and overcurrent protected
3 RECOM | RAC10-K/277 Series | AC/DC, THT, 10W
Focus
  • Wide input range 85-305VAC
  • Operating temperature range: -40°C to +80°C
  • High efficiency over entire load range
  • No external components necessary
4 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
  • 1.6“x3“, open card units; optional 2“x3“
  • 1.8“x3.2“, encapsulated modules
  • 40W power from -40°C up to +65°C ambient
  • Operating temp. up to +85°C with derating
5 RECOM | RAC20-K/277 Series | AC/DC, THT, 20W
  • Wide input range 85-264VAC / 85-305VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Operating Altitude up to 5000m
  • Operating temperature range: -40°C to +85°C