DC/DC Converters for Transportation Applications

Electric charger in front of yellow construction vehicles
Off-highway electric vehicles (EVs) include many applications from electric forklifts to tractors to excavators. Their applications are in people movers such as airport shuttles and golf carts; outdoor equipment used in construction, mining, or parks and garden applications; or indoor units such as pallet loaders, forklift trucks, and automated guided vehicles.

Many light duty E-mobility applications such as golf carts have been around for a long time, of course. But now, heavier-duty applications such as construction and mining equipment are joining the party.
Among the trends that are driving the electrification of these types of vehicles are:

  • Increasingly stringent global emissions regulations
  • The push towards increased energy efficiency
  • Downward cost pressures
  • Noise reduction
  • The rise of autonomous machines such as AGVs and robots

As shown in Figure 1, off-highway EVs typically use high-voltage (HV) battery packs for the main motive power. An on-board or off-board AC/DC converter provides charging power for these battery packs that supply the traction motor inverter and other high-voltage subsystems with a DC voltage that can be as high as 800V but also 96V or less.
Electric vehicle power system diagram
Fig. 1: a typical power architecture for an e-mobility application (Source: RECOM)
Each type of equipment can employ different voltages based on size. A few examples include:

  • Walkie stacker used for short-range pallet transport(typ. 24V)
  • AGVs (24V–96V)
  • Mid-size forklifts (36V–48V)
  • Counterbalanced forklifts (48V–96V)
  • Airport luggage trucks, people movers (48V–96V or 450V-800V)
  • Construction vehicles and Transportation trucks (450V–800V)

In addition to the HV supply, the power delivery system must also accommodate numerous low-voltage modules. Depending on the vehicle, these could include instrumentation panels; low-power valves, motors, and actuators; accessory power outlets; door locks; wipers; horns; and interior lighting. Off-highway EVs typically also include a secondary battery that supplies low-voltage devices with 12V–24V; a DC/DC converter module is required to convert the HV voltage to a lower level to charge the on-board 12V or 24V batteries.

E-mobility: a harsh environment application

Many off-road e-mobility applications must operate in extreme conditions that include mines, many industrial locations and construction sites. These situations impose severe operating stresses and are classified as harsh environment applications. Electrical stresses include varying HV voltages, ground differences, the need for electrical separation between the HV and LV systems, and more. The mechanical stresses in these environments may include extreme hot or cold temperatures; shock and vibration; corrosion; dust or moisture intrusion, and more.

To handle the electrical environment, a DC/DC converter module for an off-highway e-mobility application should have a regulated output, include galvanic isolation, and deliver full power over a wide input voltage range. To combat mechanical stress, it must feature rugged construction, operate over an extended temperature range, and must have the appropriate IP rating. IP (Ingress Protection) ratings are industry-standard classifications that signify the level of protection against solids and liquids. An IPxx rating has two independent numbers that classify the level of protection against dust and moisture respectively. Enclosures with the IP69K rating must be both dust-tight and able to withstand high-pressure water and steam cleaning.

RECOM’s RMOD series is optimized for e-mobility applications

RECOM's RMOD600-EW DC/DC converter for e-Mobility
Fig. 2: The RMOD family of wide-range DC/DC converters is optimized for e-mobility applications (Source: RECOM)
RECOM manufactures a wide range of AC/DC and DC/DC converters that meet the power conversion needs of many e-mobility applications.

The RMOD series of regulated DC/DC converters (Figure 2) are specifically designed for use with off-highway electric vehicles to supply the low voltage network from the HV traction battery. The RMOD products are exceptionally rugged, compact, sealed units. They offer a range of solutions from 300W up to 600W, which can be chassis-mounted to avoid the need for cooling fans. The extra-wide input voltage range up to 120VDC makes the RMOD series ideal for electric vehicles with nominal 24V - 96V battery-powered systems.

One characteristic of many off-highway EV is a lack of protection from the elements for electronic modules. Thanks to their waterproof and dustproof housing construction, the RMOD series does not need protective enclosures and can be connected mechanically and thermally directly to the chassis, i.e., at any point on the vehicle, and will therefore operate reliably even under the most adverse conditions.

The RMOD series of DC/DCs includes 300W, 400W, and two 600W versions. The RMOD600-W features a 33.6V to 96V input range (125V/5 mins) with a 24V output; the RMOD600-EW features a 13V output and a wide continuous input range of 33.6V to 125V. Both versions will operate down to 24V for 5 mins maximum. The RMOD family is isolated to 2.5kVDC and hold certifications to IEC/EN/UL/CSA 62368-1. It is intended for baseplate cooled operation up to an ambient of 85°C without derating.

All products in the RMOD series are sealed to IP67 and RMOD400/600 even to IP69K against dust and water ingress and are certified to EN 60068 for resistance to temperature cycling, shock and endurance, humidity/heat cycling, vibration, mechanical shock, and salt spray. Along with comprehensive electrical protection, these certifications make the RMOD series ideal for mounting in exposed areas in tough applications such as off-highway EVs, but also find a home in industrial materials handling equipment.

Conclusion

Off-highway electric vehicles encompass a wide range of products from Forklift trucks to airport equipment and construction equipment. They are increasingly replacing internal combustion vehicles in response to global trends towards more efficient, greener solutions. This blog has reviewed the electrical and environmental requirements that challenge designers of off-highway power architectures, and discussed the RMOD series of DC/DC converters that are designed to provide low-voltage power from a wide-ranging HV input.
Applications
  Series
1 RECOM | RMOD300-UW Series | DC/DC, Connector, 300 W, Single Output
Focus
  • Ultra wide input voltage range (18-106VDC)
  • IP67 protection for selective model
  • Operating temperature range: -40°C to +75°C
  • Input Reverse Polarity Protection
2 RECOM | RMOD360-UW Series | DC/DC, Connector, 360 W, Single Output
Focus
  • Ultra wide input voltage range (18-106VDC)
  • IP67 protection for selective model
  • Operating temperature range: -40°C to +75°C
  • Input Reverse Polarity Protection
3 RECOM | RMOD400-EW Series | DC/DC, Connector, 400 W, Single Output
Focus
  • On-Board DC/DC Converter
  • E-Mobility and industry vehicles
  • Very wide input voltage range for 48V / 80V / 96V
  • Plug & Play, ready to use
4 RECOM | RMOD400-W Series | DC/DC, Connector, 400 W, Single Output
Focus
  • On-Board DC/DC Converter
  • E-Mobility and industry vehicles
  • Wide input voltage range for 24V/36V or 48V/80V
  • Plug & Play, ready to use
5 RECOM | RMOD4000-EW Series | DC/DC, Connector, Single Output
Focus
  • High voltage DC/DC converter for E-Mobility
  • Covering input voltage range 180-950VDC
  • IP67 protection acc. to ISO 20653
  • EN62477-1, ISO 6469-3, ECE-R10/100
6 RECOM | RMOD500-W Series | DC/DC, Connector, 500 W, Single Output
Focus
  • Wide input voltage range (32-96VDC)
  • Water & dust proof (IP67), robust and reliable
  • Operating temperature range: -40°C to +90°C
  • Protections: Input Reverse Polarity Protection, Input UVLO, Output OCP, SCP, OVP, OTP
7 RECOM | RMOD600-EW Series | DC/DC, Connector, 600 W, Single Output
Focus
  • On-Board DC/DC Converter
  • E-Mobility and industry vehicles
  • Very wide input voltage range for 48V / 80V / 96V
  • Plug & Play, ready to use
8 RECOM | RMOD600-W Series | DC/DC, Connector, 600 W, Single Output
Focus
  • On-Board DC/DC Converter
  • E-Mobility and industry vehicles
  • Very wide input voltage range for 48V / 80V
  • Plug & Play, ready to use
9 RECOM | RMOD2000-EW Series | DC/DC, Connector, 2000 W, Single Output
Coming Soon
  • High voltage DC/DC converter for E-Mobility
  • Covering input voltage range 180-950VDC
  • IP67, IP69, IP69K protection acc. to ISO 20653
  • EN62477-1, ISO 6469-3, ECE-R10/100