To estimate the design lifetime of an AC/DC converter from RECOM, the following formulas can be utilized. The lifetime primarily depends on the internally used electrolytic capacitors; crucially, their lifetime is influenced by ambient temperature, ripple current, and, within certain limits, the applied operating voltage. Other parameters may also affect the lifetime. RECOM ensures high transparency by publishing various typical definitions of lifetimes in each datasheet. Lifetime estimations are inherently approximations.