RACM AC/DC Series now Includes 16W Rating

RECOM RACM16E-K/277 series with USPs listed
Our very popular RACM series of encapsulated board-mount AC/DC power supplies now includes parts rated at 16W in a 2 x 1.08 x 0.9 inches (52.7 x 27.6 x 23mm) package with a flying wire termination option. The range features a wide input range from 85VAC to 305VAC covering 100-277VAC nominals, or 120-430VDC for universal applications, and a selection of outputs: 3.3V (12W rated), 5V, 12V, 15V, 24V or 30V, all fully regulated with a constant maximum current limit suitable for driving non-linear loads.

The cost-effective RACM16E-K/277 series is certified to IEC 62368, IEC 61558, and EN 60335. For medical applications, the parts hold certification to UL/IEC/EN 60601, rated 2MOPP to 5000m altitude in over-voltage category II (OVCII) environments and 2MOOP to 4000m/OVCIII. The series also meets the patient applied-part BF touch current specification. Conducted EMI limit EN 55032 Class B is met with a floating load and no-load power consumption is less than 100mW to meet eco-design requirements.

With a high and flat efficiency curve to light loads, the series operates over -40°C to +85°C ambient with derating in still air from 60°C or higher depending on output variant. The parts are rated for pollution degree 2 (PD2) environments and achieve high reliability, with over 1M hours MTBF at 40°C according to MIL-HDBK-217 (GB). Output over-voltage, over-load, and ‘hiccup’ short-circuit protection is included.

Typical applications for the series include house-keeping power in EV chargers, industrial automation, lighting, IoT, medical and smart energy systems.
Applications
  Series
1 AC/DC, Single Output RACM16E-K/277 Series
Focus
  • CV/CC: constant voltage; constant current limited
  • 100-277VAC input range with full load up to 65°C
  • -40°C to +85°C operating temperature ratings
  • OVC III rated up to 3000m Altitude