LED Drivers for Integrated Lighting

RECOM’s constant current (CC) and constant voltage (CV) low profile LED drivers have been designed for cost-sensitive applications. Screw terminal or wired versions make them ideal for built-in or independent power supplies for LED lighting.

Due to their compact design and screw terminal or wired connections, RECOM’s low profile LED drivers can be built into furniture, hidden under shelving or integrated into applications where space is critical. Advances in LED chip technology mean that low power supplies are sufficient for many LED illumination applications such as spotlights, reading lights and display lighting. These cost effective series meet the growing demand for compact drivers (3W, 4W, 6W), while the low profile 6W, 12W and 20W solutions meet the needs of the high brightness LED lighting market. CC versions are available with fixed output currents from 350mA up to 700mA, while CV versions are available with 12V or 24V for LED strip lighting, cove lighting and recessed lighting. RECOM LED drivers are ENEC, UL8750 and CE certified, with special versions also EAC (Russia), PSE (Japan) or RCM (Australia) certified.

Main features:

  • Constant current (RACD) & constant voltage (RACV) versions
  • Cost effective 3, 4, 6, 12 & 20W designs
  • Small footprint or low-profile designs
  • Fully protected: OLP, SCP, OTP
  • Simple installation with wired or screw terminals
  • UL8750, ENEC & CE certified with CB report
  • Selected models also PSE, EAC and RCM certified

Applications:

  • Integrated LED lighting
  • Strip lighting
  • Recessed lighting systems
  • Furniture, cove & cabinet lighting
  • Accent lighting
  • Lighting strips
Produktflyer herunterladen Bild

Produktflyer herunterladen