Suche nach "RACD"

Filtern nach:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number Product Category Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 RECOM | RACD03-350 | AC/DC, Wired, 3W, Single Output
    AC/DC 3 90 - 264 15 Standard 3.75
    2 RECOM | RACD03-700 | AC/DC, Wired, 3W, Single Output
    AC/DC 3 90 - 264 6 Standard 3.75
    3 RECOM | RACD04-350 | AC/DC, Wired, 4.2W, Single Output
    AC/DC 4.2 90 - 264 Standard 3.75
    4 RECOM | RACD04-500 | AC/DC, Wired, 4W, Single Output
    AC/DC 4 90 - 264 Standard 3.75
    5 RECOM | RACD04-700 | AC/DC, Wired, 4.2W, Single Output
    AC/DC 4.2 90 - 264 Standard 3.75
    6 RECOM | RACD06-350-LP | AC/DC, Screw Terminal, 6W, Single Output
    AC/DC 6 198 - 264 Standard 3.75
    7 RECOM | RACD06-500-LP | AC/DC, Screw Terminal, 6W, Single Output
    AC/DC 6 198 - 264 Standard 3.75
    8 RECOM | RACD06-700-LP | AC/DC, Screw Terminal, 6W, Single Output
    AC/DC 6 198 - 264 Standard 3.75
    9 RECOM | RACD07-250 | AC/DC, Wired, 7W, Single Output
    AC/DC 7 90 - 295 Standard 3.75
    10 RECOM | RACD07-350 | AC/DC, Wired, 7.3W, Single Output
    AC/DC 7.3 90 - 295 Standard 3.75
    11 RECOM | RACD07-500 | AC/DC, Wired, 7.2W, Single Output
    AC/DC 7.2 90 - 295 Standard 3.75
    12 RECOM | RACD07-700 | AC/DC, Wired, 7.4W, Single Output
    AC/DC 7.4 90 - 295 Standard 3.75
    13 RECOM | RACD12-350-LP | AC/DC, Screw Terminal, 13W, Single Output
    AC/DC 13 198 - 264 Standard 3.75
    14 RECOM | RACD12-500-LP | AC/DC, Screw Terminal, 12W, Single Output
    AC/DC 12 198 - 264 Standard 3.75
    15 RECOM | RACD12-700-LP | AC/DC, Screw Terminal, 13W, Single Output
    AC/DC 13 198 - 264 Standard 3.75
    16 RECOM | RACD20-350-LP | AC/DC, Screw Terminal, 21W, Single Output
    AC/DC 21 198 - 264 Standard 3.75
    17 RECOM | RACD20-500-LP | AC/DC, Screw Terminal, 20W, Single Output
    AC/DC 20 198 - 264 Standard 3.75
    18 RECOM | RACD20-700-LP | AC/DC, Screw Terminal, 22W, Single Output
    AC/DC 22 198 - 264 Standard 3.75
    19 RECOM | RACD03-500 | AC/DC, Wired, 3W, Single Output
    NRND
    AC/DC 3 90 - 264 Standard 3.75
    20 RECOM | RACD06-350 | AC/DC, Screw Terminal, 6W, Single Output
    NRND
    AC/DC 6 90 - 264 24 Standard 3.75
    21 RECOM | RACD06-500 | AC/DC, Screw Terminal, 6W, Single Output
    NRND
    AC/DC 6 90 - 264 Standard 3.75
    22 RECOM | RACD06-700 | AC/DC, Screw Terminal, 6W, Single Output
    NRND
    AC/DC 6 90 - 264 12 Standard 3.75
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  • Protections
      Serie
    1 RECOM | RACD03 Series | AC/DC, Wired, 3W, Single Output
    (3 Produkte)
    • 3W Class II AC-DC LED power supply
    • 350mA, 500mA and 700mA CC/CV output
    • Fused input and SCP, OVP, OLP, OTP
    • 3kVAC isolation
    2 RECOM | RACD04 Series | AC/DC, Wired, Single Output
    (3 Produkte)
    • 4W AC-DC class II LED power supply
    • 350mA to 700mA constant current outputs
    • Fully protected (OLP, SCP, OCP, OTP)
    • Low standby power, ErP conform
    3 RECOM | RACD06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
    (3 Produkte)
    • Low profile case (11mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    4 RECOM | RACD07 Series | AC/DC, Wired, Single Output
    (4 Produkte)
    • 7W Class II AC-DC LED power supply
    • Suitable for high brightness LED
    • 3.75kVAC isolation
    • Fused input and SCP, OCP, OVP, OLP
    5 RECOM | RACD12-LP Series | AC/DC, Screw Terminal, Single Output
    (3 Produkte)
    • Low profile case (13mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    6 RECOM | RACD20-LP Series | AC/DC, Screw Terminal, Single Output
    (3 Produkte)
    • Low profile case (13mm height max.)
    • 350mA to 700mA constant current outputs
    • Terminal block input/output with cable clamps
    • Fully protected (OLP, SCP, OCP, OTP)
    7 RECOM | RACD06 Series | AC/DC, Screw Terminal, 6W, Single Output
    NRND
    (3 Produkte)
    • 6W Class II AC-DC LED power supply
    • 350mA, 500mA and 700mA CC/CV output
    • Fused input and SCP, OVP, OLP, OTP
    • 3kVAC isolation

    Sie haben nicht gefunden, wonach Sie gesucht haben?

    Nutzen Sie unsere parametrische Suche oder finden Sie einen Vertriebspartner in Ihrer Nähe.