Overcoming Size and Heat Challenges in Smart Factory Robots with RECOM Power

Orange robotic arm machine tool in industrial manufacturing factory.
A robot developer needed small, reconfigurable robots for smart factories. RECOM’s compact AC/DC supply solved their power and compliance challenges.

Figure is climbing the next step Challenge
  • Smart factories require very flexible production tools
  • Robots must be small and lightweight for transport, easy configuration, and reprograming for use in other production areas

Dartboard with arrow in the center Solution
  • Compact AC/DC power supply solution
  • Easy heat management
  • Approvals for deployment in all industrial areas
  • Industrial certified power supply

Hand pointing with index finger Application
  • Powered by single phase ac mains
  • Motors need 48V with up to 1000W peak
  • Size is important as power unit must fit into the base unit
  • Customer needs easy heat management, preferred to have no fans
  • Must meet 4kV reinforced isolation requirements of EN60204-1
  • 100W baseplate cooled DC/DC converter creates 24V industrial bus voltage

Get the whole Case Study now

Teaser

One of the goals for smart factories is a very flexible and easy configuration of the line for the production of different products or product variations. Legacy robots, designed for one specific task, are not ideal for these factories and flexible, modular, easy-to-configure solutions are needed. Read how RECOM supported the design of a revolutionary, modular, industrial robot.

Story

Industry 4.0 is the fourth revolution in the industry and defines a further optimization of industrial production by using modern technologies for communication, digitalization, cloud integration and artificial intelligence. One big advantage is production lines will become more flexible with the capability to produce different variations of a product, or even different products, on the same line without the need for a complex reconfiguration of the production line. Robots must be flexible and able to handle different tasks at different places within the production line. This requires modular systems that are easy to transport, which can be connected together in a few minutes and reprogrammed for another task.

This customer designed an extremely flexible, modular, robot system consisting of arms, joints, grippers, drills and other tools, which can be connected and reconfigured in a few minutes. A modular software package allows fast reprogramming of the robot for new tasks. For a first prototype, a lab power supply was used to drive the 48V motors with up to 800W power. For the final version, the customer needed an extremely small solution with easy heat management suitable for use in DIN EN60204-1 environments (safety if industrial machinery environment and meeting the 4kV reinforced isolation requirements.

Standard industrial power supplies may meet some of these requirements, but the biggest challenges were finding a unit fitting into the available space in the robot’s base unit that could be conduction-cooled to avoid audible noise and the reliability issues of fans.

RECOM was able to provide an ideal solution. It is one of the world’s smallest conduction-cooled AC/DC power supplies, fan-less and therefore mountable on the chassis of the base unit and able to deliver up to 1000W continuous and 1200W peak power (for 10s) purely with natural convection cooling. The unit works from worldwide AC mains and is certified for industrial and medical standards, which cover the 4kV reinforced isolation requirements. Deployment is therefore possible in industrial applications requiring DIN EN60204-1 compliance.

The 24V/100W industrial power supply for the robot’s industrial controller unit is derived from the 48V bus with one of RECOM’s small, industrial DC/DC converters. It also has baseplate cooling like the AC/DC supply and can be mounted on the chassis of the base unit to deliver full power without any fan. This was a perfect fit for this application. To guarantee a safe startup of the system under all conditions, the 5V standby output of the AC/DC unit is used to supply housekeeping and startup functions within the robot’s control system.

This unique AC/DC power supply even has an adjustable 12V/1A auxiliary output for fans. Although under normal operating conditions, no fan is used, it is used by the customer to protect the system from overheating under abnormal operating conditions. If someone accidentally blocks the natural convection airflow for example, the fan starts to work to avoid overheating and audible/optic warning signals inform the operator.

Get the whole Case Study

Would you like to know how to proceed? What exactly is the solution to the problem described?

Applications