Search Results for "R-78s"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 DC/DC, 0.18 W, Single Output, THT R-78S1.8-0.1
    DC/DC 0.18 0.65 - 1.3 1.8 SIP4
    2 DC/DC, 0.33 W, Single Output, THT R-78S3.3-0.1
    DC/DC 0.33 0.65 - 3.15 3.3 SIP4
    3 DC/DC, 0.33 W, Single Output R-78S3.3-0.1-EVM-1
    DC/DC 0.33 0.65 - 3.15 3.3 Open Frame
    4 DC/DC R-78S3.3-0.1-EVM-1/SBL-1
    DC/DC
    5 DC/DC R-78S3.3-0.1-EVM-1/STM-1
    DC/DC
    6 DC/DC, 0.36 W, Single Output, THT R-78S3.6-0.1
    DC/DC 0.36 0.65 - 3.3 3.6 SIP4
    Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      Series
    1 DC/DC, Single Output, THT R-78S-0.1 Series
    (3 products)
    • Boost converter
    • Efficiency 93%, >80% with 10% load
    • Input range down to 0.65V
    • Continuous short circuit protection
    2 DC/DC, 0.33 W, Single Output R-78S3.3-0.1-EVM-1 Series
    (1 product)
    • 3.3V from a single AA battery or from an external source (boost converter)
    • Efficiency 93%, >80% at 10% load
    • Input voltage range down to 0.65V
    • Input and output power measurement capability
    3 DC/DC R-78S3.3-0.1-EVM-1/SBL-1 Series
    (1 product)
    • Accessory for the R-78S3.3-0.1-EVM-1
    • Mates with SensiBLE v1.0
    4 DC/DC R-78S3.3-0.1-EVM-1/STM-1 Series
    (1 product)
    • Accessory for the R-78S3.3-0.1-EVM-1
    • Mates with STLCS01V1
    Long operation lifetime through single AA battery for SensorTile module News Image
    Building- & Home Automation / Industrial & Automation

    Long operation lifetime through single AA battery for SensorTile module

    Apr 3, 2018
    RECOM has released a breakout board to connect the SensorTile from STMicroelectronics to RECOM’s R-78S evaluation board. This technology enables the SensorTile to draw a...
    More >
    „Elektronik“ Readers voted boost switching regulator as the number 3 product of the year News Image

    „Elektronik“ Readers voted boost switching regulator as the number 3 product of the year

    Mar 25, 2018
    For the 20th time, the readers of the German electronics magazine “Elektronik” voted from a selection of 111 products in ten categories for the most innovative products of...
    More >
    RECOM’s evaluation board extends lifetime of SensiBLE module News Image
    Building- & Home Automation / Industrial & Automation

    RECOM’s evaluation board extends lifetime of SensiBLE module

    Feb 19, 2018
    RECOM has released a breakout board to connect SensiEDGE's SensiBLE v1.0 sensor module to RECOM's R-78S evaluation board. This technology enables the SensiBLE to draw a...
    More >
    R-78S Evaluation Board extends battery lifetime in IoT applications News Image
    Energy / Industrial & Automation

    R-78S Evaluation Board extends battery lifetime in IoT applications

    Jan 22, 2018
    RECOM’s first evaluation board allows engineers to effortlessly test the functionality of the R-78S switching regulator, which boosts a AA battery or external supply voltage...
    More >

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.

    Parametric Search

    Find products based on key specification criteria.

    Sales

    Find the right Sales Contact in your region.