RBB10-2.0-EVM-1

  • Evaluation platform for RBB10 buck/boost regulators
  • Input voltage can be lower, higher or the same as output voltage
  • Class B EMC filter layout
  • Built-in thermal management
  • Easy evaluation of modes, trimming, enable and sensing function of the RBB10 modules

The RBB10-2.0-EVM-1 evaluation board generates a regulated output voltage with a current up to 4A from an external DC supply which can be higher, lower or the same as the set output voltage. The output voltage is preset to 3.3V or 5V but can be adjusted between 1.0V and 5.5V using on-board resistors. All of the functions of the RBB10-2.0 regulator such as the different operating modes, output trim, enable and the sense input can be easily evaluated using the break out connectors.

Attributes RBB10-2.0-EVM-1
Product Category DC/DC
Power (W) 20
Vin (V) 2.3 - 5.5
Main Vout (V) 1 to 5.5
MAX Iout (mA) 4000
Nr. of Outputs Single
Iout 1 (mA) 4000
Package Style Open Frame
Length (mm) 90
Width (mm) 60
Height (mm) 26
Current (A) 4
Trim Pin Output Voltage Adjustment 1.0-5.5
Control Pin Function Enabled
Packaging Type Single Box

Documents & Media

Title Type Date
recom-gerber-files-rbb-evm.zip Gerber File
RBB10-2.0-EVM-1.pdf Datasheet
  Part Number Description
1 RECOM | RBB10-2.0 | DC/DC, SMD (pinless), 20W, Single Output
4A DC/DC-Converter 'INNOLINE' SMD reg
2 RECOM | RBB10-2.0-CT | DC/DC, SMD (pinless), 20W, Single Output
4A DC/DC-Converter 'INNOLINE' SMD reg

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Tech Support

Contact us with technical questions about our products.

Sales

Find the right Sales Contact in your region.