Low-Power DC/DC Converters benefit from more Sophisticated Designs

Circuit diagram with diodes, inductors and capacitors
DC/DC conversion solutions have a long history of advancements, beginning with the invention of switching technologies. Compact size and cost-effectiveness are key to applications requiring small DC/DC converters, and RECOM is a leader in picking the right designs for the best combination of cost and size- current designs include high-power density and high-efficiency converters that are small and have a low power dissipation. Read on to learn about the history of and advancements of low-power DC/DC converters.

Converting one DC voltage to another in an electronic circuit has a history that demonstrates over fifty years of increasing sophistication — modern designs having incredibly high-power densities along with corresponding advances in efficiency to keep the power dissipation low. RECOM’s current designs include many innovations that apply design techniques from high-power power supplies to benefit low-wattage converters in the smallest packages.

The first DC/DC conversion solutions were all low-noise linear designs that were simple to use but had two major drawbacks. First, the output voltage must always be lower than the input voltage; however, a linear regulator is very inefficient and dissipates a substantial proportion of the supplied power as heat. Second, depending on the voltage difference between input and output, linear regulator efficiencies can be 60% or lower.

The invention of the switching DC/DC converter solved both problems but required a more complex design methodology. In contrast to linear designs, switching converters exploit the energy-storing properties of inductive and capacitive components to transfer power in discrete packets. The pulses of power are stored either in an inductor's magnetic field or in a capacitor's electric field.
Block diagram of a power supply system
Fig. 1: simplified block diagram of a switching regulator (source: RECOM)
The switching controller ensures that only the power required by the load is transferred in each switching cycle, making this topology very efficient. The best designs can achieve efficiencies of 97% or greater. Figure 1 shows the simplified block diagram of a switching DC/DC regulator.

The Switch function in Figure 1 is performed by power transistors that alternate between their highly efficient “on” and “off” states in a controlled sequence. This contrasts the continuous operation in a linear design. A switching DC/DC converter can produce an output that is either higher or lower than the input (step up or step down) or invert the voltage from input to output.

The output can be either regulated or unregulated. The output voltage of an unregulated converter changes significantly with variation in the load current or input voltage. In a regulated design, a feedback control loop (dotted line) feeds the output voltage back to the switching block; this changes the switching operation to compensate for output voltage deviations from the desired value regardless of whether they are caused by changes in the input voltage (for example, a supply battery slowly being drained) or by changes in the load.

The simplest switching topologies share a common ground current path between input and output and are, therefore, non-isolated, with the inductive element being an inductor. An isolated converter provides galvanic isolation between input and output because it transfers power via an electromagnetic field courtesy of the mutually-coupled windings of a transformer. As the output is electrically isolated from the input, it does not matter if the input voltage has the same or opposite polarity concerning the output. In a linear design, the ground-return current flows directly between input to output; thus, isolation is not an option, and only three pins are required: Vin, Common Ground, and Vout.

DC/DC converter topologies for low-power DC/DC converters

It is almost a given in power supply design that better performance goes hand-in-hand with higher cost, increased complexity, and larger footprint. Since users of small DC/DC converters place a premium on compact size and cost-effectiveness, how does RECOM satisfy their requirements in their low-power isolated DC/DC products?

The push-pull topology is widely used for isolated DC/DC converters. It is a cost effective method of generating higher, lower, or inverted voltages since the transformer turns ratio determines the output voltage relationship. The topology is simple, reasonably efficient, and has relatively low electromagnetic emissions.

Circuit diagram of an oscillator with transformer and diodes
Fig. 2: push-pull DC/DC converter with unregulated output (source: RECOM)
Figure 2 shows the block diagram of an isolated push-pull DC/DC converter with an unregulated output. To save space, the oscillator and drive transistors can be combined in a dedicated push-pull transformer driver IC. For a regulated output, the simplest approach adds a linear regulator on the secondary side in series with the +Vout line, as shown in Figure 3. This approach achieves the desired goal and is suitable for the lowest wattage DC/DC designs.

Circuit diagram of an oscillator and voltage regulator
Fig. 3: push-pull DC/DC converter with regulated output (source: RECOM)
An example is the RECOM RYK series, where the linear regulator offers short-circuit protection as well as a regulated, low-noise output. This type of design can achieve efficiencies of around 65–75%. Above 1W or 2W, maximizing efficiency becomes a higher priority, requiring further design refinement. Hence, instead of secondary-side regulation, primary-side regulation is used. In place of the linear regulator, the output voltage is monitored on the secondary side and compared to the desired voltage to generate an error voltage that is then sent back to the primary-side oscillator controller.

This adjusts the switching frequency to drive the error toward zero. Since this is an isolated design, the error signal must be also isolated. Figure 4 shows this approach used in RECOM’s regulated converters rated 3W and higher, allowing for efficiencies of around 85%.

Schematic diagram of an electrical circuit with labeled components
Fig. 4: secondary-side error signal provides feedback to the primary-side controller (source: RECOM)
A more sophisticated approach is needed for DC/DC converters with still higher power output. Not only does the linear regulator waste power in the manner discussed above, the two secondary-side diodes are also sources of loss. A power diode has a forward voltage drop of typically 0.5V, which translates to a power loss of 0.5W at 1A. The solution is to replace the diodes and linear regulator with a synchronous rectifier consisting of two FETs and a controller.

Figure 5 contrasts the two approaches. The FETs act as rectifiers by switching on during the forward part of the cycle and turning off during the reverse part of the cycle. The combination of fast switching and very low on-resistance RDS(ON) of about 10mΩ make FETs ideal rectifiers.

Electrical circuit before and after simplification
Fig. 5: passive rectification (left) vs. synchronous rectification (right) (source: RECOM)
The disadvantage is that they must be actively driven, so additional timing and drive circuits are required that sense the internal voltages and correctly turn on and off the two FETs synchronously with the output waveform. Diodes are passive devices that need no extra circuitry to function, but the increased efficiency afforded by synchronous rectification more than offsets the increased cost complexity for higher output current converters.

The synchronous rectifier is used in RECOM’s RP20 family of 20W DC/DC converters that can achieve efficiencies of up to 89%. This design also includes the isolated error signal described earlier. Lastly, the RP20 in Figure 6 can achieve efficiencies from 85–89% across a wide load range.
Schematic representation of an isolated DC/DC converter
Fig. 6: the RP20 incorporates numerous design techniques to boost efficiency. (source: RECOM)

Conclusion

Design techniques borrowed from much larger power supply designs are being applied to the lowest-wattage DC/DC converters, yielding higher efficiencies. Since customer priorities change as power levels increase, appropriate modifications must be used. RECOM is a leader in picking the right designs for the best combination of cost and size.
Applications
  Series
1 DC/DC, 1 W, Single Output, THT RYK Series
Focus
  • Low cost
  • 1:1 Input voltage range
  • Efficiency up to 81%
  • 4kVDC/1 second isolation
2 DC/DC, 20 W, THT RP20-A Series
  • 2:1 input voltage range
  • 1.6kVDC isolation
  • UL certified
  • Efficiency up to 91%
3 DC/DC, 20 W, THT RP20-AW Series
  • 4:1 wide input voltage range
  • 1.6kVDC isolation
  • UL certified
  • Efficiency up to 90%
4 DC/DC, 20 W, THT RP20-F Series
  • 2:1 input voltage range
  • 1.6kVDC isolation
  • UL certified
  • Efficiency up to 89%
5 DC/DC, 20 W, THT RP20-FR Series
  • Wide 4:1 input voltage range
  • 2.25kVDC isolation
  • Efficiency up to 89%
  • Six-sided continuous shield
6 DC/DC, 20 W, THT RP20-FW Series
  • Wide 4:1 input voltage range
  • 1.6kVDC isolation
  • UL certified
  • Efficiency up to 89%