High-grade Medical Certifications: the REM60-W

Podcast REM60-W
Our newest 60W output power source from a wide-input DC/DC converter boasts top-tier medical certifications. The REM60-W is a compact board-mount solution adheres to industry-standard pin-out configurations. Listen to learn more about this power supply because at RECOM, we power your products!

Applications
  Series
1 DC/DC, 60.0 W, THT REM60-W Series
Focus
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 4.5µA maximum patient leakage current