Fit and Forget: RACM1200-V, a Compact 1200W Fanless AC/DC Power Supply

RECOM RACM1200-V with dimensions and features
AC/DC power supplies at 1kW are common in many applications, and users want versatile products they can easily install, configure and monitor. This article examines what an ideal AC/DC power supply should offer and how an example product fulfills these requirements.

AC input equipment power supplies at the 1kW level are workhorses in multiple sectors, from industrial to telecom, transportation, and medical. Power supply manufacturers aim to add more functionality, monitoring and control to their AC/DC converters, while customers increasingly demand that these units “disappear.” Users want compact power supplies that are smaller, lighter and quieter, both acoustically and in terms of EMI.

They should run cool at high output loads, adding minimal heat to the system, and dissipation should be negligible in standby or shutdown conditions. Even the cost should remain modest. At the same time, system engineers do not want unpleasant surprises from “small print” that limits operation, such as altitude, and the procurement department prefers one stock item suitable for as many applications as possible with the necessary certifications.

Designing a Compact 1200W AC/DC Power Supply: The Engineering Challenge

RECOMS RACM1200-V
Fig. 1: RACM1200-V (1.2kW peak) AC/DC
The AC/DC design team takes a collective deep breath, picks up their pencils (or more likely, styli these days) and begins weighing the thousands of design decisions that must be made. These often conflict with each other and span disciplines such as circuit theory, safety, EMC, magnetics, mechanics, cooling, aesthetics, standards compliance and more.

Modern designs at this power level almost always include a digital element with embedded firmware, making programming skills another essential requirement. Development is time-critical, and marketing may change the specifications, so project management is also a key discipline.

Having hopefully generated some sympathy for the AC/DC product designers, we now examine the RECOM RACM1200-V series (Figure 1) as an example of where all these aspects have come together successfully, and how the product has been further improved through recent upgrades. This fanless power supply operates from a universal 80–264VAC input and provides a single 24V, 36V or 48V output with a wide adjustment range at 1kW continuous and 95% typical efficiency.

Great things can come in small packages

Graph & formula for calculating peak load in energy systems
Fig. 2: Peak load capability of the RACM1200-V quantified
The size achieved for the RACM1200-V ticks the first box with overall dimensions of 228 x 96.2 x 40mm (9 x 3.8 x 1.57 inches for the metrically challenged). This represents one of the highest power density ratings on the market and fits within a standard 1U rack height (1U = 1.75 inches). AC input and DC output are at opposite ends for convenient connections and an efficient internal layout.

However, the size must always be considered in relation to the cooling necessary for the claimed rated output. In the typical applications for these products, an internal fan is undesirable for maintenance and acoustic noise reasons, so the product is rated for stand-alone, cold-wall, and forced-air cooling. Although we are talking about typical 1kW applications, there is a hint in the product part number: 1200W is available as a peak power rating for defined periods or continuously with a modest 2.5m/s airflow, all with a maximum baseplate temperature of 85°C.

There are several trade-offs in achieving a particular power output: ambient and cold wall temperatures, airflow, AC input voltage, and duration of peak power, and RECOM has helpfully given a comprehensive guide to what is possible in the product datasheet. One parameter often missing from specifications is the allowed repetition rate of a peak power rating - the cooldown period necessary so that temperatures do not “ratchet up” to high levels with multiple consecutive peak load events. RECOM provide the guidance in this regards, as shown in Figure 2.

Precision control allows safe operation within the limits of the power supply

Overcurrent protection in hiccup mode with Vout and Iout axes
Fig. 3: Multiple overload and peak load limits are implemented in the RACM1200-V
The RACM1200-V was created with versatility in mind, and the thermal data supplied allows the user to extract maximum power from the product under specific conditions, thereby avoiding the need for a more expensive, larger, higher-rated AC/DC. Stress to the product is avoided, though, with a comprehensive protection scheme that includes precision over-current sensing, a constant power mode for small overloads, then constant current, and eventually a “hiccup” style shutdown, cycling four times before latch-off (Figure 3). At the same time, over-temperature and output over-voltage protection are in operation.

Yet more flexibility is built into the product, with protection levels adjustable through the built-in PMBus interface. Even the over-temperature protection has levels, with a “hard” and immediate shutdown from the sensing of primary switches and a “softer” shutdown from the sensing of output components, with the power supply reacting by reducing output power initially and setting a warning flag before eventual safe switch-off if the temperature continues to rise.

The firmware for RACM1200-V’s digital intelligence has been significantly upgraded, allowing the product to effectively monitor power demand in real-time and match it with its capabilities, given external conditions of AC mains voltage and temperature measured at multiple locations. The effect is to provide users with peace of mind that the product cannot be damaged or overstressed, which could have reduced its lifespan. To additionally help with this, a fan drive output is provided for the end system, and its speed and status can be monitored via a provided “tacho” signal. With temperature control of the fan speed, dissipation is reduced, and acoustic noise is minimized.

The PMBus provides additional monitoring and control so that the RACM1200-V can be integrated into a SCADA (Supervisory Control and Data Acquisition) or intelligent power management system. However, fast and secure analog control is not forgotten; remote sense and on/off are provided along with an ACOK signal to warn after the AC mains fail but before hold-up time is exhausted. A PSU GOOD signal is available to show that the output is within specification, and an “always on” 5V standby output at 1A is provided with a useful 1.5kV isolation from the main output. The fan drive output already mentioned can be preset to be off or between 5V and 12V with a 1A rating. To add some visual excitement, an RGB LED signals seven different PSU states with a combination of continuous, flashing, and alternating colors:

Green continuously DC-OK: PSU in standard operational mode
Blue intermittent 30% on STBY: Standby mode via enable control; main output OFF
Green intermittent 50% on OCP: Over-current limiting {75%
Green/Red alternately 50:50 OTW: Over-temperature warning, still normal operation
Red intermittent 50% on OTP: Over-temp limit, output OFF, auto-reset
Red/Blue alternately 50:50 OLP: Overload protection, output OFF, auto-reset
Red continuously FAIL: Output OFF (latched), permanent fault condition

The product’s high degree of precision control makes it suitable for a wide variety of load types. For example, motors with a high inrush would benefit from the inbuilt constant-current characteristic. Battery charging is another application; lead-acid batteries are still widely useed and are charged with constant current and voltage. This can be accommodated within the control functionality of the RACM1200-V. If you cannot get enough of the product, up to three can be paralleled to increase the power rating. Sharing is done via the “droop” method to ensure that each provides an equal current contribution.

Different applications require different standards compliance

We have discussed how the product suits different load types with comprehensive control and monitoring. However, the different applications also require particular standards compliance and an AC/DC that claims to be versatile must cover these with no “ifs and buts.” The minimum expected from a modern product is that it has a certification to the IT and multimedia standard IEC/EN/UL 62368-1, which the RACM1200-V holds to a 5000-meter altitude, while it also complies with IEC/EN 61558-1/2, safety standards for transformers and power supply units, and IEC/EN 61010-1/2, to a 4000-meter altitude, for test equipment, process control equipment, and laboratory products. The product is rated over-voltage category II (OVC II) to IEC 62368-1 and IEC 61010-2 and over-voltage category III (OVC III) according to IEC 62477 up to a 2000-meter altitude, enabling the parts to be fitted in electrically noisy environments. Ecodesign requirements are met with a no-load consumption of typically 2W and a standby consumption of 1W maximum.

Certification goes further, however, to the medical standard IEC/EN ANSI-AAMI 60601-1. There is no need to worry about exclusions as the product meets the highest common levels required, 2x Measures of Patient Protection (2x MOPP) in 250VAC systems up to 4000-meter altitude. As the standard at this level requires, the isolation voltage is 4kVAC, and double input fusing is provided. In medical applications, the mains leakage current is restricted, and the product achieves a patient leakage current of 100µA maximum in normal conditions (NC) and 500µA maximum in single fault conditions (SFC). This enables the product to be used with built-in medical BF (body floating) connections and a wide application area in hospital and care environments.

Output isolation to the chassis is 1.5kVAC which opens up the possibility of using the parts in Power over Ethernet (PoE) applications that require this rating. EMC compliance is comprehensive, with the parts meeting the EMC emission specifications within IEC/EN 60601 to Class B, EN 55011, EN55032, and FCC 47 CFR Pt 15, all at the Class B level. Immunity levels meet the requirements of the IEC/EN 61000 series of standards, along with EN 55035 and EN 55024 for multimedia and industrial equipment, respectively.

For the geeks

The RACM1200-V is a remarkable achievement of cutting-edge specifications, power density, and versatility at an affordable price. To achieve this, the designers used the latest conversion techniques, including an interleaved boost PFC stage and a state-of-the-art “LLC” isolation and conversion stage.

This resonant topology achieves regulation by varying the frequency of the power stage drive waveform to run up and down the response curve of a resonant “tank,” varying stage gain and output voltage, with analog control through feedback from the output. Output rectifiers are active-synchronous types for the highest efficiency. While control loop feedback is analog, a microcontroller handles the communications interfaces, external control, and monitoring. A separate low-power AC/DC source provides internal and external auxiliary control power (Figure 4).

Circuit diagram of a modular power supply system

Fig. 4: The RACM1200-V block diagram

Can we fit it and forget it?

The design of the RECOM RACM1200-V places it at the forefront of technology but at the back of the room due to its obtrusiveness and its demands on the user. It is easy to integrate into any common application due to its universal input range, comprehensive certifications, and safety features. The new modular firmware’s clear logical format makes it even easier to configure and for the manufacturer to provide a fast turn-around for custom variants. Fit it but do not forget—that steady-green LED quietly signals that the power supply is doing its job reliably. It might get lonely though, if it needs so little attention—you could occasionally send a PMBusTM query to let it know you care.
Applications
  Series
1 RECOM | RACM1200-V Series | AC/DC, Connector, 1200 W, Single Output
Focus
  • Up to 1000 Watt fan-less power / 1200W boost
  • Designed and manufactured in europe
  • Efficiency exceeding 90% from 15% load
  • Wide Operating temperature range -40…+80°C