The R-REF04-RIA12-1 and R-REF04-RIA12-2 are complete reference designs for railway applications. R-REF04-RIA12-1 is populated with components rated for higher DC input voltages up to 110VDC nominal input; the R-REF04-RIA12-2 is populated with components rated for higher DC input currents up to 10A. Both boards are input side fused and can be used with DC/DC converters with single output currents up to 45A. The reference designs include a RIA12-conform surge stopper capable of blocking surge voltages up to 385VDC.
The reference design has a universal pinout to accomodate DC/DC converters with 2"x1", Quarter Brick or Half Brick standard case dimensions (sold separately).
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R-REF04-RIA12-1
| 40 - 160 | Open Frame |
| |||||||||
2 |
![]() |
R-REF04-RIA12-2
| 12 - 75 | Open Frame |
|
Attributes | R-REF04-RIA12 |
---|---|
AC/DC or DC/DC | DC/DC |
Package Style | Open Frame |
Length (mm) | 185 |
Width (mm) | 120 |
Height (mm) | 45 |
Packaging Type | Single Box |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R-REF04-RIA12-1
| 40 - 160 |
| |||||
2 |
![]() |
R-REF04-RIA12-2
| 12 - 75 |
|
Title | Type | Date |
---|---|---|
R-REF04-RIA12.pdf | Datasheet | |
recom-gerber-files-r-ref04-ria12.zip | Gerber File | Sep 4, 2018 |
Title | Type | Date |
---|---|---|
Rail Computing System Gains More Power and Flexibility with RECOM 60W Converter | Case Study | Sep 15, 2022 |
Complete Reference Designs for Railway Applications | Official Press Release | Feb 28, 2019 |