Complete reference designs for railway applications

Complete reference designs for railway applications News Image
RECOM introduced evaluation platforms for its DC/DC railway converters up to 240W. They are available in either high voltage (-1) or high current (-2) layouts and include a RIA12 surge stopper.

The R-REF04-RIA12-1 and R-REF04-RIA12-2 are complete reference designs for railway applications. The R-REF04-RIA12-1 board is populated with components rated for higher DC input voltages up to 110VDC nominal input; the R-REF04-RIA12-2 board is populated with components rated for higher DC input currents up to 10A. Both boards are input-side fused and can be used with DC/DC converters with single output currents up to 45A. The reference designs include a RIA12-conform surge stopper capable of blocking surge voltages up to 385VDC. The universal pinout accommodates DC/DC converters with 2”x1”, quarter brick or half brick standard case dimensions including the entire RECOM portfolio of railway DC/DC converters up until 240W. The reference designs, samples of DC/DC converters and OEM pricing are available from all authorized distributors or directly from RECOM.
Applications
  Series
1 DC/DC R-REF04-RIA12 Series
  • Evaluation platform for railway DC/DC converters up to 240W with either high voltage (-1) or high current (-2) layouts
  • Includes RIA12 surge stopper with reverse polarity protection
  • On-board EN50121-3-2 EMC filter layout
  • Suitable for 2"x1", quarter brick or half brick converters