Protection from Transient Voltages

House with surge protection
The wide variety of electrical power distribution infrastructure methods that exist around the world hosts many challenges for power engineers designing products that rely on high-voltage power sources. But, regardless of the power distribution infrastructure method, high transient voltages are present in the electrical power distribution systems simply by the nature of their power sources. Transient voltages can be caused by a release in stored energy, from a variety of sources including the toggling of generators, arcing, lighting strikes etc.

To protect the electrical equipment connected to the power distribution systems from the dangerous and detrimental conditions that can be created by transient voltages, the International Electrotechnical Commission (IEC) implemented the IEC 60204-1 standard as a means of categorizing devices by their ability to tolerate transients and setting conditional category requirements. This standard, titled "Safety of Machinery - Electrical Equipment of Machines - Part 1: General Requirements", identifies four categories of magnitude-based transient voltage tolerance at different operating voltages.

Transient Voltage tolerance at different operating voltages

Working Voltage Category I Category II Category III Category IV
150 800 1500 2500 4000
300 1500 2500 4000 6000
600 2500 4000 6000 8000
1000 4000 6000 8000 1200
Source Impedance 30Ω 12Ω 2Ω 2Ω
Table 1: Transient Voltage tolerance at different operating voltages

This chart outlines different working voltages and the tolerated transient voltage thresholds sorted by category. For example, if a device that operates at 300Vs is able to withstand 4000 transient volts, it would be considered a Category III device.

Overvoltage Category (OVC) Requirements

The main purpose of the IEC-60204-1, however, is to set condition-based requirements for devices to achieve a specific category rating to ensure safe use. As shown in the table above, all power devices and wiring must be categorized by an OVC ranking. Based on the connection conditions that the device is subjected to, it may be required by the IEC to meet a specific OVC rating. For example, if a piece of robotics machinery is directly connected to a distribution panel, the IEC-60204 requires the wiring connecting the panel and devices to be OVC III, and the power supply within the robotic machinery be rated OVC III as well.

Alternatively, if the robotic machinery power supply is not able to meet OVC III ratings, an OVC III isolation transformer must be installed in between the distribution panel and the robotic machinery. In doing so, the isolation transformer steps down the voltage from the distribution panel, and subsequently lowers the category requirement for the robotic machinery power supply and wiring to OVC II. In many instances similar to this, selection of power supply can have cost and space implications for the equipment owner, whereby they may be required to have additional isolation equipment to support end-user specifications.

The installation categories, as defined by IEC 60204-1:2016, ordered from least likely to see high-voltage transients to most likely to see high-voltage transients, is as follows:
Category I requirements apply to equipments connected to circuits in which measures are taken to limit transient or short duration overvoltage to a low level, such as circuits that are protected from transients/overvoltage conditions.
Category II requirements apply to energy-consuming equipments to be supplied from a fixed installation such as appliances, portable tools, household loads, outlets, lighting, and connections more than 10m away from a Category III source.
Category III requirements apply to equipments in fixed installations, and where the reliability and the availability of the equipment is subject to special requirements, such as isolation transformers, switch gears, and equipment directly wired to a distribution panel.
Category IV requirements apply to equipments used at the origin of the installation to the power grid, such as electricity meters, overcurrent protection systems, utility transformers, and distribution panels. In Category IV applications, high voltage transients are very likely.

OVC III Power Supplies

For obvious financial reasons, a system that does not require supplemental equipment to support its use has a significant competitive distinction over alternative products. Additionally, part count reduction in critical applications mitigates the possible points of failure, the use of the qualified OVC power supplies in the correct circumstances proves to be distinctly advantageous. For example, RECOM’s RAC05-K/480 series and RAC03E-K/277 series of AC/DC power supplies both are qualified for OVC III use with an ultrawide input range. While the RAC05-K/480 offers an input range of 100-480VAC nominal and an output of 5W, with an isolation of 4kV, and an output voltage of 5, 12, or 15V.

The cost-efficient RAC03E-K/277 has an input range of nominal 100VAC to enhanced 277VAC, what makes it suitable for worldwide applications in automation control, industry 4.0, IoT and household automation. The RAC05-K/480 can be directly wired to a distribution panel for use in a variety of applications that require 5V, such as smart grid, renewable energy, smart metering, and Internet of Things (IoT) applications.

If an application demands more power, RECOM’s RAC10-K/277 series is capable of outputting 10W with an input voltage range of 85V - 277V, and output voltages of 3.3V - 24V. The power supplies of both RAC05-K and RAC10-K are ideal for applications with always-on and standby mode operations, such as process automation, IoT and smart building systems. Additionally, the RAC20-K/277 series can be built on a project-specific basis to meet OVC III requirements as well as the RACM40-K series. Use of OVC III qualified power supplies in always-on IoT applications reduces overall cost of ownership, BOM, product complexity, and installation requirements, and can make your product distinguished amongst the competition.

Applications
  Series
1 AC/DC, 3 W, Single Output, THT RAC03E-K/277 Series
Focus
  • 85 to 305Vac input / OVC III
  • Full load output power up to 75°C
  • 15.4mm low profile
  • -40°C to 85°C operating temperature
2 AC/DC, 5 W, Single Output, THT RAC05-K/480 Series
Focus
  • Ultra-wide input range 85-528VAC
  • OVC III input rating without additional fuses
  • Operating temperature range: -40°C to +80°C
  • Overvoltage and overcurrent protected
3 AC/DC, 10 W, THT RAC10-K/277 Series
Focus
  • Wide input range 85-305VAC
  • Operating temperature range: -40°C to +80°C
  • High efficiency over entire load range
  • No external components necessary
4 AC/DC, Single Output RACM40-K Series
Focus
  • 1.6“x3“, open card units; optional 2“x3“
  • 1.8“x3.2“, encapsulated modules
  • 40W power from -40°C up to +65°C ambient
  • Operating temp. up to +85°C with derating
5 AC/DC, 20 W, THT RAC20-K/277 Series
  • Wide input range 85-264VAC / 85-305VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Operating Altitude up to 5000m
  • Operating temperature range: -40°C to +85°C