Isolated and Regulated DC/DC Converters in SIP8

RECOM offers 1W-6W regulated DC/DC converters which have been developed specifically for applications requiring high power density with an extremely small footprint. They are housed in a SIP8 housing measuring just 21.8 x 9.2 x 11.1mm.

These SIP8 converters offer wide input voltage ranges of 2:1, 3:1 or 4:1. The industry standard pin-out permits an easy power upgrade path without altering the circuit board, so if the power demand of the application increases, the DC/DC converter can be simply swapped out to a higher power version. At low loads, the efficiency of common SIP8 converters decreases dramatically. However, this is not the case for these series – at nominal Vin and full load, the RS6 achieves an excellent efficiency of 88%, but even at 15% load, the efficiency is still 70%.

Main features:

  • Isolated DC/DC converters in SIP8 case
  • Industry standard pinout
  • Wide input voltage range
  • Cost effective version (RSOE, RSE series)
  • Operating temperature range from -40°C up to +100°C
  • IEC/EN60950-1 certified
  • IEC/UL/EN62368-1 certified (RS6, RSOE, RSE)
  • EN60601-1 3rd Ed. certified (RS, RSO, RS3 - /H2/H3 version)
  • 3-year warranty

Applications:

  • Highly sophisticated industrial-design
  • Medical applications
  • Battery-powered system
  • Telecommunications
  • Process controls
  • Distributed power systems
Produktflyer herunterladen Bild

Produktflyer herunterladen