The RKE/H DC/DC converters are typically used in cost sensitive general purpose power isolation and voltage matching applications. Despite their low cost, they are fully specified converters with 4kVdc isolation, industrial operating temperature range of -40°C to +85°C without derating and UL/EN certifications.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RKE-0505S/H
Fokus
| 1 | Isolated | 5 | 5 | SIP7 |
|
| |||||
| 2 |
|
RKE-1205S/H
Fokus
| 1 | Isolated | 12 | 5 | SIP7 |
|
| |||||
| 3 |
|
RKE-2405S/H
Fokus
| 1 | Isolated | 24 | 5 | SIP7 |
|
|
| Attributes | RKE |
|---|---|
| Product Category | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 200 |
| Isolation (kV) | 4 |
| Mounting Type | THT |
| Package Style | SIP7 |
| Length (mm) | 19.65 |
| Width (mm) | 7.05 |
| Height (mm) | 10.2 |
| Certifications | EN 55022, EN 55032, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Directives | REACH, RoHS 2 (6/6) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Unregulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RKE-0505S/H
Fokus
| 1 | 5 | 5 | THT |
| ||
| 2 |
|
RKE-1205S/H
Fokus
| 1 | 5 | 12 | THT |
| ||
| 3 |
|
RKE-2405S/H
Fokus
| 1 | 5 | 24 | THT |
|
| Titel | Typ | Datum |
|---|---|---|
| RKE.pdf | Datasheet |
| Titel | Typ | Datum |
|---|---|---|
| Fortschritte in der Materialwissenschaft verbessern das Design und die Leistung von Stromversorgungen | Blog Article | 17.05.2024 |
| Wandler für die Eigenversorgung von EV Ladestationen | Blog Article | 09.04.2021 |
| Isolierte DC/DC-Wandler: Konzepte, Anwendungen und Sicherheitsstandards | Whitepaper | 05.02.2019 |