![](https://g.recomcdn.com/media/CMSTextComponent/image300/.fAWx-wMY/CMSTextComponent-2497.webp)
Attributes | Bidirectional Power Supplies |
---|---|
AC/DC or DC/DC | |
Power (W) | up to 10000W |
Isolation | Isolated |
Nr. of Outputs | Single, bidirectional |
Vin (V) |
90 - 264 1AC 340 - 480 3AC 200 - 1000 DC |
Vout (V) | 3-300 DC |
Iout (A) | 0-80 charging |
Iin (A) |
0-40A discharge progammable Charging curve progammable Discharging curve |
Connection |
Screw Terminals, Cage Clamps others on request |
Mechanical style |
Open frame Chassis mounting, enclosed 19"-Rack style |
Certifications | CE, EN 62368, EN61010, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 70.0 / 85.0 |
Protections | OCP, OTP, OVP, SCP |
Interfaces | I²C, Ethernet, CAN, ….? |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Warranty | 3 Years |
Regulation | Regulated |