High isolation AC/DC modules for IoT and industrial automation

High isolation AC/DC modules for IoT and industrial automation News Image
RECOM’s newest addition to its low power AC/DC portfolio includes durable modules with full certifications for household and ITE applications. Their 4kV isolation, 150% peak power capability and -40°C to +90°C operating temperature make them suitable for a wide range of operating conditions.

The RAC04-K/277 series delivers an uncompromising 4 watts of continuous output power in harsh environments worldwide with up to 5000m altitude. They also feature a peak load capability of up to 150% for dynamic power demands. These modules deliver full load output power from -40°C to 75°C across the entire input range of 80VAC to 305VAC and are certified for operation with power derating up to 90°C air ambient. With international safety certifications for industrial, domestic, ITE, and household applications, these are some of the most versatile power modules on the market. This series of fully encapsulated AC/DC modules is a complete solution without the need for external components, which supports Ecodesign Lot 6 standby mode operation for worldwide applications in automation, industry 4.0, IoT, household, and home automation. Due to their reinforced class II isolation rating for floating outputs and their wide margin to class B emissions compliance without external components, these are the easiest to use modular power solutions in the industry. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.

A quick overview of our 4W AC/DC converter capable of 305VAC – listen to our podcast.

Applications
  Series
1 AC/DC, 4 W, Single Output, THT RAC04-K/277 Series
Focus
  • 80 to 305VAC input voltage range
  • 150% peak power capability
  • Wide temperature range: -40°C to +90°C
  • No load power consumption <150mW