High Power DC/DC Converters: the RPMGS-20 and the RPMGQ-20

Podcast RPMGQ-20 & RPMGS-20
These switching regulators can support loads up to 20A with a sixteen brick footprint and a quarter brick footprint. Listen to learn more about the voltages, standard protections, and how these modules can power your products!

Anwendungen
  Serie
1 DC/DC, Single Output, PCB Mounting Pins RPMGQ-20 Series
Fokus
  • 20A non isolated quarter brick
  • 18 to 75VDC wide input range
  • 3.3 to 24VDC adjustable output
  • Standard industrial quarter brick format
2 DC/DC, Single Output, PCB Mounting Pins RPMGS-20 Series
Fokus
  • 20A non isolated sixteenth brick
  • 18 to 75VDC wide input range
  • 3.3 to 24VDC adjustable output
  • Standard sixteenth brick wide format