R24C2T25-Serie

The R24C2T25 is a compact 2W isolated DC/DC converter with programmable asymmetric outputs, 3kVAC isolation and ultra-low capacitance, making it ideal for reliable gate bias in IGBTs, Si, and SiC MOSFETs up to 125°C.
2W isolierter DC/DC-Wandler

Video Transcript

Welcome to our product presentation.

It is now simpler than ever to generate power for gate drivers with our new DC/DC converter. This 2W isolated compact power module features programmable asymmetrical output voltages, ensuring precise control and performance optimization for gate drive bias voltages.

With high isolation and remarkable stability up to 125°C, it offers superior reliability, even under harsh high power, high frequency switching environments. The ultra-low isolation capacitance ensures minimal noise propagation across the isolation barrier.

All of these exceptional features are packaged in a compact SMD form factor, making it an ideal choice for all isolated gate bias voltage needs.

RECOM – WE POWER YOUR PRODUCTS
  Serie
1 RECOM | R24C2T25 Series | DC/DC, SMD, 2.5 W, Single/dual Output
Fokus
  • 2W isolated DC/DC converter
  • Programmable asymmetrical output voltages
  • Ideal for IGBT/Si/SiC/GaN gate drive bias voltages
  • High 3kVAC/1min isolation