R24C2T25 系列

The R24C2T25 is a compact 2W isolated DC/DC converter with programmable asymmetric outputs, 3kVAC isolation and ultra-low capacitance, making it ideal for reliable gate bias in IGBTs, Si, and SiC MOSFETs up to 125°C.
2 W 隔离型 DC/DC 转换器

Video Transcript

Welcome to our product presentation.

It is now simpler than ever to generate power for gate drivers with our new DC/DC converter. This 2W isolated compact power module features programmable asymmetrical output voltages, ensuring precise control and performance optimization for gate drive bias voltages.

With high isolation and remarkable stability up to 125°C, it offers superior reliability, even under harsh high power, high frequency switching environments. The ultra-low isolation capacitance ensures minimal noise propagation across the isolation barrier.

All of these exceptional features are packaged in a compact SMD form factor, making it an ideal choice for all isolated gate bias voltage needs.

RECOM – WE POWER YOUR PRODUCTS
  系列
1 RECOM | R24C2T25 Series | DC/DC, SMD, 2.5 W, Single/dual Output
重点
  • 2w隔离型DC/DC转换器
  • 可编程的非对称输出电压
  • 适用于IGBT/Si/SiC/GaN栅极驱动的偏置电压
  • 3kVAC/1min高隔离