The RSE-Z is a low cost isolated, regulated and short-circuit protected DC/DC converter designed for industrial applications. A compact SIP8 case size, 4:1 input, 2kVDC isolation and a wide operating temperature range of -40°C to +75°C without derating makes the RSE-Z series ideal for industrial, transport and general-purpose on-board 5V power supplies. Industrial Class A EMC levels can be met with a simple Pi-filter and the converters come with a three year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RSE-1205SZ/H2
Fokus
| 2 | Isolated | 4.5 - 18 | 5 | SIP8 |
| ||||||
2 |
![]() |
RSE-2405SZ/H2
Fokus
| 2 | Isolated | 9 - 36 | 5 | SIP8 |
|
Attributes | RSE-Z |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2 |
Isolation | Isolated |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 400 |
Isolation (kV) | 2 |
Mounting Type | THT |
Package Style | SIP8 |
Length (mm) | 21.8 |
Width (mm) | 9.2 |
Height (mm) | 11.1 |
Certifications | CB, EN 55024, EN 55032, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 75 |
Protections | SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RSE-1205SZ/H2
Fokus
| 2 | 5 | 4.5 - 18 | THT |
| ||
2 |
![]() |
RSE-2405SZ/H2
Fokus
| 2 | 5 | 9 - 36 | THT |
|
Titel | Typ | Datum |
---|---|---|
RSE.pdf | Datasheet |
Titel | Typ | Datum |
---|---|---|
Kostengünstige DC/DC-Wandler im SIP8-Gehäuse | Official Press Release | 19.01.2021 |