AC/DC Power Supplies

Our on-board (PCB Mount) and off-board (chassis-mount) AC/DC power supplies have been developed with the most up-to-date power supply requirements in mind. We understand that today’s AC/DC converters need to be safe, cost effective, energy efficient, reliable and significantly smaller than their predecessors. We use the latest advances in switching controllers, topologies and components to create power supplies with double the power density than previously possible without sacrificing safety, reliability, efficiency or performance.

The majority of our on-board and off-board AC/DC power supplies operate from nominal 100 VAC up to 277 VAC supplies for use worldwide and are internationally safety certified to UL/IEC/EN standards, with CB Reports. In particular, we focus on no-load and light-load efficiency in all of our new designs. This is not just to meet the latest regulatory requirements but also because we understand that saving energy is important to our customers as many applications switch automatically into standby to reduce the power consumption. Therefore, the AC/DC converter has to operate efficiently over the entire load range from full load and light load, down to no-load conditions.

Our extensive line of 1W-1200W AC to DC converter feature high power density, a minimum of 3kVAC isolation and wide temperature operating ranges. They are also internationally certified, Class B EMC compliant and value-for-money.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 AC/DC, 2.0 W, Single Output, THT RAC02E-K/277 Series
Focus
2.0 85.0 - 305.0 12, 15, 24, 3.3, 5 4.0 THT 1.35"x0.88"
2 AC/DC, 3.0 W, Single Output, Wired RAC03-ER/277 Series
Focus
3.0 85.0 - 305.0 12, 24, 3.3, 5 3.0 Wired Standard
3 AC/DC, 3.0 W, Single Output, THT RAC03-K Series
Focus
3.0 85.0 - 264.0 12, 15, 18, 24, 3.3, 5 3.0 THT 1"x1"
4 AC/DC, 3.0 W, Single Output, THT RAC03E-K/277 Series
Focus
3.0 85.0 - 305.0 12, 15, 24, 3.3, 5 4.0 THT 1.45"x0.95"
5 AC/DC, 4.0 W, Single Output, THT RAC04-GA Series
Focus
4.0 85.0 - 305.0 12, 24, 5, 9 3.0 THT Standard
6 AC/DC, 4.0 W, Single Output, THT RAC04-GB Series
Focus
4.0 85.0 - 305.0 12, 15, 24, 3.3, 5, 9 3.0 THT Standard
7 AC/DC, 4.0 W, Single Output, THT RAC04-K/277 Series
Focus
4.0 80.0 - 305.0 12, 15, 24, 3.3, 5 4.0 THT Standard
8 AC/DC, 5.0 W, Single Output, THT RAC05-K/277 Series
Focus
5.0 85.0 - 305.0 12, 15, 24, 3.3, 5 4.2 THT Standard
9 AC/DC, 5.0 W, Single Output, Wired RAC05-K/277/W Series
Focus
5.0 85.0 - 305.0 12, 15, 24, 3.3, 5 4.2 Wired Standard
10 AC/DC, 5.0 W, Single Output, THT RAC05-K/480 Series
Focus
5.0 85.0 - 528.0 12, 15, 5 5.4 THT 2"x1"
11 AC/DC, 5.0 W, Single Output, IEC C14 RAC05-K/C14 Series
Focus
5.0 85.0 - 264.0 12, 15, 24, 3.3, 5 3.0 IEC C14 Metal
12 AC/DC, 5.0 W, Single Output, THT RAC05-K/PD3/H Series
Focus
5.0 90.0 - 318.0 12, 5 5.4 THT 2"x1"
13 AC/DC, 5.0 W, Single Output, THT RAC05E-K Series
Focus
5.0 90.0 - 264.0 12, 15, 24, 5 3.0 THT 1.46"x0.95"
14 AC/DC, 5.0 W, Single Output, THT RAC05E-KT Series
Focus
5.0 90.0 - 264.0 12, 15, 24, 4, 5 3.0 THT 1.07"x1.26"
15 AC/DC, 6.0 W, Single Output, THT RACM06E-K/277 Series
Focus
6.0 80.0 - 305.0 12, 15, 18, 24, 3.3, 5 4.2 THT 1"x1"
16 AC/DC, 10.0 W, THT RAC10-K/277 Series
Focus
10.0 85.0 - 305.0 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4.0 THT 2"x1"
17 AC/DC, 10.0 W, Single Output, THT RAC10E-K/277 Series
Focus
10.0 85.0 - 305.0 12, 15, 24, 3.3, 5 4.0 THT 1.8"x1"
18 AC/DC, 15.0 W, Single Output, THT RAC15-K/480 Series
Focus
15.0 85.0 - 528.0 12, 15, 24, 5 3.6 THT Potted 2"x1.6"
19 AC/DC, 20.0 W, THT RAC20-K Series
Focus
20.0 85.0 - 264.0 12, 15, 24, 48, 5, 7, ± 12, ± 15 3.0 THT 2"x1"
20 AC/DC, 20.0 W, THT RAC20-K/277 Series
Focus
20.0 85.0 - 305.0 12, 15, 24, 5, ± 12, ± 15 3.0 THT 2"x1"
21 AC/DC, 20.0 W, Single Output, Wired RAC20-K/W Series
Focus
20.0 85.0 - 264.0 12, 15, 24, 48, 5 3.0 Wired 2"x1"
22 AC/DC, 20.0 W, Single Output, THT RAC20E-K/277 Series
Focus
20.0 85.0 - 305.0 12, 24, 5 4.2 THT 2"x1"
23 AC/DC, 25.0 W, Single Output, THT RAC25-K/480 Series
Focus
25.0 85.0 - 528.0 12, 15, 24, 5 3.6 THT Potted 3.2"x1.8"
24 AC/DC, 30.0 W RACM30-K/277 Series
Focus
30.0 85.0 - 305.0 12, 15, 24, 5, ± 12, ± 15 4.0 THT, Wired, Connector, Push-in Terminal Potted, Panel Mount, Open Frame 1.5"x3"
25 AC/DC, Single Output RACM40-K Series
Focus
30.0, 40.0 80.0 - 264.0 12, 15, 18, 24, 36, 48, 5 4.0 THT, Connector, PCB Mounting Pins Open Frame 2"x3", Open Frame 1.6"x3", Potted 1.8"x3.2"
26 AC/DC, Single Output RACM60-K Series
Focus
40.0, 60.0 80.0 - 264.0, 80.0 - 305.0 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins Open Frame 2"x4", Enclosed 2"x4", Open Frame 2"x3"
27 AC/DC, 90.0 W, Single Output, Connector RACM90-K Series
Focus New
90.0 85.0 - 264.0 12, 15, 24, 36, 48 4.0 Connector Open Frame 2"x4", Enclosed 2"x4"
28 AC/DC, 120.0 W, Single Output, DIN-Rail REDIIN120 Series
Focus New
120.0 90.0 - 264.0 10.8 to 13.2, 21.6 to 26.4, 43.2 to 52.8 3.0 DIN-Rail DIN-Rail
29 AC/DC, 130.0 W, Single Output, Connector RACM130E-K Series
Focus
130.0 85.0 - 264.0 12, 15, 24, 36, 48 4.0 Connector Open Frame 2"x4", Enclosed 2"x4"
30 AC/DC, Single Output, Connector RACM140E-K Series
Focus New
136.8, 140.0 80.0 - 264.0 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector Open Frame 3"x5", Enclosed 3"x5"
31 AC/DC, 150.0 W, Single Output, Connector RAC150-G Series
Focus
150.0 90.0 - 264.0 12, 24, 48 3.0 Connector Open Frame 4"x2", Enclosed 4"x2"
32 AC/DC, 230.0 W, Single Output, Connector RACM230-G Series
Focus
230.0 80.0 - 264.0 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 4.0 Connector Open Frame 4"x2", Enclosed 4"x2"
33 AC/DC, 240.0 W, Single Output, DIN-Rail REDIIN240 Series
Focus New
240.0 90.0 - 264.0 21.6 to 26.4, 43.2 to 52.8 3.0 DIN-Rail DIN-Rail
34 AC/DC, 480.0 W, Single Output, DIN-Rail REDIIN480 Series
Focus New
480.0 90.0 - 264.0 24 to 28, 48 to 55 3.0 DIN-Rail DIN-Rail
35 AC/DC, 550.0 W, Single Output, Connector/Screw Terminal RACM550-G Series
Focus
550.0 80.0 - 264.0 22 to 26, 34 to 38, 46 to 50, 54 to 58 4.0 Connector/Screw Terminal Open Frame 5"x3", Enclosed 5"x3"
36 AC/DC, 600.0 W, Single Output, Connector/Screw Terminal RACM600-L Series
Focus
600.0 80.0 - 275.0 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 4.0 Connector/Screw Terminal Open Frame 7.7"x4"
37 AC/DC, 1200.0 W, Single Output, Connector RACM1200-V Series
Focus
1200.0 80.0 - 264.0 24 to 28, 30 to 36, 48 to 56 4.0 Connector Enclosed 9"x3.8"
38 AC/DC, 1.0 W, Single Output, THT RAC01-GA Series
1.0 85.0 - 264.0 12, 5 3.0 THT Standard
39 AC/DC, 1.0 W, Single Output, THT RAC01-GB Series
1.0 85.0 - 264.0 12, 24, 3.3, 5 3.0 THT Standard
40 AC/DC, 1.6 W, Single Output, Screw Terminal RELI-DA/R Series
1.6 90.0 - 290.0 Screw Terminal Standard
41 AC/DC, 2.0 W, Single Output, THT RAC02-E/277 Series
2.0 85.0 - 305.0 12, 24, 3.3, 5 3.0 THT Standard
42 AC/DC, 2.0 W, Single Output, THT RAC02-GA Series
2.0 85.0 - 264.0 12, 15, 24, 3.3, 5 3.0 THT Standard
43 AC/DC, 2.0 W, Single Output, THT RAC02-GB Series
2.0 85.0 - 264.0 12, 15, 24, 3.3, 5 3.0 THT Standard
44 AC/DC, 3.0 W, Single Output, THT RAC03-E/277 Series
3.0 85.0 - 305.0 12, 24, 3.3, 5 3.0 THT Standard
45 AC/DC, 3.0 W, Single Output, THT RAC03-GA Series
3.0 85.0 - 305.0 12, 15, 24, 3.3, 5 3.0 THT Standard
46 AC/DC, 3.0 W, Single Output, THT RAC03-GB Series
3.0 85.0 - 305.0 12, 15, 24, 3.3, 5, 9 3.0 THT Standard
47 AC/DC, 3.0 W, Single Output, Wired RACD03 Series
3.0 90.0 - 264.0 15, 3 to 9.5, 6 3.75 Wired Standard
48 AC/DC, 3.2 W, Single Output, Screw Terminal RELV4 Series
3.2 90.0 - 264.0 16 3.75 Screw Terminal Standard
49 AC/DC, 3.5 W, Single Output, THT RAC3.5-K/277 Series
3.5 85.0 - 305.0 12, 15, 24, 3.3, 5 4.2 THT Standard
50 AC/DC, Single Output, Wired RACD04 Series
4.0, 4.2 90.0 - 264.0 3 to 12, 3 to 6, 3 to 8 3.75 Wired Standard
51 AC/DC, 4.0 W, Single Output, Wired RACV04 Series
4.0 90.0 - 264.0 12, 24 3.75 Wired Standard
52 AC/DC, 5.0 W, Single Output, THT RAC05-K Series
5.0 85.0 - 264.0 12, 15, 24, 3.3, 5 3.0 THT 1"x1"
53 AC/DC, Single Output, Wired RACD07 Series
7.0 - 7.4 90.0 - 295.0 10 to 20, 14 to 28, 3 to 10.5, 5 to 14.5 3.75 Wired Standard
54 AC/DC, 15.0 W, Single Output, THT RAC15-K Series
15.0 85.0 - 264.0 12, 15, 24, 5 3.0 THT 2"x1"
55 AC/DC, 18.0 W, Single Output, THT RACM18-ER Series
18.0 90.0 - 264.0 12, 24, 5 4.6 THT Potted (IP68)
56 AC/DC, 18.0 W, Single Output, Wired RACM18-ER/W Series
18.0 90.0 - 264.0 12, 24, 5 4.6 Wired Potted (IP68)
57 AC/DC, 30.0 W, Single Output, THT RACM30-ER Series
30.0 90.0 - 264.0 12, 24 4.4 THT Potted (IP68)
58 AC/DC, 30.0 W, Single Output, Wired RACM30-ER/W Series
30.0 90.0 - 264.0 12, 24 4.4 Wired Potted (IP68)
59 AC/DC, 65.0 W, Single Output RACM65 Series
65.0 85.0 - 264.0 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8 4.0 Screw Terminal, Connector Enclosed 3"x2", Open Frame 3"x2"
60 AC/DC, 100.0 W, Single Output, Connector RACM100 Series
100.0 85.0 - 264.0 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 52.8 4.0 Connector Enclosed 3"x2", Open Frame 3"x2"
61 AC/DC, 2.0 W, Single Output, Wired RAC02-E/277/W Series
NRND
2.0 85.0 - 305.0 12, 24, 3.3, 5 3.0 Wired Standard
62 AC/DC, 3.0 W, Single Output, Wired RAC03-E/277/W Series
NRND
3.0 85.0 - 305.0 12, 24, 3.3, 5 3.0 Wired Standard
63 AC/DC, 4.0 W, THT RAC04-A Series
NRND
4.0 90.0 - 264.0, 90.0 - 305.0 12, 15, 24, 3.3, 5, 5 / 12, 9 3.0 THT Standard
64 AC/DC, 4.0 W, THT RAC04-C/230 Series
NRND
4.0 80.0 - 264.0 12, 15, 24, 3.3, 5, 5 / 12, ± 12, ± 5 3.75 THT Standard
65 AC/DC, 4.0 W, THT RAC04-C/277 Series
NRND
4.0 80.0 - 305.0 12, 15, 24, 3.3, 5, 5 / 12, ± 12, ± 5 3.75 THT Standard
66 AC/DC, 5.0 W, THT RAC05-C Series
NRND
5.0 80.0 - 264.0 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 3.0 THT Standard
67 AC/DC, 6.0 W, THT RAC06-C Series
NRND
6.0 80.0 - 264.0 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 3.0 THT Standard
68 AC/DC, 10.0 W, THT RAC10-C/277 Series
NRND
10.0 80.0 - 305.0 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 3.75 THT Standard
69 AC/DC, Single Output RAC20-B Series
NRND
11.9, 18.0, 20.0 90.0 - 264.0 12, 15, 24, 3.3, 5 3.0 THT, Screw Terminal Standard
70 AC/DC, Single Output, THT RAC20-N Series
NRND
12.0, 18.0, 20.0 90.0 - 264.0 12, 15, 24, 3.3, 5 3.0 THT Standard
71 AC/DC, 20.0 W RAC20-A Series
NRND
20.0 90.0 - 264.0 12, 15, 24, 3.3, 5, 5 / ± 12, 5 / ± 15, 9, ± 12, ± 15, ± 5 3.0 THT, Screw Terminal Standard
72 AC/DC, 40.0 W RAC40-B Series
NRND
40.0 90.0 - 264.0 12, 15, 24, 5, 5 / 12, 5 / ± 12, 5 / ± 15, ± 12, ± 15, ± 5 3.0 THT, Screw Terminal Standard
73 AC/DC, 40.0 W, Single Output RACM40 Series
NRND
40.0 85.0 - 264.0 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8 4.0 Screw Terminal, Connector Enclosed 3"x2", Open Frame 3"x2"
AC/DC Modules for new Designs Image

AC/DC Modules for new Designs

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Sales

Find the right Sales Contact in your region.




AC/DC Book of Knowledge


  • Extensive electronics knowledge
  • 12 technical chapters
  • Covering linear AC/DC supplies, Apparent, Reactive and Active Power, AC theory, Active and Passive AC component selection, PFC techniques, and many more
  • Author: Steve Roberts, Technical Director at RECOM
  • Free Download