The RAC04-C/230 series are fully certified single and dual regulated AC/DC converters in an encapsulated PCB-mount package style with 3.75kVAC isolation and very low standby power
consumption. The converters have SC protected single as well as dual outputs and meet EN55032 class B without any external components. Uses include board-level power supplies, home automation, instrumentation systems and standby applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC04-0512DC/230
NRND
| 4 | Isolated | 80 - 264 | 5 / 12 | 720 | Standard |
| |||||||
2 |
RAC04-05DC/230
NRND
| 4 | Isolated | 80 - 264 | ± 5 | 400 | Standard |
| |||||||
3 |
RAC04-05SC/230
NRND
| 4 | Isolated | 80 - 264 | 5 | 800 | Standard |
| |||||||
4 |
RAC04-12DC/230
NRND
| 4 | Isolated | 80 - 264 | ± 12 | 166 | Standard |
| |||||||
5 |
RAC04-12SC/230
NRND
| 4 | Isolated | 80 - 264 | 12 | 333 | Standard |
| |||||||
6 |
RAC04-15SC/230
NRND
| 4 | Isolated | 80 - 264 | 15 | 267 | Standard |
| |||||||
7 |
RAC04-24SC/230
NRND
| 4 | Isolated | 80 - 264 | 24 | 167 | Standard |
| |||||||
8 |
RAC04-3.3SC/230
NRND
| 4 | Isolated | 80 - 264 | 3.3 | 1200 | Standard |
|
Attributes | RAC04-C/230 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 4 |
Isolation | Isolated |
Vin (V) | 80 - 264 |
Isolation (kV) | 3.75 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 36.7 |
Width (mm) | 27.2 |
Height (mm) | 17.1 |
Certifications | CB, CE, EN 55022, EN 55024, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 65 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC04-0512DC/230
NRND
| 4 | 5 | 80 - 264 | THT |
| |||
2 |
RAC04-05DC/230
NRND
| 4 | 5 | 80 - 264 | THT |
| |||
3 |
RAC04-05SC/230
NRND
| 4 | 5 | 80 - 264 | THT |
| |||
4 |
RAC04-12DC/230
NRND
| 4 | 12 | 80 - 264 | THT |
| |||
5 |
RAC04-12SC/230
NRND
| 4 | 12 | 80 - 264 | THT |
| |||
6 |
RAC04-15SC/230
NRND
| 4 | 15 | 80 - 264 | THT |
| |||
7 |
RAC04-24SC/230
NRND
| 4 | 24 | 80 - 264 | THT |
| |||
8 |
RAC04-3.3SC/230
NRND
| 4 | 3.3 | 80 - 264 | THT |
|
Title | Type | Date |
---|---|---|
RAC04-C_230.pdf | Datasheet |