The RAC04-C/230 series are fully certified single and dual regulated AC/DC converters in an encapsulated PCB-mount package style with 3.75kVAC isolation and very low standby power
consumption. The converters have SC protected single as well as dual outputs and meet EN55032 class B without any external components. Uses include board-level power supplies, home automation, instrumentation systems and standby applications.
| Attributes | RAC04-15SC/230 |
|---|---|
| AC/DC,DC/DC,IC,Transformer | AC/DC |
| Power (W) | 4 |
| Isolation | Isolated |
| Vin (V) | 80 - 264 |
| Main Vout (V) | 15 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 267 |
| Isolation (kV) | 3.75 |
| Mounting Type | THT |
| Package Style | Standard |
| Length (mm) | 36.7 |
| Width (mm) | 27.2 |
| Height (mm) | 17.1 |
| Certifications | CB, CE, EN 55022, EN 55024, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 65 |
| Protections | SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC04-C_230.pdf | Datasheet | |
| RAC04-S_DC_230.step | 2D/3D | Jul 23, 2019 |