The RAC04 series is an ultra-compact universal input AC/DC power module for PCB mounting. It features ultralow no-load power consumption, short circuit, overload and output overvoltage protection as well as a built-in EMC Class B filter. A high input voltage version (suffix /277) is also available for input voltages of up to 305VAC or 430VDC.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC04-0512DA
End Of Life
| 4 | Isolated | 90 - 264 | 5 / 12 | Standard |
| ||||||||
2 |
RAC04-0512DA/277
End Of Life
| 4 | Isolated | 90 - 305 | 5 / 12 | Standard |
| ||||||||
3 |
RAC04-05SA
NRND
| 4 | Isolated | 90 - 264 | 5 | 800 | Standard |
| |||||||
4 |
RAC04-05SA/277
NRND
| 4 | Isolated | 90 - 305 | 5 | 800 | Standard |
| |||||||
5 |
RAC04-09SA
End Of Life
| 4 | Isolated | 90 - 264 | 9 | 444 | Standard |
| |||||||
6 |
RAC04-09SA/277
End Of Life
| 4 | Isolated | 90 - 305 | 9 | 444 | Standard |
| |||||||
7 |
RAC04-12SA
NRND
| 4 | Isolated | 90 - 264 | 12 | 333 | Standard |
| |||||||
8 |
RAC04-12SA/277
NRND
| 4 | Isolated | 90 - 305 | 12 | 333 | Standard |
| |||||||
9 |
RAC04-15SA
End Of Life
| 4 | Isolated | 90 - 264 | 15 | 267 | Standard |
| |||||||
10 |
RAC04-15SA/277
End Of Life
| 4 | Isolated | 90 - 305 | 15 | 267 | Standard |
| |||||||
11 |
RAC04-24SA
NRND
| 4 | Isolated | 90 - 264 | 24 | 167 | Standard |
| |||||||
12 |
RAC04-24SA/277
End Of Life
| 4 | Isolated | 90 - 305 | 24 | 167 | Standard |
| |||||||
13 |
RAC04-3.3SA
End Of Life
| 4 | Isolated | 90 - 264 | 3.3 | 1200 | Standard |
| |||||||
14 |
RAC04-3.3SA/277
End Of Life
| 4 | Isolated | 90 - 305 | 3.3 | 1200 | Standard |
|
Attributes | RAC04-A |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 4 |
Isolation | Isolated |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 36.7 |
Width (mm) | 27.2 |
Height (mm) | 17.1 |
Protections | SCP |
Directives | RoHS 2 (6/6) |
Packaging Type | Cardboard Box |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC04-05SA
NRND
| 4 | 5 | 90 - 264 | THT |
| |||
2 |
RAC04-05SA/277
NRND
| 4 | 5 | 90 - 305 | THT |
| |||
3 |
RAC04-12SA
NRND
| 4 | 12 | 90 - 264 | THT |
| |||
4 |
RAC04-12SA/277
NRND
| 4 | 12 | 90 - 305 | THT |
| |||
5 |
RAC04-24SA
NRND
| 4 | 24 | 90 - 264 | THT |
|
Title | Type | Date |
---|---|---|
RAC04-A.pdf | Datasheet |