Compact, low cost, high efficiency, universal input switching AC/DC power module for PCB or wired mounting with single or dual outputs. CE/EAC marked and UL/cUL certified.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC06-05DC
End Of Life
| 6 | Isolated | 80 - 264 | ± 5 | 600 | Standard |
| |||||||
2 |
RAC06-05SC
NRND
| 6 | Isolated | 80 - 264 | 5 | 1200 | Standard |
| |||||||
3 |
RAC06-09SC
End Of Life
| 6 | Isolated | 80 - 264 | 9 | 667 | Standard |
| |||||||
4 |
RAC06-12DC
End Of Life
| 6 | Isolated | 80 - 264 | ± 12 | 250 | Standard |
| |||||||
5 |
RAC06-12SC
NRND
| 6 | Isolated | 80 - 264 | 12 | 500 | Standard |
| |||||||
6 |
RAC06-15DC
NRND
| 6 | Isolated | 80 - 264 | ± 15 | 200 | Standard |
| |||||||
7 |
RAC06-15SC
End Of Life
| 6 | Isolated | 80 - 264 | 15 | 400 | Standard |
| |||||||
8 |
RAC06-24SC
NRND
| 6 | Isolated | 80 - 264 | 24 | 250 | Standard |
| |||||||
9 |
RAC06-3.3SC
End Of Life
| 6 | Isolated | 80 - 264 | 3.3 | 1500 | Standard |
|
Attributes | RAC06-C |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 6 |
Isolation | Isolated |
Vin (V) | 80 - 264 |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | Standard |
Height (mm) | 16.4 |
MIN Operating Temp (°C) | -25 |
MAX Operating Temp (°C) | 55 |
Protections | OLP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC06-05SC
NRND
| 6 | 5 | 80 - 264 | THT |
| |||
2 |
RAC06-12SC
NRND
| 6 | 12 | 80 - 264 | THT |
| |||
3 |
RAC06-15DC
NRND
| 6 | 15 | 80 - 264 | THT |
| |||
4 |
RAC06-24SC
NRND
| 6 | 24 | 80 - 264 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-powerline-rac01-10 | ||
RAC06-C.pdf | Datasheet |