AC/DC LED 드라이버

  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 AC/DC, 3 W, Single Output, Wired RACD03 Series
3 90 - 264 15, 3 to 9.5, 6 3.75 Wired Standard
2 AC/DC, Single Output, Wired RACD04 Series
4, 4.2 90 - 264 3 to 12, 3 to 6, 3 to 8 3.75 Wired Standard
3 AC/DC, 4 W, Single Output, Wired RACV04 Series
4 90 - 264 12, 24 3.75 Wired Standard
4 AC/DC, 6 W, Single Output, Screw Terminal RACD06-LP Series
6 198 - 264 2 to 12, 2 to 18, 2 to 9 3.75 Screw Terminal Standard
5 AC/DC, 6 W, Single Output, Screw Terminal RACV06-LP Series
6 198 - 264 12, 24 3.75 Screw Terminal Standard
6 AC/DC, Single Output, Wired RACD07 Series
7 - 7.4 90 - 295 10 to 20, 14 to 28, 3 to 10.5, 5 to 14.5 3.75 Wired Standard
7 AC/DC, 9 W, Single Output, Screw Terminal RACT09 Series
9 198 - 264 13 to 26, 7 to 13, 9 to 18 3.75 Screw Terminal Standard
8 AC/DC, Single Output, Screw Terminal RACD12-LP Series
12, 13 198 - 264 2 to 19, 2 to 24, 2 to 37 3.75 Screw Terminal Standard
9 AC/DC, 12 W, Single Output, Screw Terminal RACT12 Series
12 198 - 264 12 to 24, 18 to 35, 20 to 40, 9 to 18 3.75 Screw Terminal Standard
10 AC/DC, 12 W, Single Output, Screw Terminal RACV12-LP Series
12 198 - 264 12, 24 3.75 Screw Terminal Standard
11 AC/DC, 18 W, Single Output, Screw Terminal RACT18 Series
18 198 - 264 13 to 26, 18 to 36, 26 to 52, 6.5 to 13, 9 to 18 3.75 Screw Terminal Standard
12 AC/DC, Single Output, Screw Terminal RACD20-LP Series
20, 21, 22 198 - 264 2 to 31, 2 to 40, 2 to 59 3.75 Screw Terminal Standard
13 AC/DC, 20 W, Single Output, Screw Terminal RACV20-LP Series
20 198 - 264 12, 24 3.75 Screw Terminal Standard
14 AC/DC, 25 W, Single Output, Screw Terminal RACT25 Series
25 198 - 264 12 to 24, 18 to 36, 25 to 50 3.75 Screw Terminal Standard
15 AC/DC, 6 W, Single Output, Screw Terminal RACD06 Series
NRND
6 90 - 264 12, 24, 3 to 12 3.75 Screw Terminal Standard

…원하시는 정보를 찾지 못하셨나요?

매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.

제품 검색

주요 사양 기준에 따라 제품을 찾아보세요.

영업 지원

가까운 문의처를 찾아보시기 바랍니다.