DC/AC Inverters

RECOM ID250 시리즈
  • Modular inverters from 200W up to 5kW
  • Designed for ground mobile, railway or industrial automation use
  • Input: 12/24VDC or up to 110VDC
  • Output: single or three phase synthetic sine wave
  • High efficiency
RECOM’s DC/AC inverters provide reliable AC output from DC sources in a compact, industrial-grade format. Engineered for battery systems, mobile equipment, and distributed architectures, these DC to AC power converters allow for stable AC generation without the bulk of traditional inverters.

These modules are essential for driving localized AC loads, supporting legacy devices, or providing isolated AC rails within modern DC-powered systems. RECOM’s industrial DC/AC inverters excel in instrumentation and service applications where a dependable AC source must be generated directly from an existing DC bus or battery bank.

Designed for stable switching and low EMI, these DC/AC inverters simplify integration in space-constrained environments. Whether for portable medical devices or industrial controls, RECOM provides regulated DC/AC converters built for long-term reliability.

Explore our portfolio below to find the optimal solution for your DC to AC power conversion needs, backed by RECOM’s proven quality and technical support.
Series Type 설명
IA6000
IA6000
신규
Inverters 6kW 3AC inverter for traction line input 750V
IA750
IA750
신규
Inverter 750W DC/1AC Inverter for Railway Applications
IAC1300
IAC1300
신규
Inverter 1300W DC/3AC Inverter for Railway Applications
IAC1500
IAC1500
신규
Inverter 1500W DC/1AC Inverter for Railway Applications
IAC260
IAC260
신규
Inverter 220W DC/1AC Inverter for Railway Applications in IP65
IAC3000
IAC3000
신규
Inverter 3000W DC/3AC Inverter for Railway Applications
ID250
ID250
Railway Inverter Power 240W, Vin 24-48-72-110VDC, Vout 48VDC: 50-156VAC / 24-72-110VDC: 200-240VAC
ID3300
신규
Inverter 3000W DC/3AC Inverter for Railway Applications
IPS1200
IPS1200
Marine Inverter Power 1200VAC, Vin 48VDC±10%, Vout 3x 115VAC/400Hz (3AC)
SD30000
SD30000
신규
Inverters 30kW DC/DC Power Supply Unit with HV-Output up to 920V
Attributes Inverters
DC/AC
Power (W) 200 - 9000W
Isolation Isolated
Nr. of Outputs Single
Vin (V) 24V…110VDC
200 - 2500VDC
Vout (V) 1AC or 3AC
fout (Hz) sinusoidal
Distortion Factor <=2% with linear load
<=5% with non linear
load according to EN 50091-1
Connection Screw Terminals, Cage Clamps
others on request
Mechanical style Open frame
Chassis mounting, enclosed
19"-Rack style
Certifications CE, EN 55024, EN 55032, EN 62368-1, UL 60950-1, EN50155
MIN Operating Temp (°C) -40.0
MAX Operating Temp (°C) 70.0 / 85.0
Protections OCP, OTP, OVP, SCP
Overload behaviour 2.0 x Inom for 4 sec.
1.2 x Inom for 60 sec, then switch off
Directives REACH, RoHS 2+ (10/10), WEEE
Warranty 3 Years
Regulation Regulated
Contact us for sales inquiries or technical support. We will get back to you as soon as possible.

Frequently Asked Questions

The primary benefit is the ability to drive AC-rated components (such as specialized sensors, small motors, or legacy displays) directly from an existing DC rail or battery bank. This eliminates the need for an external AC mains connection, simplifying the power architecture in mobile, portable, and remote industrial equipment.
Yes. Most of our industrial DC/AC inverters provide galvanic isolation between the DC input and the AC output. This is a critical safety and performance feature that prevents ground loops and protects sensitive DC control electronics from noise or transients on the AC side.
RECOM specializes in compact inverters designed for industrial and embedded loads. While specific outputs vary by series, these modules are engineered to provide stable switching performance and clean AC generation. For sensitive instrumentation, please refer to the specific series datasheet to confirm compatibility with your load requirements.
Absolutely. Unlike consumer-grade power inverters, RECOM's compact DC/AC inverters are built for industrial use. They are designed with robust internal packaging to withstand the mechanical stress, electrical noise, and temperature fluctuations common in mobile service tools and transportation electronics.