레퍼런스 디자인

레퍼런스 디자인 보드는 신속한 회로 설계 및 작동을 위한 런치 패드로 사용할 수 있는 완성된 형태의 PCB입니다. 선택할 수 있는 옵션은 적지만 이 보드를 사용하면 RECOM 제품의 각 기능이 당신의 예상대로 작동하는지 여부를 신속하게 확인할 수 있습니다.
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Frequently Asked Questions

    A PCB reference design is a comprehensive, pre-tested circuit layout that demonstrates how to implement a power component — such as a DC/DC converter — within a specific application. Unlike a basic datasheet, it provides a complete design package including schematics, a Bill of Materials (BOM), and Gerber files.
    While an evaluation board is a physical tool primarily used for testing and measurement, a PCB reference design is a conceptual and technical blueprint. It focuses on "system-level" integration—such as optimizing the layout for a SiC gate driver or a railway-grade power supply — which can be copied directly into your own CAD software.
    Using a DC/DC reference design allows engineers to bypass the trial-and-error phase of layout development. It helps reduce development time, minimizes costly design errors (especially regarding thermal management and EMI), and provides a proven foundation that has already been validated for performance.
    Yes. Turnkey power supply reference designs are intended to be used as production-ready starting points. While they can be adapted to fit your specific mechanical requirements, the core electrical layout is optimized for performance and can be integrated directly into your final system design.

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.