Enter your specs. Scroll to view the results. To reset singles values click the icon. To reset everything, click the button below.
| Series | ||||||||
|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-78CK-0.5
Focus
(4 products)
|
|
| ||||
| 2 |
|
R-78HE-0.3
Focus
(1 product)
|
|
| ||||
| 3 |
|
R-78K-0.5
Focus
(9 products)
|
|
| ||||
| 4 |
|
R-78K-1.0
Focus
(7 products)
|
|
| ||||
| 5 |
|
R-78K-2.0
Focus
(18 products)
|
|
| ||||
| 6 |
|
R12C2T12/R
Focus
(2 products)
|
|
| ||||
| 7 |
|
R12C2T25/R
Focus
(2 products)
|
|
| ||||
| 8 |
|
R15C2T25/R
Focus
(2 products)
|
|
| ||||
| 9 |
|
R1DX
Focus
(16 products)
|
|
| ||||
| 10 |
|
R1M
Focus
(27 products)
|
|
| ||||
| 11 |
|
R1S
Focus
(600 products)
|
|
| ||||
| 12 |
|
R1SE
Focus
(4 products)
|
|
| ||||
| 13 |
|
R1SE/H2
Focus
(6 products)
|
|
| ||||
| 14 |
|
R1SX
Focus
(8 products)
|
|
| ||||
| 15 |
|
R24C2T25
Focus
(2 products)
|
|
| ||||
| 16 |
|
R24C2T25/R
Focus
(2 products)
|
|
| ||||
| 17 |
|
R2M
Focus
(54 products)
|
|
| ||||
| 18 |
|
R2SX
Focus
(24 products)
|
|
| ||||
| 19 |
|
R3M
Focus
(27 products)
|
|
| ||||
| 20 |
|
R5M
Focus
(18 products)
|
|
| ||||
| 21 |
|
R9C1T18/R
Focus
(2 products)
|
|
| ||||
| 22 |
|
RA3
Focus
(32 products)
|
|
| ||||
| 23 |
|
RAC02E-K/277
Focus
(5 products)
|
|
| ||||
| 24 |
|
RAC03-K
Focus
(11 products)
|
|
| ||||
| 25 |
|
RAC03E-K/277
Focus
(5 products)
|
|
| ||||
| 26 |
|
RAC04NE-K/277
Focus
(8 products)
|
|
| ||||
| 27 |
|
RAC05-K/277
Focus
(5 products)
|
|
| ||||
| 28 |
|
RAC05-K/480
Focus
(3 products)
|
|
| ||||
| 29 |
|
RAC05-K/C14
Focus
(5 products)
|
|
| ||||
| 30 |
|
RAC05E-KT
Focus
(5 products)
|
|
| ||||
| 31 |
|
RAC10-K/277
Focus
(8 products)
|
|
| ||||
| 32 |
|
RAC10E-K/277
Focus
(5 products)
|
|
| ||||
| 33 |
|
RAC15-K/480
Focus
(4 products)
|
|
| ||||
| 34 |
|
RAC15-K/WI
Focus
New
(10 products)
|
|
| ||||
| 35 |
|
RAC20-K
Focus
(8 products)
|
|
| ||||
| 36 |
|
RAC20-K/277/NE/W
Focus
(2 products)
|
|
| ||||
| 37 |
|
RAC20-K/W
Focus
(5 products)
|
|
| ||||
| 38 |
|
RAC20E-K/277
Focus
(3 products)
|
|
| ||||
| 39 |
|
RAC20NE-K/277
Focus
New
(10 products)
|
|
| ||||
| 40 |
|
RAC20NE-K/277/EPID
Focus
(5 products)
|
|
| ||||
| 41 |
|
RAC25-K/480
Focus
(4 products)
|
|
| ||||
| 42 |
|
RACM06E-K/277
Focus
(6 products)
|
|
| ||||
| 43 |
|
RACM1200-V
Focus
(5 products)
|
|
| ||||
| 44 |
|
RACM130E-K
Focus
(10 products)
|
|
| ||||
| 45 |
|
RACM140E-K
Focus
(8 products)
|
|
| ||||
| 46 |
|
RACM15E-K
Focus
(11 products)
|
|
| ||||
| 47 |
|
RACM16E-K/277
Focus
(9 products)
|
|
| ||||
| 48 |
|
RACM230-G
Focus
(10 products)
|
|
| ||||
| 49 |
|
RACM30-K/277
Focus
New
(29 products)
|
|
| ||||
| 50 |
|
RACM40-K
Focus
(35 products)
|
|
| ||||
| 51 |
|
RACM550-G
Focus
(8 products)
|
|
| ||||
| 52 |
|
RACM60-K
Focus
(24 products)
|
|
| ||||
| 53 |
|
RACM600-L
Focus
(3 products)
|
|
| ||||
| 54 |
|
RACM90-K
Focus
(10 products)
|
|
| ||||
| 55 |
|
RACPRO1-4SP
Focus
(2 products)
|
|
| ||||
| 56 |
|
RACPRO1-RD
Focus
New
(1 product)
|
|
| ||||
| 57 |
|
RACPRO1-T240
Focus
(1 product)
|
|
| ||||
| 58 |
|
RACPRO1-T480
Focus
(2 products)
|
|
| ||||
| 59 |
|
RACPRO1-T960
Focus
(2 products)
|
|
| ||||
| 60 |
|
RACV22-W
Focus
(1 product)
|
|
| ||||
| 61 |
|
RB
Focus
(240 products)
|
|
| ||||
| 62 |
|
RBBA3000
Focus
(1 product)
|
|
| ||||
| 63 |
|
RBE
Focus
(1 product)
|
|
| ||||
| 64 |
|
RCD-24
Focus
(45 products)
|
|
| ||||
| 65 |
|
RCDE-48
Focus
(3 products)
|
|
| ||||
| 66 |
|
REC10K-AW
Focus
(20 products)
|
|
| ||||
| 67 |
|
REC10K-RW
Focus
New
(20 products)
|
|
| ||||
| 68 |
|
REC150H-UW
Focus
(5 products)
|
|
| ||||
| 69 |
|
REC20K-Z
Focus
(16 products)
|
|
| ||||
| 70 |
|
REC300H-W
Focus
(4 products)
|
|
| ||||
| 71 |
|
REC30E-Z
Focus
(14 products)
|
|
| ||||
| 72 |
|
REC30K
Focus
(27 products)
|
|
| ||||
| 73 |
|
REC3A-W
Focus
(4 products)
|
|
| ||||
| 74 |
|
REC5A-W
Focus
(4 products)
|
|
| ||||
| 75 |
|
REC5K-AW
Focus
(1 product)
|
|
| ||||
| 76 |
|
REC5K-RW
Focus
(2 products)
|
|
| ||||
| 77 |
|
REC6A-W
Focus
(4 products)
|
|
| ||||
| 78 |
|
REC8E
Focus
(21 products)
|
|
| ||||
| 79 |
|
REDIIN120
Focus
(3 products)
|
|
| ||||
| 80 |
|
REDIIN240
Focus
(2 products)
|
|
| ||||
| 81 |
|
REDIIN480
Focus
(2 products)
|
|
| ||||
| 82 |
|
REE
Focus
(1 product)
|
|
| ||||
| 83 |
|
REFIN2U-S
Focus
New
(1 product)
|
|
| ||||
| 84 |
|
REM1
Focus
(12 products)
|
|
| ||||
| 85 |
|
REM10
Focus
(96 products)
|
|
| ||||
| 86 |
|
REM2A
Focus
(64 products)
|
|
| ||||
| 87 |
|
REM3.5E
Focus
(360 products)
|
|
| ||||
| 88 |
|
REM4A
Focus
(56 products)
|
|
| ||||
| 89 |
|
REM5E
Focus
(360 products)
|
|
| ||||
| 90 |
|
REM60-W
Focus
(14 products)
|
|
| ||||
| 91 |
|
REM6E
Focus
(210 products)
|
|
| ||||
| 92 |
|
RFB
Focus
(1 product)
|
|
| ||||
| 93 |
|
RFM
Focus
(1 product)
|
|
| ||||
| 94 |
|
RFMM
Focus
(1 product)
|
|
| ||||
| 95 |
|
RK
Focus
(64 products)
|
|
| ||||
| 96 |
|
RKE
Focus
(3 products)
|
|
| ||||
| 97 |
|
RKK
Focus
(1 product)
|
|
| ||||
| 98 |
|
RKZE
Focus
(112 products)
|
|
| ||||
| 99 |
|
RMD150-UW
Focus
(2 products)
|
|
| ||||
| 100 |
|
RMD300-UW
Focus
(3 products)
|
|
| ||||
| 101 |
|
RMD500-EW
Focus
(1 product)
|
|
| ||||
| 102 |
|
RMOD300-UW
Focus
(11 products)
|
|
| ||||
| 103 |
|
RMOD360-UW
Focus
(2 products)
|
|
| ||||
| 104 |
|
RMOD400-EW
Focus
(1 product)
|
|
| ||||
| 105 |
|
RMOD400-W
Focus
(2 products)
|
|
| ||||
| 106 |
|
RMOD500-W
Focus
(6 products)
|
|
| ||||
| 107 |
|
RMOD600-EW
Focus
(1 product)
|
|
| ||||
| 108 |
|
RMOD600-W
Focus
(1 product)
|
|
| ||||
| 109 |
|
ROE
Focus
(7 products)
|
|
| ||||
| 110 |
|
RP
Focus
(180 products)
|
|
| ||||
| 111 |
|
RP03-RAW
Focus
(8 products)
|
|
| ||||
| 112 |
|
RP06-RAW
Focus
(8 products)
|
|
| ||||
| 113 |
|
RP08-AW
Focus
(42 products)
|
|
| ||||
| 114 |
|
RP10-RAW
Focus
(9 products)
|
|
| ||||
| 115 |
|
RP40Q-RUW
Focus
(40 products)
|
|
| ||||
| 116 |
|
RP60Q-RUW
Focus
(40 products)
|
|
| ||||
| 117 |
|
RPA100E-W
Focus
(2 products)
|
|
| ||||
| 118 |
|
RPA150E-EW
Focus
(3 products)
|
|
| ||||
| 119 |
|
RPA150Q-RUW
Focus
(3 products)
|
|
| ||||
| 120 |
|
RPA20-AW
Focus
(36 products)
|
|
| ||||
| 121 |
|
RPA20-FR
Focus
New
(16 products)
|
|
| ||||
| 122 |
|
RPA30-AW
Focus
(36 products)
|
|
| ||||
| 123 |
|
RPA300E
Focus
(1 product)
|
|
| ||||
| 124 |
|
RPA40-FR
Focus
(7 products)
|
|
| ||||
| 125 |
|
RPA60-FW
Focus
(24 products)
|
|
| ||||
| 126 |
|
RPH-3.0
Focus
(2 products)
|
|
| ||||
| 127 |
|
RPH-3.0-EVM-1
Focus
(1 product)
|
|
| ||||
| 128 |
|
RPL-1.0
Focus
(2 products)
|
|
| ||||
| 129 |
|
RPL-1.0-EVM-1
Focus
(1 product)
|
|
| ||||
| 130 |
|
RPL-10
Focus
(2 products)
|
|
| ||||
| 131 |
|
RPL-10-EVM-1
Focus
(1 product)
|
|
| ||||
| 132 |
|
RPL-20
Focus
(2 products)
|
|
| ||||
| 133 |
|
RPL-20-EVM-1
Focus
(1 product)
|
|
| ||||
| 134 |
|
RPL-3.0
Focus
(2 products)
|
|
| ||||
| 135 |
|
RPL-3.0-EVM-1
Focus
(1 product)
|
|
| ||||
| 136 |
|
RPL-5.0
Focus
(2 products)
|
|
| ||||
| 137 |
|
RPL-5.0-EVM-1
Focus
(1 product)
|
|
| ||||
| 138 |
|
RPM-1.0
Focus
(4 products)
|
|
| ||||
| 139 |
|
RPM-2.0
Focus
(4 products)
|
|
| ||||
| 140 |
|
RPM-3.0
Focus
(4 products)
|
|
| ||||
| 141 |
|
RPM-6.0
Focus
(4 products)
|
|
| ||||
| 142 |
|
RPMA-4.5
Focus
(1 product)
|
|
| ||||
| 143 |
|
RPMA-8.0
Focus
(1 product)
|
|
| ||||
| 144 |
|
RPMB-2.0
Focus
(8 products)
|
|
| ||||
| 145 |
|
RPMB-3.0
Focus
(8 products)
|
|
| ||||
| 146 |
|
RPMGE-10
Focus
(2 products)
|
|
| ||||
| 147 |
|
RPMGH-40
Focus
(2 products)
|
|
| ||||
| 148 |
|
RPMGQ-20
Focus
(2 products)
|
|
| ||||
| 149 |
|
RPMGS-20
Focus
(2 products)
|
|
| ||||
| 150 |
|
RPMH-0.5
Focus
(10 products)
|
|
| ||||
| 151 |
|
RPMH-1.5
Focus
(10 products)
|
|
| ||||
| 152 |
|
RPX-0.5Q
Focus
(2 products)
|
|
| ||||
| 153 |
|
RPX-0.5Q-EVM-1
Focus
(1 product)
|
|
| ||||
| 154 |
|
RPX-1.0
Focus
(2 products)
|
|
| ||||
| 155 |
|
RPX-1.5
Focus
(2 products)
|
|
| ||||
| 156 |
|
RPX-1.5Q
Focus
(2 products)
|
|
| ||||
| 157 |
|
RPX-1.5Q-EVM-1
Focus
(1 product)
|
|
| ||||
| 158 |
|
RPX-2.5
Focus
(2 products)
|
|
| ||||
| 159 |
|
RPX-4.0
Focus
(2 products)
|
|
| ||||
| 160 |
|
RPX-4.0-EVM-1
Focus
(1 product)
|
|
| ||||
| 161 |
|
RPY-1.5Q
Focus
(2 products)
|
|
| ||||
| 162 |
|
RPY-1.5Q-EVM-1
Focus
(1 product)
|
|
| ||||
| 163 |
|
RPZ-0.5
Focus
(2 products)
|
|
| ||||
| 164 |
|
RPZ-0.5-EVM-1
Focus
(1 product)
|
|
| ||||
| 165 |
|
RPZ-1.0
Focus
(2 products)
|
|
| ||||
| 166 |
|
RPZ-1.0-EVM-1
Focus
(1 product)
|
|
| ||||
| 167 |
|
RPZ-2.0
Focus
(2 products)
|
|
| ||||
| 168 |
|
RPZ-2.0-EVM-1
Focus
(1 product)
|
|
| ||||
| 169 |
|
RPZ-3.0A
Focus
(2 products)
|
|
| ||||
| 170 |
|
RPZ-3.0A-EVM-1
Focus
(1 product)
|
|
| ||||
| 171 |
|
RPZ-6.0
Focus
(2 products)
|
|
| ||||
| 172 |
|
RPZ-6.0-EVM-1
Focus
(1 product)
|
|
| ||||
| 173 |
|
RS12-Z
Focus
(10 products)
|
|
| ||||
| 174 |
|
RS3E
Focus
(24 products)
|
|
| ||||
| 175 |
|
RS3K
Focus
(20 products)
|
|
| ||||
| 176 |
|
RSE
Focus
(2 products)
|
|
| ||||
| 177 |
|
RSE-Z
Focus
(2 products)
|
|
| ||||
| 178 |
|
RSH2
Focus
(80 products)
|
|
| ||||
| 179 |
|
RSH3
Focus
(48 products)
|
|
| ||||
| 180 |
|
RSK-RUW
Focus
(2 products)
|
|
| ||||
| 181 |
|
RSOE
Focus
(2 products)
|
|
| ||||
| 182 |
|
RSOE-Z
Focus
(2 products)
|
|
| ||||
| 183 |
|
RSOK-Z
Focus
(2 products)
|
|
| ||||
| 184 |
|
RTC2-RW
Focus
(4 products)
|
|
| ||||
| 185 |
|
RYK
Focus
(2 products)
|
|
| ||||
| 186 |
|
RxxC05TExxS
Focus
(2 products)
|
|
| ||||
| 187 |
|
RxxC1TFxxS
Focus
(2 products)
|
|
| ||||
| 188 |
|
RxxCTExxS
Focus
(2 products)
|
|
| ||||
| 189 |
|
RxxCTxxS
Focus
(2 products)
|
|
| ||||
| 190 |
|
RxxPxx/R
Focus
(300 products)
|
|
| ||||
| 191 |
|
RACPRO1-S120
Coming Soon
(3 products)
|
|
| ||||
| 192 |
|
RACPRO1-S240
Coming Soon
(1 product)
|
|
| ||||
| 193 |
|
RACPRO1-S240E
Coming Soon
(3 products)
|
|
| ||||
| 194 |
|
RACPRO1-S480
Coming Soon
(2 products)
|
|
| ||||
| 195 |
|
RMD40-UW
Coming Soon
(4 products)
|
|
| ||||
| 196 |
|
RMD75-UW
Coming Soon
(4 products)
|
|
| ||||
| 197 |
|
RMOD2000-EW
Coming Soon
(2 products)
|
|
| ||||
| 198 |
|
RMOD4000-EW
Coming Soon
(2 products)
|
|
| ||||
| 199 |
|
ROJ
Coming Soon
(5 products)
|
|
| ||||
| 200 |
|
R-5A
(40 products)
|
|
| ||||
| 201 |
|
R-6
(24 products)
|
|
| ||||
| 202 |
|
R-7
(30 products)
|
|
| ||||
| 203 |
|
R-78-0.5
(9 products)
|
|
| ||||
| 204 |
|
R-78-1.0
(4 products)
|
|
| ||||
| 205 |
|
R-78AA-0.5
(18 products)
|
|
| ||||
| 206 |
|
R-78AA-1.0
(10 products)
|
|
| ||||
| 207 |
|
R-78B-1.0
(18 products)
|
|
| ||||
| 208 |
|
R-78B-1.5
(6 products)
|
|
| ||||
| 209 |
|
R-78B-2.0
(9 products)
|
|
| ||||
| 210 |
|
R-78C-1.0
(6 products)
|
|
| ||||
| 211 |
|
R-78E-0.5
(5 products)
|
|
| ||||
| 212 |
|
R-78E-1.0
(3 products)
|
|
| ||||
| 213 |
|
R-78HB-0.3
(2 products)
|
|
| ||||
| 214 |
|
R-78HB-0.5
(12 products)
|
|
| ||||
| 215 |
|
R-78HB-0.5/W
(2 products)
|
|
| ||||
| 216 |
|
R-78S-0.1
(3 products)
|
|
| ||||
| 217 |
|
R-78S3.3-0.1-EVM-1
(1 product)
|
|
| ||||
| 218 |
|
R-78S3.3-0.1-EVM-1/SBL-1
(1 product)
|
| |||||
| 219 |
|
R-78S3.3-0.1-EVM-1/STM-1
(1 product)
|
| |||||
| 220 |
|
R-78T-1.0
(18 products)
|
|
| ||||
| 221 |
|
R-78W-0.5
(4 products)
|
|
| ||||
| 222 |
|
R-DR/CLIP
(1 product)
|
|
| ||||
| 223 |
|
R-REF01-HB
(1 product)
|
|
| ||||
| 224 |
|
R-REF02-78S
(1 product)
|
|
| ||||
| 225 |
|
R-REF03-CAN1
(1 product)
|
|
| ||||
| 226 |
|
R-REF04-RIA12
(2 products)
|
|
| ||||
| 227 |
|
R0.25D
(600 products)
|
|
| ||||
| 228 |
|
R0.25DA
(40 products)
|
|
| ||||
| 229 |
|
R0.25S
(600 products)
|
|
| ||||
| 230 |
|
R0.25S/E
(36 products)
|
|
| ||||
| 231 |
|
R0.5D
(240 products)
|
|
| ||||
| 232 |
|
R0.5S
(240 products)
|
|
| ||||
| 233 |
|
R0.5Z
(96 products)
|
|
| ||||
| 234 |
|
R0.5ZX
(4 products)
|
|
| ||||
| 235 |
|
R1D
(600 products)
|
|
| ||||
| 236 |
|
R1DA
(120 products)
|
|
| ||||
| 237 |
|
R1S/E
(48 products)
|
|
| ||||
| 238 |
|
R1Z
(200 products)
|
|
| ||||
| 239 |
|
R1ZX
(4 products)
|
|
| ||||
| 240 |
|
R2D
(400 products)
|
|
| ||||
| 241 |
|
R2S
(480 products)
|
|
| ||||
| 242 |
|
RAC-ADAPT-ST-1
(1 product)
|
|
| ||||
| 243 |
|
RAC-MB1
(1 product)
|
|
| ||||
| 244 |
|
RAC01-GA
(2 products)
|
|
| ||||
| 245 |
|
RAC01-GB
(4 products)
|
|
| ||||
| 246 |
|
RAC02-E/277
(4 products)
|
|
| ||||
| 247 |
|
RAC02-GA
(5 products)
|
|
| ||||
| 248 |
|
RAC02-GB
(5 products)
|
|
| ||||
| 249 |
|
RAC03-E/277
(4 products)
|
|
| ||||
| 250 |
|
RAC03-ER/277
(8 products)
|
|
|
| Part Number | AC/DC or DC/DC | Power (W) | Vin (V) | Main Vout (V) | Package Style | Isolation (kV) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-78CK12-0.5
Focus
| DC/DC | 6 | 15 - 40 | 12 | SIP3 | |||||
| 2 |
|
R-78CK15-0.5
Focus
| DC/DC | 7.5 | 18 - 40 | 15 | SIP3 | |||||
| 3 |
|
R-78CK3.3-0.5
Focus
| DC/DC | 1.65 | 5 - 40 | 3.3 | SIP3 | |||||
| 4 |
|
R-78CK5.0-0.5
Focus
| DC/DC | 2.5 | 6.5 - 40 | 5 | SIP3 | |||||
| 5 |
|
R-78HE5.0-0.3
Focus
| DC/DC | 1.5 | 6.5 - 72 | 5 | SIP3 | |||||
| 6 |
|
R-78K1.2-2.0
Focus
| DC/DC | 2.4 | 4.5 - 36 | 1.2 | SIP3 | |||||
| 7 |
|
R-78K1.2-2.0L
Focus
| DC/DC | 2.4 | 4.5 - 36 | 1.2 | SIP3 | |||||
| 8 |
|
R-78K1.5-0.5
Focus
| DC/DC | 0.75 | 4.5 - 36 | 1.5 | SIP3 | |||||
| 9 |
|
R-78K1.5-2.0
Focus
| DC/DC | 3 | 4.5 - 36 | 1.5 | SIP3 | |||||
| 10 |
|
R-78K1.5-2.0L
Focus
| DC/DC | 3 | 4.5 - 36 | 1.5 | SIP3 | |||||
| 11 |
|
R-78K1.8-0.5
Focus
| DC/DC | 0.9 | 4.5 - 36 | 1.8 | SIP3 | |||||
| 12 |
|
R-78K1.8-1.0
Focus
| DC/DC | 1.8 | 4.5 - 36 | 1.8 | SIP3 | |||||
| 13 |
|
R-78K1.8-2.0
Focus
| DC/DC | 3.6 | 4.5 - 36 | 1.8 | SIP3 | |||||
| 14 |
|
R-78K1.8-2.0L
Focus
| DC/DC | 3.6 | 4.5 - 36 | 1.8 | SIP3 | |||||
| 15 |
|
R-78K12-0.5
Focus
| DC/DC | 6 | 15 - 36 | 12 | SIP3 | |||||
| 16 |
|
R-78K12-1.0
Focus
| DC/DC | 12 | 15 - 36 | 12 | SIP3 | |||||
| 17 |
|
R-78K12-2.0
Focus
| DC/DC | 24 | 14 - 36 | 12 | SIP3 | |||||
| 18 |
|
R-78K12-2.0L
Focus
| DC/DC | 24 | 14 - 36 | 12 | SIP3 | |||||
| 19 |
|
R-78K15-0.5
Focus
| DC/DC | 7.5 | 18 - 36 | 15 | SIP3 | |||||
| 20 |
|
R-78K15-1.0
Focus
| DC/DC | 15 | 18 - 36 | 15 | SIP3 | |||||
| 21 |
|
R-78K15-2.0
Focus
| DC/DC | 30 | 18 - 36 | 15 | SIP3 | |||||
| 22 |
|
R-78K15-2.0L
Focus
| DC/DC | 30 | 18 - 36 | 15 | SIP3 | |||||
| 23 |
|
R-78K2.5-0.5
Focus
| DC/DC | 1.25 | 4.5 - 36 | 2.5 | SIP3 | |||||
| 24 |
|
R-78K2.5-1.0
Focus
| DC/DC | 2.5 | 4.5 - 36 | 2.5 | SIP3 | |||||
| 25 |
|
R-78K2.5-2.0
Focus
| DC/DC | 5 | 4.5 - 36 | 2.5 | SIP3 | |||||
| 26 |
|
R-78K2.5-2.0L
Focus
| DC/DC | 5 | 4.5 - 36 | 2.5 | SIP3 | |||||
| 27 |
|
R-78K3.3-0.5
Focus
| DC/DC | 1.65 | 4.5 - 36 | 3.3 | SIP3 | |||||
| 28 |
|
R-78K3.3-1.0
Focus
| DC/DC | 3.3 | 4.5 - 36 | 3.3 | SIP3 | |||||
| 29 |
|
R-78K3.3-2.0
Focus
| DC/DC | 6.6 | 4.5 - 36 | 3.3 | SIP3 | |||||
| 30 |
|
R-78K3.3-2.0L
Focus
| DC/DC | 6.6 | 4.5 - 36 | 3.3 | SIP3 | |||||
| 31 |
|
R-78K5.0-0.5
Focus
| DC/DC | 2.5 | 6.5 - 36 | 5 | SIP3 | |||||
| 32 |
|
R-78K5.0-1.0
Focus
| DC/DC | 5 | 6.5 - 36 | 5 | SIP3 | |||||
| 33 |
|
R-78K5.0-2.0
Focus
| DC/DC | 10 | 6.5 - 36 | 5 | SIP3 | |||||
| 34 |
|
R-78K5.0-2.0L
Focus
| DC/DC | 10 | 6.5 - 36 | 5 | SIP3 | |||||
| 35 |
|
R-78K6.5-0.5
Focus
| DC/DC | 3.25 | 8 - 36 | 6.5 | SIP3 | |||||
| 36 |
|
R-78K9.0-0.5
Focus
| DC/DC | 4.5 | 12 - 36 | 9 | SIP3 | |||||
| 37 |
|
R-78K9.0-1.0
Focus
| DC/DC | 9 | 12 - 36 | 9 | SIP3 | |||||
| 38 |
|
R-78K9.0-2.0
Focus
| DC/DC | 18 | 11 - 36 | 9 | SIP3 | |||||
| 39 |
|
R-78K9.0-2.0L
Focus
| DC/DC | 18 | 11 - 36 | 9 | SIP3 | |||||
| 40 |
|
R05C05TE05S-CT
Focus
| DC/DC | 0.5 | 5 | 5 | SMD 16 Pin | 3 | ||||
| 41 |
|
R05C05TE05S-R
Focus
| DC/DC | 0.5 | 5 | 5 | SMD 16 Pin | 3 | ||||
| 42 |
|
R05C1TF05S-CT
Focus
| DC/DC | 1 | 5 | 5 | 12 pad LGA | 3 | ||||
| 43 |
|
R05C1TF05S-R
Focus
| DC/DC | 1 | 5 | 5 | 12 pad LGA | 3 | ||||
| 44 |
|
R05CT05S-CT
Focus
| DC/DC | 0.5 | 5 | 5 | SMD 16 Pin | 5 | ||||
| 45 |
|
R05CT05S-R
Focus
| DC/DC | 0.5 | 5 | 5 | SMD 16 Pin | 5 | ||||
| 46 |
|
R05CTE05S-CT
Focus
| DC/DC | 1 | 5 | 5 | SMD 16 Pin | 3 | ||||
| 47 |
|
R05CTE05S-R
Focus
| DC/DC | 1 | 5 | 5 | SMD 16 Pin | 3 | ||||
| 48 |
|
R05P05D/P/R6.4
Focus
| DC/DC | 1 | 5 | ± 5 | SIP7 | 6.4 | ||||
| 49 |
|
R05P05D/P/R8
Focus
| DC/DC | 1 | 5 | ± 5 | SIP7 | 8 | ||||
| 50 |
|
R05P05D/R6.4
Focus
| DC/DC | 1 | 5 | ± 5 | SIP7 | 6.4 | ||||
| 51 |
|
R05P05D/R8
Focus
| DC/DC | 1 | 5 | ± 5 | SIP7 | 8 | ||||
| 52 |
|
R05P05S/P/R6.4
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 6.4 | ||||
| 53 |
|
R05P05S/P/R8
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 8 | ||||
| 54 |
|
R05P05S/P/X2/R6.4
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 6.4 | ||||
| 55 |
|
R05P05S/P/X2/R8
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 8 | ||||
| 56 |
|
R05P05S/R6.4
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 6.4 | ||||
| 57 |
|
R05P05S/R8
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 8 | ||||
| 58 |
|
R05P05S/X2/R6.4
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 6.4 | ||||
| 59 |
|
R05P05S/X2/R8
Focus
| DC/DC | 1 | 5 | 5 | SIP7 | 8 | ||||
| 60 |
|
R05P09D/P/R6.4
Focus
| DC/DC | 1 | 5 | ± 9 | SIP7 | 6.4 | ||||
| 61 |
|
R05P09D/P/R8
Focus
| DC/DC | 1 | 5 | ± 9 | SIP7 | 8 | ||||
| 62 |
|
R05P09D/R6.4
Focus
| DC/DC | 1 | 5 | ± 9 | SIP7 | 6.4 | ||||
| 63 |
|
R05P09D/R8
Focus
| DC/DC | 1 | 5 | ± 9 | SIP7 | 8 | ||||
| 64 |
|
R05P09S/P/R6.4
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 6.4 | ||||
| 65 |
|
R05P09S/P/R8
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 8 | ||||
| 66 |
|
R05P09S/P/X2/R6.4
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 6.4 | ||||
| 67 |
|
R05P09S/P/X2/R8
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 8 | ||||
| 68 |
|
R05P09S/R6.4
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 6.4 | ||||
| 69 |
|
R05P09S/R8
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 8 | ||||
| 70 |
|
R05P09S/X2/R6.4
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 6.4 | ||||
| 71 |
|
R05P09S/X2/R8
Focus
| DC/DC | 1 | 5 | 9 | SIP7 | 8 | ||||
| 72 |
|
R05P12D/P/R6.4
Focus
| DC/DC | 1 | 5 | ± 12 | SIP7 | 6.4 | ||||
| 73 |
|
R05P12D/P/R8
Focus
| DC/DC | 1 | 5 | ± 12 | SIP7 | 8 | ||||
| 74 |
|
R05P12D/R6.4
Focus
| DC/DC | 1 | 5 | ± 12 | SIP7 | 6.4 | ||||
| 75 |
|
R05P12D/R8
Focus
| DC/DC | 1 | 5 | ± 12 | SIP7 | 8 | ||||
| 76 |
|
R05P12S/P/R6.4
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 6.4 | ||||
| 77 |
|
R05P12S/P/R8
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 8 | ||||
| 78 |
|
R05P12S/P/X2/R6.4
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 6.4 | ||||
| 79 |
|
R05P12S/P/X2/R8
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 8 | ||||
| 80 |
|
R05P12S/R6.4
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 6.4 | ||||
| 81 |
|
R05P12S/R8
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 8 | ||||
| 82 |
|
R05P12S/X2/R6.4
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 6.4 | ||||
| 83 |
|
R05P12S/X2/R8
Focus
| DC/DC | 1 | 5 | 12 | SIP7 | 8 | ||||
| 84 |
|
R05P15D/P/R6.4
Focus
| DC/DC | 1 | 5 | ± 15 | SIP7 | 6.4 | ||||
| 85 |
|
R05P15D/P/R8
Focus
| DC/DC | 1 | 5 | ± 15 | SIP7 | 8 | ||||
| 86 |
|
R05P15D/R6.4
Focus
| DC/DC | 1 | 5 | ± 15 | SIP7 | 6.4 | ||||
| 87 |
|
R05P15D/R8
Focus
| DC/DC | 1 | 5 | ± 15 | SIP7 | 8 | ||||
| 88 |
|
R05P15S/P/R6.4
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 6.4 | ||||
| 89 |
|
R05P15S/P/R8
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 8 | ||||
| 90 |
|
R05P15S/P/X2/R6.4
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 6.4 | ||||
| 91 |
|
R05P15S/P/X2/R8
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 8 | ||||
| 92 |
|
R05P15S/R6.4
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 6.4 | ||||
| 93 |
|
R05P15S/R8
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 8 | ||||
| 94 |
|
R05P15S/X2/R6.4
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 6.4 | ||||
| 95 |
|
R05P15S/X2/R8
Focus
| DC/DC | 1 | 5 | 15 | SIP7 | 8 | ||||
| 96 |
|
R05P3.3D/P/R6.4
Focus
| DC/DC | 1 | 5 | ± 3.3 | SIP7 | 6.4 | ||||
| 97 |
|
R05P3.3D/P/R8
Focus
| DC/DC | 1 | 5 | ± 3.3 | SIP7 | 8 | ||||
| 98 |
|
R05P3.3D/R6.4
Focus
| DC/DC | 1 | 5 | ± 3.3 | SIP7 | 6.4 | ||||
| 99 |
|
R05P3.3D/R8
Focus
| DC/DC | 1 | 5 | ± 3.3 | SIP7 | 8 | ||||
| 100 |
|
R05P3.3S/P/R6.4
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 6.4 | ||||
| 101 |
|
R05P3.3S/P/R8
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 8 | ||||
| 102 |
|
R05P3.3S/P/X2/R6.4
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 6.4 | ||||
| 103 |
|
R05P3.3S/P/X2/R8
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 8 | ||||
| 104 |
|
R05P3.3S/R6.4
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 6.4 | ||||
| 105 |
|
R05P3.3S/R8
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 8 | ||||
| 106 |
|
R05P3.3S/X2/R6.4
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 6.4 | ||||
| 107 |
|
R05P3.3S/X2/R8
Focus
| DC/DC | 1 | 5 | 3.3 | SIP7 | 8 | ||||
| 108 |
|
R09P05D/P/R6.4
Focus
| DC/DC | 1 | 9 | ± 5 | SIP7 | 6.4 | ||||
| 109 |
|
R09P05D/P/R8
Focus
| DC/DC | 1 | 9 | ± 5 | SIP7 | 8 | ||||
| 110 |
|
R09P05D/R6.4
Focus
| DC/DC | 1 | 9 | ± 5 | SIP7 | 6.4 | ||||
| 111 |
|
R09P05D/R8
Focus
| DC/DC | 1 | 9 | ± 5 | SIP7 | 8 | ||||
| 112 |
|
R09P05S/P/R6.4
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 6.4 | ||||
| 113 |
|
R09P05S/P/R8
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 8 | ||||
| 114 |
|
R09P05S/P/X2/R6.4
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 6.4 | ||||
| 115 |
|
R09P05S/P/X2/R8
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 8 | ||||
| 116 |
|
R09P05S/R6.4
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 6.4 | ||||
| 117 |
|
R09P05S/R8
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 8 | ||||
| 118 |
|
R09P05S/X2/R6.4
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 6.4 | ||||
| 119 |
|
R09P05S/X2/R8
Focus
| DC/DC | 1 | 9 | 5 | SIP7 | 8 | ||||
| 120 |
|
R09P09D/P/R6.4
Focus
| DC/DC | 1 | 9 | ± 9 | SIP7 | 6.4 | ||||
| 121 |
|
R09P09D/P/R8
Focus
| DC/DC | 1 | 9 | ± 9 | SIP7 | 8 | ||||
| 122 |
|
R09P09D/R6.4
Focus
| DC/DC | 1 | 9 | ± 9 | SIP7 | 6.4 | ||||
| 123 |
|
R09P09D/R8
Focus
| DC/DC | 1 | 9 | ± 9 | SIP7 | 8 | ||||
| 124 |
|
R09P09S/P/R6.4
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 6.4 | ||||
| 125 |
|
R09P09S/P/R8
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 8 | ||||
| 126 |
|
R09P09S/P/X2/R6.4
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 6.4 | ||||
| 127 |
|
R09P09S/P/X2/R8
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 8 | ||||
| 128 |
|
R09P09S/R6.4
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 6.4 | ||||
| 129 |
|
R09P09S/R8
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 8 | ||||
| 130 |
|
R09P09S/X2/R6.4
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 6.4 | ||||
| 131 |
|
R09P09S/X2/R8
Focus
| DC/DC | 1 | 9 | 9 | SIP7 | 8 | ||||
| 132 |
|
R09P12D/P/R6.4
Focus
| DC/DC | 1 | 9 | ± 12 | SIP7 | 6.4 | ||||
| 133 |
|
R09P12D/P/R8
Focus
| DC/DC | 1 | 9 | ± 12 | SIP7 | 8 | ||||
| 134 |
|
R09P12D/R6.4
Focus
| DC/DC | 1 | 9 | ± 12 | SIP7 | 6.4 | ||||
| 135 |
|
R09P12D/R8
Focus
| DC/DC | 1 | 9 | ± 12 | SIP7 | 8 | ||||
| 136 |
|
R09P12S/P/R6.4
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 6.4 | ||||
| 137 |
|
R09P12S/P/R8
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 8 | ||||
| 138 |
|
R09P12S/P/X2/R6.4
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 6.4 | ||||
| 139 |
|
R09P12S/P/X2/R8
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 8 | ||||
| 140 |
|
R09P12S/R6.4
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 6.4 | ||||
| 141 |
|
R09P12S/R8
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 8 | ||||
| 142 |
|
R09P12S/X2/R6.4
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 6.4 | ||||
| 143 |
|
R09P12S/X2/R8
Focus
| DC/DC | 1 | 9 | 12 | SIP7 | 8 | ||||
| 144 |
|
R09P15D/P/R6.4
Focus
| DC/DC | 1 | 9 | ± 15 | SIP7 | 6.4 | ||||
| 145 |
|
R09P15D/P/R8
Focus
| DC/DC | 1 | 9 | ± 15 | SIP7 | 8 | ||||
| 146 |
|
R09P15D/R6.4
Focus
| DC/DC | 1 | 9 | ± 15 | SIP7 | 6.4 | ||||
| 147 |
|
R09P15D/R8
Focus
| DC/DC | 1 | 9 | ± 15 | SIP7 | 8 | ||||
| 148 |
|
R09P15S/P/R6.4
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 6.4 | ||||
| 149 |
|
R09P15S/P/R8
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 8 | ||||
| 150 |
|
R09P15S/P/X2/R6.4
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 6.4 | ||||
| 151 |
|
R09P15S/P/X2/R8
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 8 | ||||
| 152 |
|
R09P15S/R6.4
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 6.4 | ||||
| 153 |
|
R09P15S/R8
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 8 | ||||
| 154 |
|
R09P15S/X2/R6.4
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 6.4 | ||||
| 155 |
|
R09P15S/X2/R8
Focus
| DC/DC | 1 | 9 | 15 | SIP7 | 8 | ||||
| 156 |
|
R09P3.3D/P/R6.4
Focus
| DC/DC | 1 | 9 | ± 3.3 | SIP7 | 6.4 | ||||
| 157 |
|
R09P3.3D/P/R8
Focus
| DC/DC | 1 | 9 | ± 3.3 | SIP7 | 8 | ||||
| 158 |
|
R09P3.3D/R6.4
Focus
| DC/DC | 1 | 9 | ± 3.3 | SIP7 | 6.4 | ||||
| 159 |
|
R09P3.3D/R8
Focus
| DC/DC | 1 | 9 | ± 3.3 | SIP7 | 8 | ||||
| 160 |
|
R09P3.3S/P/R6.4
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 6.4 | ||||
| 161 |
|
R09P3.3S/P/R8
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 8 | ||||
| 162 |
|
R09P3.3S/P/X2/R6.4
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 6.4 | ||||
| 163 |
|
R09P3.3S/P/X2/R8
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 8 | ||||
| 164 |
|
R09P3.3S/R6.4
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 6.4 | ||||
| 165 |
|
R09P3.3S/R8
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 8 | ||||
| 166 |
|
R09P3.3S/X2/R6.4
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 6.4 | ||||
| 167 |
|
R09P3.3S/X2/R8
Focus
| DC/DC | 1 | 9 | 3.3 | SIP7 | 8 | ||||
| 168 |
|
R12C2T12/R-CT
Focus
| DC/DC | 2.5 | 9 - 18 | 36-Pin SSOP | 5 | |||||
| 169 |
|
R12C2T12/R-R
Focus
| DC/DC | 2.5 | 9 - 18 | 36-Pin SSOP | 5 | |||||
| 170 |
|
R12C2T25/R-CT
Focus
| DC/DC | 2.5 | 9 - 18 | 36-Pin SSOP | 5 | |||||
| 171 |
|
R12C2T25/R-R
Focus
| DC/DC | 2.5 | 9 - 18 | 36-Pin SSOP | 5 | |||||
| 172 |
|
R12P05D/P/R6.4
Focus
| DC/DC | 1 | 12 | ± 5 | SIP7 | 6.4 | ||||
| 173 |
|
R12P05D/P/R8
Focus
| DC/DC | 1 | 12 | ± 5 | SIP7 | 8 | ||||
| 174 |
|
R12P05D/R6.4
Focus
| DC/DC | 1 | 12 | ± 5 | SIP7 | 6.4 | ||||
| 175 |
|
R12P05D/R8
Focus
| DC/DC | 1 | 12 | ± 5 | SIP7 | 8 | ||||
| 176 |
|
R12P05S/P/R6.4
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 6.4 | ||||
| 177 |
|
R12P05S/P/R8
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 8 | ||||
| 178 |
|
R12P05S/P/X2/R6.4
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 6.4 | ||||
| 179 |
|
R12P05S/P/X2/R8
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 8 | ||||
| 180 |
|
R12P05S/R6.4
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 6.4 | ||||
| 181 |
|
R12P05S/R8
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 8 | ||||
| 182 |
|
R12P05S/X2/R6.4
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 6.4 | ||||
| 183 |
|
R12P05S/X2/R8
Focus
| DC/DC | 1 | 12 | 5 | SIP7 | 8 | ||||
| 184 |
|
R12P09D/P/R6.4
Focus
| DC/DC | 1 | 12 | ± 9 | SIP7 | 6.4 | ||||
| 185 |
|
R12P09D/P/R8
Focus
| DC/DC | 1 | 12 | ± 9 | SIP7 | 8 | ||||
| 186 |
|
R12P09D/R6.4
Focus
| DC/DC | 1 | 12 | ± 9 | SIP7 | 6.4 | ||||
| 187 |
|
R12P09D/R8
Focus
| DC/DC | 1 | 12 | ± 9 | SIP7 | 8 | ||||
| 188 |
|
R12P09S/P/R6.4
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 6.4 | ||||
| 189 |
|
R12P09S/P/R8
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 8 | ||||
| 190 |
|
R12P09S/P/X2/R6.4
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 6.4 | ||||
| 191 |
|
R12P09S/P/X2/R8
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 8 | ||||
| 192 |
|
R12P09S/R6.4
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 6.4 | ||||
| 193 |
|
R12P09S/R8
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 8 | ||||
| 194 |
|
R12P09S/X2/R6.4
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 6.4 | ||||
| 195 |
|
R12P09S/X2/R8
Focus
| DC/DC | 1 | 12 | 9 | SIP7 | 8 | ||||
| 196 |
|
R12P12D/P/R6.4
Focus
| DC/DC | 1 | 12 | ± 12 | SIP7 | 6.4 | ||||
| 197 |
|
R12P12D/P/R8
Focus
| DC/DC | 1 | 12 | ± 12 | SIP7 | 8 | ||||
| 198 |
|
R12P12D/R6.4
Focus
| DC/DC | 1 | 12 | ± 12 | SIP7 | 6.4 | ||||
| 199 |
|
R12P12D/R8
Focus
| DC/DC | 1 | 12 | ± 12 | SIP7 | 8 | ||||
| 200 |
|
R12P12S/P/R6.4
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 6.4 | ||||
| 201 |
|
R12P12S/P/R8
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 8 | ||||
| 202 |
|
R12P12S/P/X2/R6.4
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 6.4 | ||||
| 203 |
|
R12P12S/P/X2/R8
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 8 | ||||
| 204 |
|
R12P12S/R6.4
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 6.4 | ||||
| 205 |
|
R12P12S/R8
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 8 | ||||
| 206 |
|
R12P12S/X2/R6.4
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 6.4 | ||||
| 207 |
|
R12P12S/X2/R8
Focus
| DC/DC | 1 | 12 | 12 | SIP7 | 8 | ||||
| 208 |
|
R12P15D/P/R6.4
Focus
| DC/DC | 1 | 12 | ± 15 | SIP7 | 6.4 | ||||
| 209 |
|
R12P15D/P/R8
Focus
| DC/DC | 1 | 12 | ± 15 | SIP7 | 8 | ||||
| 210 |
|
R12P15D/R6.4
Focus
| DC/DC | 1 | 12 | ± 15 | SIP7 | 6.4 | ||||
| 211 |
|
R12P15D/R8
Focus
| DC/DC | 1 | 12 | ± 15 | SIP7 | 8 | ||||
| 212 |
|
R12P15S/P/R6.4
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 6.4 | ||||
| 213 |
|
R12P15S/P/R8
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 8 | ||||
| 214 |
|
R12P15S/P/X2/R6.4
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 6.4 | ||||
| 215 |
|
R12P15S/P/X2/R8
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 8 | ||||
| 216 |
|
R12P15S/R6.4
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 6.4 | ||||
| 217 |
|
R12P15S/R8
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 8 | ||||
| 218 |
|
R12P15S/X2/R6.4
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 6.4 | ||||
| 219 |
|
R12P15S/X2/R8
Focus
| DC/DC | 1 | 12 | 15 | SIP7 | 8 | ||||
| 220 |
|
R12P3.3D/P/R6.4
Focus
| DC/DC | 1 | 12 | ± 3.3 | SIP7 | 6.4 | ||||
| 221 |
|
R12P3.3D/P/R8
Focus
| DC/DC | 1 | 12 | ± 3.3 | SIP7 | 8 | ||||
| 222 |
|
R12P3.3D/R6.4
Focus
| DC/DC | 1 | 12 | ± 3.3 | SIP7 | 6.4 | ||||
| 223 |
|
R12P3.3D/R8
Focus
| DC/DC | 1 | 12 | ± 3.3 | SIP7 | 8 | ||||
| 224 |
|
R12P3.3S/P/R6.4
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 6.4 | ||||
| 225 |
|
R12P3.3S/P/R8
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 8 | ||||
| 226 |
|
R12P3.3S/P/X2/R6.4
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 6.4 | ||||
| 227 |
|
R12P3.3S/P/X2/R8
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 8 | ||||
| 228 |
|
R12P3.3S/R6.4
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 6.4 | ||||
| 229 |
|
R12P3.3S/R8
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 8 | ||||
| 230 |
|
R12P3.3S/X2/R6.4
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 6.4 | ||||
| 231 |
|
R12P3.3S/X2/R8
Focus
| DC/DC | 1 | 12 | 3.3 | SIP7 | 8 | ||||
| 232 |
|
R15C2T25/R-CT
Focus
| DC/DC | 2.5 | 13.5 - 18 | 36-Pin SSOP | 5 | |||||
| 233 |
|
R15C2T25/R-R
Focus
| DC/DC | 2.5 | 13.5 - 18 | 36-Pin SSOP | 5 | |||||
| 234 |
|
R15P05D/P/R6.4
Focus
| DC/DC | 1 | 15 | ± 5 | SIP7 | 6.4 | ||||
| 235 |
|
R15P05D/P/R8
Focus
| DC/DC | 1 | 15 | ± 5 | SIP7 | 8 | ||||
| 236 |
|
R15P05D/R6.4
Focus
| DC/DC | 1 | 15 | ± 5 | SIP7 | 6.4 | ||||
| 237 |
|
R15P05D/R8
Focus
| DC/DC | 1 | 15 | ± 5 | SIP7 | 8 | ||||
| 238 |
|
R15P05S/P/R6.4
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 6.4 | ||||
| 239 |
|
R15P05S/P/R8
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 8 | ||||
| 240 |
|
R15P05S/P/X2/R6.4
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 6.4 | ||||
| 241 |
|
R15P05S/P/X2/R8
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 8 | ||||
| 242 |
|
R15P05S/R6.4
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 6.4 | ||||
| 243 |
|
R15P05S/R8
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 8 | ||||
| 244 |
|
R15P05S/X2/R6.4
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 6.4 | ||||
| 245 |
|
R15P05S/X2/R8
Focus
| DC/DC | 1 | 15 | 5 | SIP7 | 8 | ||||
| 246 |
|
R15P09D/P/R6.4
Focus
| DC/DC | 1 | 15 | ± 9 | SIP7 | 6.4 | ||||
| 247 |
|
R15P09D/P/R8
Focus
| DC/DC | 1 | 15 | ± 9 | SIP7 | 8 | ||||
| 248 |
|
R15P09D/R6.4
Focus
| DC/DC | 1 | 15 | ± 9 | SIP7 | 6.4 | ||||
| 249 |
|
R15P09D/R8
Focus
| DC/DC | 1 | 15 | ± 9 | SIP7 | 8 | ||||
| 250 |
|
R15P09S/P/R6.4
Focus
| DC/DC | 1 | 15 | 9 | SIP7 | 6.4 |