| Part Number | Isolation (kV) | Mounting Type | Topology | Primary Inductance (µH) | WindingTurnsRatio | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RBE-017-UBAS-R
Focus
New
| 3 | SMD | Flyback | 11 | 1:1.4:1.4:1.4 |
|
| |||||
| 2 |
|
RBE-017-UBAS-CT
Coming Soon
| 3 | SMD | Flyback | 11 | 1:1.4:1.4:1.4 |
|
|
| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVPW014-RBE-017-2412-1
New
| 6 | 3 | 9 - 36 | 12 |
RBE-017
|
| Attributes | RBE-017 |
|---|---|
| Product Category | TRANSFORMER |
| Isolation | Isolated |
| Vin (V) | 24 |
| Main Vout (V) | 12 |
| MAX Iout (mA) | 500 |
| Isolation (kV) | 3 |
| Mounting Type | SMD |
| Package Style | 15.1x11.5x5.9 |
| Length (mm) | 15.1 |
| Width (mm) | 11.5 |
| Height (mm) | 5.9 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Warranty | 1 Year |
| Config | 2 Primary 2 Secondary |
| Topology | Flyback |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 40 |
| Primary Winding | Single+Aux |
| Secondary Winding | Dual |
| Primary Inductance (µH) | 11 |
| MAX Primary DCR (Ω) | 0.12 |
| MAX Secondary DCR (Ω) | 0.39 |
| WindingTurnsRatio | 1:1.4:1.4:1.4 |
| Center Tap | No |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RBE-017-UBAS-R
Focus
New
| 12 | 24 | SMD |
| |||
| 2 |
|
RBE-017-UBAS-CT
Coming Soon
| 12 | 24 | SMD |
|
| Title | Type | Date |
|---|---|---|
| RBE-017.pdf | Datasheet |