The Recom Power Module takes a standard 15W-60W converter and mounts it on a PCB with screw terminals, an EMC filter, input protection circuitry and a built-in heatsink to offer a complete power module that can be mounted on a bulkhead or on a standard DIN rail. The Power Module is primarily designed for transport applications such as a GPS vehicle tracking power supply or a radio communications power supply, but will also find many uses in industrial, communications or battery-powered applications.
| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | ||
|---|---|---|---|---|---|---|---|---|---|
|
No Records Found
|
|||||||||
| Attributes | RPMD40-4815SGW |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 40 |
| Isolation | Isolated |
| Vin (V) | 18 - 75 |
| Main Vout (V) | 13.5 to 16.5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 2666 |
| Isolation (kV) | 1.6 |
| Mounting Type | DIN-Rail |
| Package Style | DIN-Rail |
| Length (mm) | 125 |
| Width (mm) | 57.6 |
| Height (mm) | 24.5 |
| Certifications | EN 55022, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 57 |
| Protections | SCP |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Control Pin Function | Positive |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Cardboard Box |
| Regulation | Regulated |
| Attributes | RPMD40-4815SGW |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 40 |
| Isolation | Isolated |
| Vin (V) | 18 - 75 |
| Main Vout (V) | 13.5 to 16.5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 2666 |
| Isolation (kV) | 1.6 |
| Mounting Type | DIN-Rail |
| Package Style | DIN-Rail |
| Length (mm) | 125 |
| Width (mm) | 57.6 |
| Height (mm) | 24.5 |
| Certifications | EN 55022, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 57 |
| Protections | SCP |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Control Pin Function | Positive |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Cardboard Box |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| Power_Modules.pdf | Datasheet |