Industrial Grade DC/DC Switching Regulators

Our wide range of industrial-grade switching regulators is designed to handle the demands of modern industrial automation applications, delivering 0.5A to 50A output current. These modules integrate complete power regulation with up to 98% efficiency, high power density, optimized heat management, and a low mounting height suitable for space-constrained applications. Despite their compact size, they are fully featured converters with adjustable output voltage, soft start, remote on/off control, output sense feedback, and comprehensive OCP, OLP, OTP, and UVLO protection.