|
1
|
|
R-78CK-0.5
Focus
(4 products)
|
- Efficiency up to 96%, no need for heatsinks
- Pin-out compatible with LM78xx linears
|
- Compact package (L*W*H=11.5*7.55*10.2mm)
- Wide input range (5V - 40V)
|
|
|
|
|
|
2
|
|
R-78HE-0.3
Focus
(1 product)
|
- Designed for 12V - 60V battery-powered apps
- Wide input range (6.5V - 72V)
|
- 100V surge withstand
- -40°C to +105°C operation at 48V input, full load
|
|
|
|
|
|
3
|
|
R-78K-0.5
Focus
(9 products)
|
- Efficiency up to 96%, no need for heatsinks
- 4.5 - 36VDC wide input voltage
|
- -40°C to +90°C ambient operation without derating
- Pin compatible with 78 series regulators
|
|
|
|
|
|
4
|
|
R-78K-1.0
Focus
(7 products)
|
- Efficiency up to 95%, no need for heatsinks
- 4.5 - 36VDC wide input voltage
|
- -40°C to +90°C ambient operation without derating
- Pin compatible with 78 series regulators
|
|
|
|
|
|
5
|
|
R-78K-2.0
Focus
(18 products)
|
- Efficiency up to 96%, no need for heatsinks
- 4.5 - 36VDC wide input voltage
|
- -40°C to +90°C ambient operation without derating
- Pin compatible with 78 series regulators
|
|
|
|
|
|
6
|
|
R12C2T12/R
Focus
(2 products)
|
- 2.5W isolated DC/DC converter
- Programmable asymmetrical output voltages
|
- 9 - 18VDC input voltage range
- For IGBT/Si/SiC/Cascode GaN gate drive bias voltages
|
|
|
|
|
|
7
|
|
R12C2T25/R
Focus
(2 products)
|
- 2.5W isolated DC/DC converter
- Programmable asymmetrical output voltages
|
- 9 - 18VDC input voltage range
- For IGBT/Si/SiC/Cascode GaN gate drive bias voltages
|
|
|
|
|
|
8
|
|
R15C2T25/R
Focus
(2 products)
|
- 2.5W isolated DC/DC converter
- Programmable asymmetrical output voltages
|
- 13.5 - 18VDC input voltage range
- For IGBT/Si/SiC/Cascode GaN gate drive bias voltages
|
|
|
|
|
|
9
|
|
R1DX
Focus
(16 products)
|
- 1W Power in SMD package
- Pin compatible with R1D series
|
- -40°C to +95°C operating temperature @ full load
- High 3kVDC/1 second or 1kVDC/1 second isolation
|
|
|
|
|
|
10
|
|
R1M
Focus
(27 products)
|
- 1W power in SMD package
- 4:1 Input voltage range
|
- Efficiency up to 81%
- 1.6kVDC/1min isolation
|
|
|
|
|
|
11
|
|
R1S
Focus
(600 products)
|
- Full power at 100°C ambient temperature
- 1kVDC/1s or 3kVDC/1s isolation option
|
- UL and EN certified, CB report
- Suitable for fully automated assembly (including vapor phase soldering)
|
|
|
|
|
|
12
|
|
R1SE
Focus
(4 products)
|
- 1:1 input range
- SMD package
|
- Efficiency up to 75%
- 1kVDC/1s isolation
|
|
|
|
|
|
13
|
|
R1SE/H2
Focus
(6 products)
|
- SMD case style
- Tape and reel packaging
|
- UL60950-1 certified
- High operating temperature range from -40°C to +100°C at full load
|
|
|
|
|
|
14
|
|
R1SX
Focus
(8 products)
|
- 1W Power in SMD package
- Pin compatible with R1S series
|
- -40°C to +100°C operating temperature @ full load
- High 3kVDC/1 second or 1kVDC/1 second isolation
|
|
|
|
|
|
15
|
|
R24C2T25
Focus
(2 products)
|
- 2W isolated DC/DC converter
- Programmable asymmetrical output voltages
|
- Ideal for IGBT/Si/SiC/GaN gate drive bias voltages
- High 3kVAC/1min isolation
|
|
|
|
|
|
16
|
|
R24C2T25/R
Focus
(2 products)
|
- 2.5W isolated DC/DC converter
- Programmable asymmetrical output voltages
|
- 21 - 27VDC input voltage range
- For IGBT/Si/SiC/Cascode GaN gate drive bias voltages
|
|
|
|
|
|
17
|
|
R2M
Focus
(54 products)
|
- 2W power in SMD or DIP8 package
- 4:1 Input voltage range
|
- Efficiency up to 81%
- 1.6kVDC/1min isolation
|
|
|
|
|
|
18
|
|
R2SX
Focus
(24 products)
|
- 2 Watt power supply in SMD package
- -40°C to +100°C operating temperature
|
- No minimum load required
- IEC/EN/UL62368-1 certified, CB Report
|
|
|
|
|
|
19
|
|
R3M
Focus
(27 products)
|
- 3W power in SMD package
- 4:1 Input voltage range
|
- Efficiency up to 84%
- 1.6kVDC/1min isolation
|
|
|
|
|
|
20
|
|
R5M
Focus
(18 products)
|
- 5W power in SMD package
- 4:1 Input voltage range
|
- Efficiency up to 86%
- 1.6kVDC/1min isolation
|
|
|
|
|
|
21
|
|
R9C1T18/R
Focus
(2 products)
|
- 1.5W isolated DC/DC converter
- Programmable asymmetrical output voltages
|
- 8.5 - 18VDC input voltage range
- For IGBT/Si/SiC/Cascode GaN gate drive bias voltages
|
|
|
|
|
|
22
|
|
RA3
Focus
(32 products)
|
- 3W isolated DC/DC converter
- High 5.2kVDC/1min isolation
|
- Wide operating temperature range: -40°C to +85°C
- Ideal for IGBT/Si/SiC/GaN gate drive power
|
|
|
|
|
|
23
|
|
RAC02E-K/277
Focus
(5 products)
|
- 85 to 305VAC input voltage range
- 4kVAC isolation strength
|
- Operating temperature: -40°C to +90°C
- Full load output power up to 80°C
|
|
|
|
|
|
24
|
|
RAC03-K
Focus
(11 products)
|
- JEDEC-reflow solder-able construction
- Standby mode optimized (Ecodesign Lot 6)
|
- Full load rating from 85 to 265Vac
- -40 to +80°C rated operating temperature
|
|
|
|
|
|
25
|
|
RAC03E-K/277
Focus
(5 products)
|
- 85 to 305Vac input / OVC III
- Full load output power up to 75°C
|
- 15.4mm low profile
- -40°C to 85°C operating temperature
|
|
|
|
|
|
26
|
|
RAC04NE-K/277
Focus
(8 products)
|
- 85-305VAC input with a full load up to +80°C
- Enhanced surge ratings of 2kV (L-N); 4kV (L-PE)
|
- OVC III overvolatge category up to 3000m altitude
- 6 watt boost power up to 20s
|
|
|
|
|
|
27
|
|
RAC05-K/277
Focus
(5 products)
|
- Wide input range 85-305VAC
- Standby mode optimized (eco design Lot 6)
|
- Overvoltage category OVC III (2000m)
- Operating temperature range: -40°C to +90°C
|
|
|
|
|
|
28
|
|
RAC05-K/480
Focus
(3 products)
|
- Ultra-wide input range 85-528VAC
- OVC III input rating without additional fuses
|
- Operating temperature range: -40°C to +80°C
- Overvoltage and overcurrent protected
|
|
|
|
|
|
29
|
|
RAC05E-KT
Focus
(5 products)
|
- 100-240VAC Input
- Primary side regulated
|
- EI-30 transformer pinout
- Full load operation: -25 to 55°C
|
|
|
|
|
|
30
|
|
RAC10-K/277
Focus
(8 products)
|
- Wide input range 85-305VAC
- Operating temperature range: -40°C to +80°C
|
- High efficiency over entire load range
- No external components necessary
|
|
|
|
|
|
31
|
|
RAC10E-K/277
Focus
(5 products)
|
- Wide input range 85-305VAC
- 5000m operating altitude
|
- OVC III over voltage category up to 2000m
- Operating temperature ratings: -40°C to +90°C
|
|
|
|
|
|
32
|
|
RAC15-K/480
Focus
(4 products)
|
- OVC III and PD3 up to 5000m altitude
- 85-528VAC input range
|
- -40°C to +90°C operating temperature
- LPS limited power source
|
|
|
|
|
|
33
|
|
RAC15-K/WI
Focus
(10 products)
|
- Ultra low Input: AC: 18-264V or DC: 18-375V
- 1.5”x2” compact size; standard pinning [P12]
|
- Print mount or flying wire connections
- OVC III to 3000m or OVC II to 5000m altitude
|
|
|
|
|
|
34
|
|
RAC20-K
Focus
(8 products)
|
- Wide input range 85-264VAC
- Standby mode optimized PSU (ENER Lot 6)
|
- Ultra-high efficiency over entire load range
- Operating temperature range: -40°C to +85°C
|
|
|
|
|
|
35
|
|
RAC20-K/277/NE/W
Focus
(2 products)
|
- Wide input range 85-264VAC / 85-305VAC
- Standby mode optimized PSU (ENER Lot 6)
|
- Operating Altitude up to 5000m
- Operating temperature range: -40°C to +85°C
|
|
|
|
|
|
36
|
|
RAC20-K/W
Focus
(5 products)
|
- Wide input range 85-264VAC
- Standby mode optimized PSU (ENER Lot 6)
|
- Ultra-high efficiency over entire load range
- Operating temperature range: -40°C to +85°C
|
|
|
|
|
|
37
|
|
RAC20E-K/277
Focus
(3 products)
|
- Wide input range 85-305VAC
- 5000m operating altitude
|
- OVC III over voltage category up to 2000m
- Operating temperature ratings: -40°C to +90°C
|
|
|
|
|
|
38
|
|
RAC20NE-K/277
Focus
(10 products)
|
- 85-305VAC (option “/400”: .. 440VAC) input range
- Full load ratings to 60°C, (option “/HT” .. 85°C)
|
- EN55032 “B”: O/P floating or earth-coupled
- Surge immunity 2kVAC: L-N &; 4kV: L; N - Earth
|
|
|
|
|
|
39
|
|
RAC20NE-K/277/EPID
Focus
(5 products)
|
- 85-305VAC wide input range
- Full load power ratings to 55°C
|
- 23 Watt Boost Power
- Optional CV/CC overcurrent limited
|
|
|
|
|
|
40
|
|
RAC25-K/480
Focus
(4 products)
|
- OVC III and PD3 up to 5000m altitude
- 85-528VAC input range
|
- -40°C to +90°C operating temperature:
- LPS limited power source
|
|
|
|
|
|
41
|
|
RACA100
Focus
New
(8 products)
|
- 90 – 264VAC Wide range input
- IEC320 Inlet: -C14, Class I or -C8, Class II
|
- Built-in active PFC power factor correction
- No load power consumption<0.15W
|
|
|
|
|
|
42
|
|
RACA150
Focus
New
(4 products)
|
- 90 – 264VAC Wide range input
- IEC320 Inlet: -C14, Class I or -C8, Class II
|
- Built-in active PFC power factor correction
- No load power consumption<0.15W
|
|
|
|
|
|
43
|
|
RACM06E-K/277
Focus
(6 products)
|
- 6 Watt output up to 60°C
- 1”x1” footprint; 17mm low profile
|
- 100-277VAC nominal operating range
- -40°C to +90°C operating temperature ratings
|
|
|
|
|
|
44
|
|
RACM1200-V
Focus
(5 products)
|
- Up to 1000 Watt fan-less power / 1200W boost
- Designed and manufactured in europe
|
- Efficiency exceeding 90% from 15% load
- Wide Operating temperature range -40…+80°C
|
|
|
|
|
|
45
|
|
RACM130E-K
Focus
(10 products)
|
- Wide range input: 85-264VAC
- 130W peak power
|
- OVC III rating
- 2MOPP medical certified, B and BF ready
|
|
|
|
|
|
46
|
|
RACM140E-K
Focus
(8 products)
|
- Cost-efficient and reliable Design
- 210W boost power up to 10s
|
- Over voltage category OVC III; 2000m
- 5000m operating altitude
|
|
|
|
|
|
47
|
|
RACM15E-K
Focus
(11 products)
|
- Panel- and DIN-rail mount or open card fixation
- CV/CC: constant voltage; constant current limited
|
- -40°C to +85°C operating temperature ratings
- OVC III rated up to 3000m Altitude
|
|
|
|
|
|
48
|
|
RACM16E-K/277
Focus
(9 products)
|
- CV/CC: constant voltage; constant current limited
- 100-277VAC input range with full load up to 65°C
|
- -40°C to +85°C operating temperature ratings
- OVC III rated up to 3000m Altitude
|
|
|
|
|
|
49
|
|
RACM230-G
Focus
(10 products)
|
- 160W baseplate-cooled, fan-less operation
- 230W peak power or forced air rating
|
- Universal AC input range (80~264Vac)
- Standby power consumption <0.5W
|
|
|
|
|
|
50
|
|
RACM30-K/277
Focus
(29 products)
|
- OVC III up to 5000m and LPS
- Meets EN55032 “B” floating or earth coupled load
|
- Full load power: -40 to +60°C
- Reduced load rating to 90°C
|
|
|
|
|
|
51
|
|
RACM3000-M
Focus
New
(3 products)
|
- 3000W DC-out @ In: 180-264VAC or 400-800VDC
- UL62368 & UL60601; IEC60335 (-2-29)
|
- 5V/2A standby output
- Active current sharing support; (optional OR-ing FET)
|
|
|
|
|
|
52
|
|
RACM40-K
Focus
(35 products)
|
- 1.6“x3“, open card units; optional 2“x3“
- 1.8“x3.2“, encapsulated modules
|
- 40W power from -40°C up to +65°C ambient
- Operating temp. up to +85°C with derating
|
|
|
|
|
|
53
|
|
RACM550-G
Focus
(8 products)
|
- 300W baseplate-cooled, fan-less operation
- 550W peak power or forced air rating
|
- Universal AC input range (80~264VAC)
- Standby power consumption <0.5W
|
|
|
|
|
|
54
|
|
RACM60-K
Focus
(24 products)
|
- Input Range: 80-264VAC or 80-305VAC
- Temperature rang: -40 to +85°C with derating
|
- Over voltage category OVC III
- 2MOPP medical certified B and BF compliant
|
|
|
|
|
|
55
|
|
RACM600-L
Focus
(3 products)
|
- Up to 450 Watt convection cooled output
- Up to 800 Watt dynamic load supply
|
- 5VSB output (always on)
- Remote sensing, CTRL ON/OFF, PMBus
|
|
|
|
|
|
56
|
|
RACM65S-K/277
Focus
New
(21 products)
|
- Extended input: 90-305VAC
- 65 watts with 11 W/in³ or 20 W/in³ density
|
- OVC III up to 3000 or 5000m altitude
- Thermally effective basplate on 1.5 x 3 inch footprint
|
|
|
|
|
|
57
|
|
RACM90-K
Focus
(10 products)
|
- Wide range input: 85-264VAC
- Operating temperature from -40°C to +90°C
|
- OVC III and LPS rated
- 2MOPP medical certified, B and BF compliant
|
|
|
|
|
|
58
|
|
RACPRO1-4SP
Focus
(2 products)
|
- Push-in connectors for tool-less wiring
- Start-Up delay adjustable by switch
|
- NEC Class 2 limit switchable (for 5A module)
- Adjustable power limit & load indication by LED
|
|
|
|
|
|
59
|
|
RACPRO1-RD
Focus
(1 product)
|
- Slim Design (43mm) with 25° Push-In connectors
- Fast tool-less mounting and demounting
|
- Wide DC-Input Range 9V to 56V
- Operation with 12V, 24V & 48V power supplies
|
|
|
|
|
|
60
|
|
RACPRO1-S120
Focus
(3 products)
|
- Smallest 120W DIN Rail PSU in the market
- Highest Power Density up to 500W/liter
|
- Slim Design (28mm) with 25° Push-In connectors
- DC-Input Range 88-370VDC
|
|
|
|
|
|
61
|
|
RACPRO1-S240
Focus
(1 product)
|
- Slim Design (39mm) with 25° Push-In connectors
- Active Power Factor Correction >0.95
|
- Active Inrush Current Limit
- DC-Input Range 88-370VDC
|
|
|
|
|
|
62
|
|
RACPRO1-S240E
Focus
(3 products)
|
- Slim Design (39mm) with 25° Push-In connectors
- Active Inrush Current Limit
|
- Split AC-Input 85V to 132VAC & 170V to 277VAC
- Highest Efficiency up to 94%
|
|
|
|
|
|
63
|
|
RACPRO1-S480
Focus
(2 products)
|
- Slim Design (52mm) with 25° Push-In connectors
- Active Power Factor Correction 0.95
|
- Active Inrush Current Limit
- DC-Input Range 88-370VDC
|
|
|
|
|
|
64
|
|
RACPRO1-T240
Focus
(1 product)
|
- Slim Design (43mm) with 25° Push-In connectors
- Fast tool-less mounting and demounting
|
- Active Inrush Current Limitation
- 2-phase AC operation 2x350V to 2x575V
|
|
|
|
|
|
65
|
|
RACPRO1-T480
Focus
(2 products)
|
- Slim Design (52mm) with 25° Push-In connectors
- Fast tool-less mounting and demounting
|
- PFC >0.9 and Active Inrush Current Limitation
- DC-Input Range 430V to 815V/850V 10s
|
|
|
|
|
|
66
|
|
RACPRO1-T960
Focus
(2 products)
|
- Slim Design (80mm) with 25° Push-In connectors
- Fast tool-less mounting and demounting
|
- PFC >0.9 and Active Inrush Current Limitation
- DC-Input Range 430V to 815V/850V 10s
|
|
|
|
|
|
67
|
|
RACV22-W
Focus
(1 product)
|
- Power supply for stationary railroad systems
- LED driver for trackside railroad lighting
|
- Applicable for low trackside lighting (nGgB) DB InfraGO AG
- Housing with connection box in protection class IP65
|
|
|
|
|
|
68
|
|
RB
Focus
(240 products)
|
- Low cost 1W converter
- Power sharing on dual output versions
|
- 1kVDC/1s or 2kVDC/1s isolation option
- Optional continuous short circuit protection
|
|
|
|
|
|
69
|
|
RBA-026
Focus
New
(2 products)
|
- Small-Sized Isolation Transformer
- SMD Surface Mount Installation
|
- Isolation Voltage: 6000VDC/1minute
- Operating Temperature: -40~125°C
|
|
|
|
|
|
70
|
|
RBBA3000
Focus
(1 product)
|
- Non-isolated buck/boost converter
- Up to 3000W in half brick case
|
- Adjustable output voltage and current
- Efficiency up to 96%
|
|
|
|
|
|
71
|
|
RBE
Focus
(1 product)
|
- 1:1 input range
- Low cost 1W converter
|
- Efficiency up to 76%
- -40°C to +85°C operating temperature range
|
|
|
|
|
|
72
|
|
RBE-011
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
73
|
|
RBE-014
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
74
|
|
RBE-017
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
75
|
|
RBE-023
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
76
|
|
RBE-024
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
77
|
|
RBE-025
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
78
|
|
RBE-027
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
79
|
|
RBE-029
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
80
|
|
RBE-030
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
81
|
|
RBE-038
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
82
|
|
RCD-24
Focus
(45 products)
|
- UL/ RAILWAYS Certified Constant Current LED Driver
- Wide Input and Output Voltage Range
|
- Digital PWM and Analogue Voltage Dimming
- Short Circuit Protected
|
|
|
|
|
|
83
|
|
RCDE-48
Focus
(3 products)
|
- Low cost buck LED driver
- 6-60V input
|
- Constant current output (350, 700 or 1050mA)
- Digital PWM and analogue voltage dimming
|
|
|
|
|
|
84
|
|
REC10K-AW
Focus
(20 products)
|
- Industry standard 10W 1”x1” package
- Derates to 100°C ambient temperature
|
- Wide 4:1 input
- ON/OFF control pin, UVLO, SCP
|
|
|
|
|
|
85
|
|
REC10K-RW
Focus
(20 products)
|
- Industry standard 10W DIP24 package
- Derates to 100°C ambient temperature
|
- Wide 4:1 input
- ON/OFF control pin, UVLO, SCP
|
|
|
|
|
|
86
|
|
REC150H-UW
Focus
(5 products)
|
- 150W DC/DC converter in Half Brick format
- 9-75VDC ultra wide input voltage range
|
- 2.5kVDC/1 minute insulation
- Efficiency up to 89.5%
|
|
|
|
|
|
87
|
|
REC20K-Z
Focus
(16 products)
|
- Industry standard 20W 1”x1” package
- Derates to 105°C ambient temperature
|
- Wide 4:1 input
- ON/OFF control pin, UVLO, SCP
|
|
|
|
|
|
88
|
|
REC300H-W
Focus
(4 products)
|
- 300W DC/DC converter in Half Brick format
- 9-36VDC wide input voltage range
|
- 3kVDC/1 minute insulation
- Fully protected with UVLO, SCP, OVP, and OLP
|
|
|
|
|
|
89
|
|
REC30E-Z
Focus
(14 products)
|
- 30W in a 1”x1” case
- 4:1 wide input voltage range
|
- 2kVDC/1min isolation
- IEC/EN62638-1certified
|
|
|
|
|
|
90
|
|
REC30K
Focus
(27 products)
|
- Industry standard 30W 1”x1” package
- Derates to 105°C ambient temperature
|
- Wide 2:1 and 4:1 input ranges
- ON/OFF control pin, UVLO, SCP
|
|
|
|
|
|
91
|
|
REC3A-W
Focus
(4 products)
|
- 2:1 input voltage range
- Efficiency up to 81%
|
- EMI Class A without external components
- Continuous short circuit protection
|
|
|
|
|
|
92
|
|
REC5A-W
Focus
(4 products)
|
- 2:1 input voltage range
- Efficiency up to 81%
|
- EMI Class A without external components
- Continuous short circuit protection
|
|
|
|
|
|
93
|
|
REC5K-AW
Focus
(1 product)
|
- 4kVDC/1sec isolation
- Industry standard 5W 1”x1” package
|
- Feedback regulated output
- Derates to 110°C ambient temperature
|
|
|
|
|
|
94
|
|
REC5K-RW
Focus
(2 products)
|
- 4kVDC/1sec isolation
- Industry standard 5W DIP24 package
|
- Low ripple and noise
- Derates to 110°C ambient temperature
|
|
|
|
|
|
95
|
|
REC6A-W
Focus
(4 products)
|
- 2:1 input voltage range
- Efficiency up to 80%
|
- EMI Class A without external components
- Continuous short circuit protection
|
|
|
|
|
|
96
|
|
REC6K-AW
Focus
New
(18 products)
|
- Industry standard 6W 1”x1” package
- Derates to 105°C ambient temperature
|
- Wide 4:1 input
- ON/OFF control pin, UVLO, SCP
|
|
|
|
|
|
97
|
|
REC6K-RW
Focus
New
(18 products)
|
- Industry standard 6W DIP24 package
- Derates to 105°C ambient temperature
|
|
|
|
|
|
|
98
|
|
REDIIN120
Focus
(3 products)
|
- Universal input voltage range 90-264VAC
- Built-In constant current circuit
|
- Three output variations 12V, 24V and 48V available
- Adjustable output voltage range ±10%
|
|
|
|
|
|
99
|
|
REDIIN240
Focus
(2 products)
|
- Universal input voltage range 90-264VAC
- Built-In constant current circuit
|
- Two output variations 24V and 48V available
- Adjustable output voltage range ±10%
|
|
|
|
|
|
100
|
|
REDIIN480
Focus
(2 products)
|
- Universal input voltage range 90-264VAC
- Built-In constant current circuit
|
- Power Factor >0.96 115VAC & >0.93 230VAC
- Two adjustable output variations 24-28V & 48-55V
|
|
|
|
|
|
101
|
|
REE
Focus
(1 product)
|
- Low cost 1W converter
- 1:1 input voltage range
|
- SIP7 package
- Efficiency up to 76%
|
|
|
|
|
|
102
|
|
REFIN2U-S
Focus
New
(3 products)
|
- 85-276VAC or 305VAC widerange input
- 2U Width (36mm): 30 – 90Watt continuously
|
- Boost power up to 135W for 5s
- Push-In Connections
|
|
|
|
|
|
103
|
|
REM1
Focus
(12 products)
|
- Medical grade DC/DC converter
- 250VAC working, 2MOPP
|
- 5.2kVDC isolation for 250VAC working voltage
- -40°C up to +90°C operating temperature
|
|
|
|
|
|
104
|
|
REM10
Focus
(96 products)
|
- Reinforced insulation for 250VAC working voltage
- Clearance and creepage distance: 8mm
|
- 5kVAC I/P to O/P 2MOPP isolation
- 2µA patient leakage current
|
|
|
|
|
|
105
|
|
REM2A
Focus
(64 products)
|
- 2MOPP, 250VAC working voltage isolation
- Clearance and creepage distance ≥8mm
|
- Up to 5kVAC/1min reinforced insulation
- IEC/EN/UL 60601 and 62368-1 certified
|
|
|
|
|
|
106
|
|
REM3.5E
Focus
(360 products)
|
- 2MOPP, 250VAC working voltage isolation
- Clearance and creepage distance >8mm
|
- Up to 10kVDC reinforced insulation
- IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)
|
|
|
|
|
|
107
|
|
REM4A
Focus
(56 products)
|
- 2MOPP, 250VAC working voltage isolation
- Clearance and creepage distance ≥8mm
|
- Up to 5kVAC/1min reinforced insulation
- IEC/EN/UL 60601 and 62368-1 certified
|
|
|
|
|
|
108
|
|
REM5E
Focus
(360 products)
|
- 2MOPP, 250VAC working voltage isolation
- Clearance and creepage distance >8mm
|
- Up to 10kVDC reinforced insulation
- IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)
|
|
|
|
|
|
109
|
|
REM60-W
Focus
(14 products)
|
- Reinforced insulation for 250VAC working voltage
- Clearance and creepage distance >8.0mm
|
- 5kVAC I/P to O/P 2MOPP isolation
- 4.5µA maximum patient leakage current
|
|
|
|
|
|
110
|
|
REM6E
Focus
(210 products)
|
- 2MOPP, 250VAC working voltage isolation
- Clearance and creepage distance >8mm
|
- Up to 10kVDC reinforced insulation
- IEC/EN/UL 60601 certified with CB Report (3rd Ed. Safety, 4th Ed. EMC)
|
|
|
|
|
|
111
|
|
RFB
Focus
(1 product)
|
- Low cost 1W converter
- 1:1 input voltage range
|
- SIP7 package
- 1kVDC isolation
|
|
|
|
|
|
112
|
|
RFM
Focus
(1 product)
|
- Low cost 1W converter
- Industry standard pinout
|
- SIP4 package
- 1kVDC isolation
|
|
|
|
|
|
113
|
|
RFMM
Focus
(1 product)
|
- Low cost 1W converter
- Industry standard pinout
|
- SIP7 package
- 4kVDC isolation
|
|
|
|
|
|
114
|
|
RK
Focus
(64 products)
|
- 3kVDC/1s or 4kVDC/1s isolation
- Optional continuous short circuit protection
|
- UL94V-0 package material
- Efficiency up to 84%
|
|
|
|
|
|
115
|
|
RKE
Focus
(3 products)
|
- Low cost
- 1:1 Input voltage range
|
- Efficiency up to 81%
- 4kVDC/1 second isolation
|
|
|
|
|
|
116
|
|
RKK
Focus
(1 product)
|
- Low cost
- 1:1 Input voltage range
|
- Efficiency up to 82%
- 4kVDC/1 second isolation
|
|
|
|
|
|
117
|
|
RKZE
Focus
(112 products)
|
- Low cost 2W converter
- Industry standard SIP7 package
|
- 3kVDC or 4kVDC isolation options
- Single or dual outputs
|
|
|
|
|
|
118
|
|
RMD150-UW
Focus
(2 products)
|
- Fully EN50155 compliant, no external circuits
- Ultra-wide input range 11:1 reduces product variety
|
- Excellent efficiency, lowest power loss, full lifetime
- Full power up to +85° without heat sink, no derating
|
|
|
|
|
|
119
|
|
RMD300-UW
Focus
(3 products)
|
- Fully EN50155 compliant, no external circuits
- Ultra-wide input range 11:1 reduces product variety
|
- Excellent efficiency, lowest power loss, full lifetime
- Full power up to +85° without heat sink, no derating
|
|
|
|
|
|
120
|
|
RMD40-UW
Focus
New
(4 products)
|
- Fully EN50155 compliant, no external circuits
- Ultra-wide input range 11:1 reduces product variety
|
- Excellent efficiency, lowest power loss, full lifetime
- Active input reverse polarity protection
|
|
|
|
|
|
121
|
|
RMD500-EW
Focus
(2 products)
|
- Fully railway approved for EN50155 (S2) applications
- EN50121-3-2, EN50124-1, EN62368-1, EN61373, EN45545-2
|
- Plug&Play unit for natural convection cooling
- Wide range input for nominal 72V and 110V
|
|
|
|
|
|
122
|
|
RMD75-UW
Focus
New
(4 products)
|
- Fully EN50155 compliant, no external circuits
- Ultra-wide input range 11:1 reduces product variety
|
- Excellent efficiency, lowest power loss, full lifetime
- Active input reverse polarity protection
|
|
|
|
|
|
123
|
|
RMOD300-UW
Focus
(11 products)
|
- Ultra wide input voltage range (18-106VDC)
- IP67 protection for selective model
|
- Operating temperature range: -40°C to +75°C
- Input Reverse Polarity Protection
|
|
|
|
|
|
124
|
|
RMOD360-UW
Focus
(2 products)
|
- Ultra wide input voltage range (18-106VDC)
- IP67 protection for selective model
|
- Operating temperature range: -40°C to +75°C
- Input Reverse Polarity Protection
|
|
|
|
|
|
125
|
|
RMOD400-EW
Focus
(1 product)
|
- On-Board DC/DC Converter
- E-Mobility and industry vehicles
|
- Very wide input voltage range for 48V / 80V / 96V
- Plug & Play, ready to use
|
|
|
|
|
|
126
|
|
RMOD400-W
Focus
(2 products)
|
- On-Board DC/DC Converter
- E-Mobility and industry vehicles
|
- Wide input voltage range for 24V/36V or 48V/80V
- Plug & Play, ready to use
|
|
|
|
|
|
127
|
|
RMOD4000-EW
Focus
(2 products)
|
- High voltage DC/DC converter for E-Mobility
- Covering input voltage range 180-950VDC
|
- IP67 protection acc. to ISO 20653
- EN62477-1, ISO 6469-3, ECE-R10/100
|
|
|
|
|
|
128
|
|
RMOD600-EW
Focus
(1 product)
|
- On-Board DC/DC Converter
- E-Mobility and industry vehicles
|
- Very wide input voltage range for 48V / 80V / 96V
- Plug & Play, ready to use
|
|
|
|
|
|
129
|
|
RMOD600-W
Focus
(1 product)
|
- On-Board DC/DC Converter
- E-Mobility and industry vehicles
|
- Very wide input voltage range for 48V / 80V
- Plug & Play, ready to use
|
|
|
|
|
|
130
|
|
RMR-003
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
131
|
|
RMR-004
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
132
|
|
RMR-005
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
133
|
|
RMR-006
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
134
|
|
RMR-007
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
135
|
|
RMR-008
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
136
|
|
RMR-009
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
137
|
|
RMR-010
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
138
|
|
RMR-012
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 4500VAC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
139
|
|
RMR-013
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
140
|
|
RMR-015
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
141
|
|
RMR-016
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
142
|
|
RMR-018
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 5000VAC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
143
|
|
RMR-020
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 3000VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
144
|
|
RMR-028
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 5000VAC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
145
|
|
RMR-031
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 5000VAC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
146
|
|
RMR-039
Focus
New
(2 products)
|
- Small-sized isolation transformer
- SMD surface mount installation
|
- Isolation voltage: 1500VDC/1minute
- Operating temperature: -40~125°C
|
|
|
|
|
|
147
|
|
ROE
Focus
(7 products)
|
- Low cost 1W converter
- Industry standard pinout
|
- SIP4 package
- 1kVDC isolation
|
|
|
|
|
|
148
|
|
ROF-78K-0.5
Focus
New
(7 products)
|
- Low cost
- Low profile 4.5mm
|
- Efficiency up to 95%
- -40°C to +105°C operating temperature range
|
|
|
|
|
|
149
|
|
RP
Focus
(180 products)
|
- Pot-core transformer - separated windings
- High 5.2kVDC/1s isolation in compact size
|
- Optional continuous short circuit protection
- Efficiency up to 85%
|
|
|
|
|
|
150
|
|
RP03-RAW
Focus
(8 products)
|
- Ultra wide 4:1 input range (36-160VDC)
- Certified for Railway applications (EN50155)
|
- -40°C to +105°C operating temperature with derating
- Input under voltage lockout
|
|
|
|
|
|
151
|
|
RP06-RAW
Focus
(8 products)
|
- Ultra wide 4:1 input range (36-160VDC)
- Certified for Railway applications (EN50155)
|
- -40°C to +105°C operating temperature with derating
- Input under voltage lockout
|
|
|
|
|
|
152
|
|
RP08-AW
Focus
(42 products)
|
- 4:1 Wide input voltage range
- 1.6kVDC isolation
|
- UL60950-1, EN50155 certified
- Efficiency up to 88%
|
|
|
|
|
|
153
|
|
RP10-RAW
Focus
(9 products)
|
- Ultra wide 4:1 input range (36-160VDC)
- Certified for Railway applications (EN50155)
|
- -40°C to +105°C operating temperature with derating
- Input under voltage lockout
|
|
|
|
|
|
154
|
|
RP100-FW
Focus
New
(56 products)
|
- 4:1 wide input voltage range
- 2.25kVDC isolation
|
- Efficiency up to 94%
- Wide operating temperature range -40°C to +110°C
|
|
|
|
|
|
155
|
|
RP40Q-RUW
Focus
(40 products)
|
- 12:1 ultra wide input voltage range
- 3kVAC/1 minute reinforced insulation
|
- High efficiency over entire input voltage range
- -40°C to +85°C temperature range without derating
|
|
|
|
|
|
156
|
|
RP50-AW
Focus
New
(56 products)
|
- 4:1 wide input voltage range
- 2.25kVDC isolation
|
- Efficiency up to 93%
- Wide operating temperature range -40°C to +110°C
|
|
|
|
|
|
157
|
|
RP60Q-RUW
Focus
(40 products)
|
- 12:1 ultra wide input voltage range
- 3kVAC/1 minute reinforced insulation
|
- High efficiency over entire input voltage range
- -40°C to +68°C temperature range without derating
|
|
|
|
|
|
158
|
|
RPA100E-W
Focus
(2 products)
|
- Eighth brick format
- 4:1 input voltage range
|
- 1.5kV basic isolation
- Remote ON/OFF, sense, and trim pins
|
|
|
|
|
|
159
|
|
RPA20-FR
Focus
(16 products)
|
- Internal EN55032 Class A filter
- 4:1 wide input voltage range
|
- 3kVAC/1 minute reinforced insulation
- High efficiency over entire input voltage range
|
|
|
|
|
|
160
|
|
RPA300E
Focus
(1 product)
|
- Eighth brick format
- 36-72VDC input voltage range
|
- 2.25kV basic isolation
- Remote ON/OFF, sense, and trim pins
|
|
|
|
|
|
161
|
|
RPA40-FR
Focus
(7 products)
|
- Wide 36-160VDC input voltage range
- 3kVAC/1min reinforced isolation
|
- Typical efficiency up to 90%
- Six-sided continuous shield
|
|
|
|
|
|
162
|
|
RPE-021
Focus
New
(1 product)
|
- THD Plugin Installation
- Isolation Voltage: 4300VAC/1minute
|
- Operating Temperature: -40~70°C
- Storage humidity: -40~125°C
|
|
|
|
|
|
163
|
|
RPH-3.0
Focus
(2 products)
|
- Buck regulator power module with integrated shielded inductor
- 55V maximum input voltage
|
- Programmable 1 - 15V output voltage
- 3A maximum output current
|
|
|
|
|
|
164
|
|
RPH-3.0-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPH-3.0 Buck Regulator Module
- Thermal design considerations included
|
- EMI Class B filter
- Easy evaluation of control, power good, and sensing functions
|
|
|
|
|
|
165
|
|
RPL-1.0
Focus
(2 products)
|
- Wide input range (3 - 22V)
- Low profile 2mm
|
- Small footprint 3x3mm
- Adjustable output 0.6 to 12V
|
|
|
|
|
|
166
|
|
RPL-1.0-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPL-1.0 Buck Regulator Module
- Thermal design considerations included
|
- EMI Class B filter
- Easy evaluation of control, power good, soft-start, and sensing functions
|
|
|
|
|
|
167
|
|
RPL-10
Focus
(2 products)
|
- High power density (10A in 7x7x4.4mm)
- Operating temperature of -40°C to +90°C at full load
|
- High efficiency 94%
- Wide 4-16VDC input voltage
|
|
|
|
|
|
168
|
|
RPL-10-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPL-10(20) Buck Regulator Module
- Thermal design considerations included
|
- EMI Class B filter
- Easy evaluation of output voltage selection, control and sensing functions
|
|
|
|
|
|
169
|
|
RPL-20
Focus
(2 products)
|
- High power density (7 x 7 x 4.4mm)
- Operating temperature of -40°C to +90°C at full load
|
- High efficiency 94%
- Wide 4-16VDC input voltage
|
|
|
|
|
|
170
|
|
RPL-20-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPL-10(20) Buck Regulator Module
- Thermal design considerations included
|
- EMI Class B filter
- Easy evaluation of output voltage selection, control and sensing functions
|
|
|
|
|
|
171
|
|
RPL-3.0
Focus
(2 products)
|
- Wide input range (4 - 18V)
- Low profile 1.45mm
|
- Small footprint 3x3mm
- Adjustable output 0.8 to 5.2V
|
|
|
|
|
|
172
|
|
RPL-3.0-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPL-3.0 Buck Regulator Module
- Thermal design considerations included
|
- EMI Class A filter
- Easy evaluation of output voltage selection, control, power good and sensing functions
|
|
|
|
|
|
173
|
|
RPL-5.0
Focus
(2 products)
|
- Buck regulator power module with integrated shielded inductor
- 17V maximum input voltage
|
- Programmable 0.6 - 12V output voltage
- 5A maximum output current
|
|
|
|
|
|
174
|
|
RPL-5.0-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPL-5.0 Buck Regulator Module
- Thermal design considerations included
|
- EMI Class B filter
- Easy evaluation of control, power good, soft-start, and sensing functions
|
|
|
|
|
|
175
|
|
RPM-1.0
Focus
(4 products)
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +107°C at full load
|
- Efficiency up to 99%, no need for heatsinks
- 6-sided shielding
|
|
|
|
|
|
176
|
|
RPM-2.0
Focus
(4 products)
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +105°C at full load
|
- Efficiency up to 98%, no need for heatsinks
- 6-sided shielding
|
|
|
|
|
|
177
|
|
RPM-3.0
Focus
(4 products)
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +105°C at full load
|
- Efficiency up to 97%, no need for heatsinks
- 6-sided shielding
|
|
|
|
|
|
178
|
|
RPM-6.0
Focus
(4 products)
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +90°C at full load
|
- Efficiency up to 99%, no need for heatsinks
- 6-sided shielding
|
|
|
|
|
|
179
|
|
RPMA-4.5
Focus
(1 product)
|
- 4.5A industrial grade non-isolated DC/DC
- Compact, industry standard 1/32nd brick format
|
- Efficiency up to 98%
- 9-53V input voltage
|
|
|
|
|
|
180
|
|
RPMA-8.0
Focus
(1 product)
|
- 8A industrial grade non-isolated DC/DC
- Compact, industry standard 1/32nd brick format
|
- Efficiency up to 98%
- 9-53V input voltage
|
|
|
|
|
|
181
|
|
RPMB-2.0
Focus
(8 products)
|
- 36V 2A SMD Power Module
- High power density in 12.2x12.2x3.75mm case
|
- -40°C to +100°C with derating, convection cooled
- Efficiency up to 94%
|
|
|
|
|
|
182
|
|
RPMB-3.0
Focus
(8 products)
|
- 36V 3A SMD Power Module
- High power density in 12.2x12.2x3.75mm case
|
- -40°C to +100°C with derating, convection cooled
- Efficiency up to 94%
|
|
|
|
|
|
183
|
|
RPMGE-10
Focus
(2 products)
|
- 10A non isolated eighth brick
- 18 to 75VDC (90VDC, transient) wide input range
|
- 3.3 to 15VDC adjustable output
- Standard eighth brick format
|
|
|
|
|
|
184
|
|
RPMGH-40
Focus
(2 products)
|
- 40A non isolated half brick
- 18 to 75VDC wide input range
|
- 3.3 to 24VDC adjustable output
- Standard half brick format
|
|
|
|
|
|
185
|
|
RPMGQ-20
Focus
(2 products)
|
- 20A non isolated quarter brick
- 18 to 75VDC wide input range
|
- 3.3 to 24VDC adjustable output
- Standard industrial quarter brick format
|
|
|
|
|
|
186
|
|
RPMGS-20
Focus
(2 products)
|
- 20A non isolated sixteenth brick
- 18 to 75VDC wide input range
|
- 3.3 to 24VDC adjustable output
- Standard sixteenth brick wide format
|
|
|
|
|
|
187
|
|
RPMH-0.5
Focus
(10 products)
|
- Wide Vin 4.3 to 65VDC
- High power density (LxWxH = 12.19x12.19x3.75)
|
- Wide operating temperature -40°C to +95°C at full load
- Efficiency up to 89%, no need for heatsinks
|
|
|
|
|
|
188
|
|
RPMH-1.5
Focus
(10 products)
|
- Wide Vin 5 to 60VDC
- High power density (LxWxH = 12.19x12.19x3.75)
|
- Wide operating temperature -40°C to 100°C at full load
- Efficiency up to 97%, no need for heatsinks
|
|
|
|
|
|
189
|
|
RPMVH-0.5
Focus
New
(8 products)
|
- Wide Vin 6V to 115VDC
- Non isolated power module
|
- High power density
- Operating temperature -40°C to +100°C at full load
|
|
|
|
|
|
190
|
|
RPX-0.5Q
Focus
(2 products)
|
- AEC-Q100 qualified buck regulator power module with integrated shielded inductor
- 36VDC input voltage, 0.5A output current
|
- SCP, OCP, OTP, and UVLO protection
- 3.0 x 5.0mm low profile QFN package with wettable flanks for optical inspection
|
|
|
|
|
|
191
|
|
RPX-0.5Q-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPX-0.5Q Buck Regulator Module
- Thermal design considerations included
|
- EMI Class B filter
- Easy evaluation of output voltage selection, control and sensing functions
|
|
|
|
|
|
192
|
|
RPX-1.0
Focus
(2 products)
|
- Buck regulator power module with integrated shielded inductor
- 36VDC input voltage, 1A output current
|
- SCP, OCP, OTP, and UVLO protection
- 3.0 x 5.0mm low profile QFN package
|
|
|
|
|
|
193
|
|
RPX-1.5
Focus
(2 products)
|
- Buck regulator power module with integrated shielded inductor
- 36VDC input voltage, 1.5A output current
|
- SCP, OCP, OTP, and UVLO protection
- 3.0 x 5.0mm low profile QFN package
|
|
|
|
|
|
194
|
|
RPX-1.5Q
Focus
(2 products)
|
- AEC-Q100 qualified buck regulator power module with integrated shielded inductor
- 36VDC input voltage, 1.5A output current
|
- SCP, OCP, OTP, and UVLO protection
- 3.0 x 5.0mm low profile QFN package
|
|
|
|
|
|
195
|
|
RPX-1.5Q-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPX-1.5Q Buck Regulator Module
- Thermal design considerations included
|
- EMI Class B filter
- Easy evaluation of output voltage selection, control and sensing functions
|
|
|
|
|
|
196
|
|
RPX-2.5
Focus
(2 products)
|
- Buck regulator power module with integrated shielded inductor
- 28V maximum input voltage
|
- 2.5A maximum output current
- SCP, OCP, OTP, OVP and UVLO protection
|
|
|
|
|
|
197
|
|
RPX-4.0
Focus
(2 products)
|
- Buck regulator power module with integrated shielded inductor
- 36VDC input voltage, 4A output current
|
- Programmable output voltage: 1 to 7V
- Ultra-high power density: 5.0 x 5.5mm QFN footprint
|
|
|
|
|
|
198
|
|
RPX-4.0-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPX-4.0 buck regulator module
- Thermal design considerations included
|
- EMI class B filter
- Easy evaluation of output voltage selection, control, and sensing functions
|
|
|
|
|
|
199
|
|
RPY-1.5Q
Focus
(2 products)
|
- AEC-Q100 qualified constant current power module with integrated shielded inductor
- 36VDC input voltage buck regulator
|
- 1.5A output current with 0-100% PWM dimming
- SCP, OCP, OTP, and UVLO protection
|
|
|
|
|
|
200
|
|
RPY-1.5Q-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPY-1.5Q step-down LED Driver Module
- Thermal design considerations included
|
- CISPR25 Class 5 EMI filter
- Easy evaluation of output current selection, PWM dimming and fault indication functions
|
|
|
|
|
|
201
|
|
RPZ-0.5
Focus
(2 products)
|
- 2.3 - 5.5VDC input range
- Low profile 1.6mm
|
- Ultra-compact footprint 2x2mm
- Adjustable output 0.6 to 5.375V
|
|
|
|
|
|
202
|
|
RPZ-0.5-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPZ-0.5/1.0 Buck Regulator Module
- Thermal design considerations included
|
- EMI Class B filter
- Easy evaluation of output voltage selection, control and sensing functions
|
|
|
|
|
|
203
|
|
RPZ-1.0
Focus
(2 products)
|
- 2.3 - 5.5VDC input range
- Low profile 1.6mm
|
- Ultra-compact footprint 2x2mm
- Adjustable output 0.6 to 5.25V
|
|
|
|
|
|
204
|
|
RPZ-1.0-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPZ-0.5/1.0 Buck Regulator Module
- Thermal design considerations included
|
- EMI Class B filter
- Easy evaluation of output voltage selection, control and sensing functions
|
|
|
|
|
|
205
|
|
RPZ-2.0
Focus
(2 products)
|
- 2.75 - 6VDC input range
- Low profile 1.6mm
|
- Ultra-compact footprint 2.5x3.5mm
- Adjustable output 0.6 to 5.74V
|
|
|
|
|
|
206
|
|
RPZ-2.0-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPZ-2.0 Buck Regulator
- Module
|
- Thermal design considerations included
- EMI Class B filter
|
|
|
|
|
|
207
|
|
RPZ-3.0A
Focus
(2 products)
|
- Buck regulator power module with integrated shielded inductor
- 6V maximum input voltage
|
- Programmable 0.6 - 5.5V output voltage
- 3A maximum output current
|
|
|
|
|
|
208
|
|
RPZ-3.0A-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPZ-3.0A Buck Regulator Module
- Thermal design considerations included
|
- EMI Class B filter
- Easy evaluation of control, power good, and sensing functions
|
|
|
|
|
|
209
|
|
RPZ-6.0
Focus
(2 products)
|
- Buck regulator power module with integrated shielded inductor
- 7V maximum input voltage
|
- Programmable 0.6 - 6.65V output voltage
- 6A maximum output current
|
|
|
|
|
|
210
|
|
RPZ-6.0-EVM-1
Focus
(1 product)
|
- Evaluation platform for RPZ-6.0 Buck Regulator
- Module
|
- Thermal design considerations included
- EMI Class B filter
|
|
|
|
|
|
211
|
|
RS12-Z
Focus
(10 products)
|
- 12W in SIP8 package
- 3kVDC isolation
|
- 4:1 input voltage range
- Operating temperature from -40°C to +75°C with no derating and convection cooling only
|
|
|
|
|
|
212
|
|
RS3E
Focus
(24 products)
|
- 2:1 wide input range
- 3kVDC/1 minute isolation
|
- -40°C to +70°C (full load) operating range
- IEC/EN62368-1 2nd & 3rd Ed. certified
|
|
|
|
|
|
213
|
|
RS3K
Focus
(20 products)
|
- 4.5V-9VDC and 9V-36VDC Input voltage ranges
- SIP8 package
|
- Continuous short circuit protection
- Operating temperature range up to 105°C
|
|
|
|
|
|
214
|
|
RSE
Focus
(2 products)
|
- 2:1 Wide input range
- 2kVDC/1 second isolation
|
- -40°C To +75°C Operating temperature @ full load
- Industry standard pinout (SIP8)
|
|
|
|
|
|
215
|
|
RSE-Z
Focus
(2 products)
|
- 4:1 wide input range
- 2kVDC/1 second isolation
|
- -40°C to +75°C operating temperature @ full load
- Industry standard pinout (SIP8)
|
|
|
|
|
|
216
|
|
RSH2
Focus
(80 products)
|
- 2W power in compact SMD package
- Operating temperature from -40°C to +85°C with no derating
|
- 2kVDC or 3kVDC/1minute isolation voltage
- UL/CSA/CAN 62368-1 certified
|
|
|
|
|
|
217
|
|
RSH3
Focus
(48 products)
|
- 3W power in compact SMD package
- Operating temperature from -40°C to +81°C with no derating
|
- 2kVDC or 3kVDC/1minute isolation voltage
- IEC/EN/UL62368 3rd Edition certified
|
|
|
|
|
|
218
|
|
RSK-RUW
Focus
(2 products)
|
- 8:1 wide input voltage range
- SIP8 package
|
- Continuous short circuit protection
- No minimum load required
|
|
|
|
|
|
219
|
|
RSOE
Focus
(2 products)
|
- 2:1 Wide input range
- 2kVDC/1 second isolation
|
- -40°C To +80°C operating temperature @ full load
- Industry standard pinout (SIP8)
|
|
|
|
|
|
220
|
|
RSOE-Z
Focus
(2 products)
|
- 4:1 wide input range
- 2kVDC/1 second isolation
|
- -40°C to +80°C operating temperature @ full load
- Industry standard pinout (SIP8)
|
|
|
|
|
|
221
|
|
RSOK-Z
Focus
(2 products)
|
- 4:1 wide input voltage range
- SIP8 package
|
- Continuous short circuit protection
- No minimum load required
|
|
|
|
|
|
222
|
|
RTC2-RW
Focus
(4 products)
|
- 2:1 Wide input range regulated converter
- 2W in compact SMD package
|
- -40°C to +85°C operating temperature @ full load
- High 3kVDC/1 second (1kVAC/1 minute)
|
|
|
|
|
|
223
|
|
RVB019
Focus
New
(2 products)
|
- Input voltage range: 5V to 40V
- 2A continuous output current
|
- 500μA operating quiescent current
- Integrated high-side 0.1Ω LDMOS
|
|
|
|
|
|
224
|
|
RVL020
Focus
New
(2 products)
|
- Maximum input voltage: 20V
- Output voltage accuracy: ±2%
|
- Maximum output current: 300mA
- Dropout voltage: 300mV @ IOUT = 200mA
|
|
|
|
|
|
225
|
|
RVP001
Focus
New
(2 products)
|
- Full Bridge Topology
- Highly Integrated, Simple Solution
|
- Built-in 0.13Ω NMOS
- Built-in 0.25Ω PMOS
|
|
|
|
|
|
226
|
|
RVP003
Focus
New
(4 products)
|
- Full Bridge Topology
- Highly Integrated, Minimal External Components Required
|
- Integrated 30V / 0.25Ω N-channel MOSFETs
- Integrated 30V / 0.60Ω P-channel MOSFETs
|
|
|
|
|
|
227
|
|
RVP005
Focus
New
(2 products)
|
- Full Bridge Topology
- Open Loop LLC Drive Mode Available
|
- Highly Integrated, Simple Solution
- Built-in 30V/0.25Ω NMOS
|
|
|
|
|
|
228
|
|
RVP007
Focus
New
(2 products)
|
- Full-bridge topology
- Supports LLC topology applications
|
- High level of integration with minimal external components
- Integrated 0.15Ω NMOS
|
|
|
|
|
|
229
|
|
RVP010
Focus
New
(2 products)
|
- Push-pull Topology
- Highly Integration with Simple Peripheral Circuitry
|
- Built-in 24V/0.1Ω LDMOS
- 1.7A Current limit
|
|
|
|
|
|
230
|
|
RVP6501
Focus
New
(2 products)
|
- Push-pull Topology
- Highly Integration Compatible with Simple Peripheries
|
- Built-in 24V/0.3Ω LDMOS
- 0.8A Current-limit
|
|
|
|
|
|
231
|
|
RVPW011
Focus
New
(2 products)
|
- 5V~50V Ultra-wide Range of Input Voltage
- Suitable for Primary Side Feedback Flyback Converter
|
- Minimum Sampling Time as Low as 0.4uS
- Boundary Conduction Mode at the Heavy Load
|
|
|
|
|
|
232
|
|
RVPW012
Focus
New
(2 products)
|
- 4V~80V Ultra-wide Range of Input Voltage
- PSR Feedback Minimum Sampling Time as low as 0.4μS
|
- Turn on in Boundary Conduction Mode (BCM) at the Heavy Load
- Integrated 132V/0.2Ω LDMOS
|
|
|
|
|
|
233
|
|
RVPW014
Focus
New
(2 products)
|
- Suitable for PSR and SSR flyback/Boost/Buck
- PSR Feedback Minimum Sampling Time as Low as 0.4us
|
- CCM and DCM Modes are Compatible
- Integrated 90V/0.1Ω LDMOS
|
|
|
|
|
|
234
|
|
RVPW015
Focus
New
(2 products)
|
- Suitable for PSR and SSR flyback/Boost/Buck
- PSR Feedback Minimum Sampling Time as Low as 0.4us
|
- CCM and DCM Modes are Compatible
- Integrated 132V/0.6Ω LDMOS
|
|
|
|
|
|
235
|
|
RVPW016
Focus
New
(2 products)
|
- 4V to 100V Wide Input Range
- Suitable for Flyback/Buck/Boost and other Topologies
|
- Current Limit Threshold Voltage is 156mV
- Single Resistor Programmable Oscillator
|
|
|
|
|
|
236
|
|
RVS002
Focus
New
(2 products)
|
- Bridge Rectifier Structure
- Highly Integrated, Simple Periphery
|
- Built-in Two Schottky Diodes
- Built-in Two nLDMOS Transistors
|
|
|
|
|
|
237
|
|
RVSW013
Focus
New
(2 products)
|
- Can be Used for PWM Control and Synchronous Rectification
- Synchronous Rectification Supports Both CCM and DCM Modes
|
- Constant Current Compensation Function under Voltage Limiting Protection Achieves Constant Current Discharge
- SSR Feedback can Enter CCM Mode Under Heavy Load
|
|
|
|
|
|
238
|
|
RVSY018
Focus
New
(2 products)
|
- Relative Maximum Voltage Detection Ensures Effective Turn-on Performance
- Programmable Intelligent Voltage-limited Conduction to Adapt to SR MOSFET
|
- Supports DCM and CCM Operations
- Ultra-fast Turn-off Delay: 10ns/Turn-on Delay: 30ns
|
|
|
|
|
|
239
|
|
RYK
Focus
(2 products)
|
- Low cost
- 1:1 Input voltage range
|
- Efficiency up to 81%
- 4kVDC/1 second isolation
|
|
|
|
|
|
240
|
|
RxxC05TExxS
Focus
(2 products)
|
- Compact 10.35 x 7.5mm SMD package
- Low profile (2.5mm)
|
- 3kVDC/1min isolation
- Low EMI emissions
|
|
|
|
|
|
241
|
|
RxxC1TFxxS
Focus
(2 products)
|
- Ultra-compact 5x4mm SMD package
- Low profile (1.18mm)
|
- 3kVAC/1s isolation
- 3.3 or 5V selectable outputs
|
|
|
|
|
|
242
|
|
RxxCTExxS
Focus
(2 products)
|
- Compact 10.35 x 7.5mm SMD package
- Low profile (2.5mm)
|
- 3kVDC/1min isolation
- Low EMI emissions
|
|
|
|
|
|
243
|
|
RxxCTxxS
Focus
(2 products)
|
- Compact 10.3x7.5mm SMD package
- 5kVAC reinforced isolation
|
- 5V or 3.3V post-regulated, selectable outputs
- Low EMI emissions
|
|
|
|
|
|
244
|
|
RxxPxx/R
Focus
(300 products)
|
- UL/CSA and IEC/EN safety certified
- EN61010 for test, measurement and lab use
|
- EN60601 for medical applications
- Reinforced isolation 6.4kVDC or 8kVDC
|
|
|
|
|
|
245
|
|
RAC40S-K
Coming Soon
(6 products)
|
- Extended input range: 85–305 VAC
- 40 watts with a power density of 22W/in³
|
- OVC III versions for applications up to 3000 m altitude
- Operating altitude up to 5000 m
|
|
|
|
|
|
246
|
|
RACM150S-K
Coming Soon
(10 products)
|
- Nominal input voltage range: 100V–277VAC
- Up to 130W still air convection cooled ratings
|
- 225W boost power for up to 5s
- -40° to +85°C ambient temperature ratings
|
|
|
|
|
|
247
|
|
RACM240-K
Coming Soon
(24 products)
|
- Nominal input voltage range: 100V–277VAC
- Up to 170W still air convection cooled ratings
|
- 330W boost power for up to 5s
- Conduction cooling support via baseplate
|
|
|
|
|
|
248
|
|
RACM420-K
Coming Soon
(28 products)
|
- Nominal Input Voltage range: 100V-240VAC
- 250/400W low/high line still air convection ratings
|
- 550W boost power for up to 5s
- Conduction cooling support via baseplate
|
|
|
|
|
|
249
|
|
RACPRO1-4SP/BS
Coming Soon
(2 products)
|
- 4 channel e-Fuse with 4x5A or 4x10A
- Safe start against highly capacitive loads up to 6mF/A
|
- Smooth ramp up of output voltage
- Overload priority channel protection
|
|
|
|
|
|
250
|
|
RACPRO1-DP-T720
Coming Soon
(2 products)
|
- Highest power density 400W/l
- AC-Input range 3x320V to 3x600V
|
- DC-Input range 425V to 800V
- PFC>0,9 and insignificant inrush current
|
|
|
|
|