Attributes | ROJ-2424S/P |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1 |
Isolation | Isolated |
Vin (V) | 24 |
Main Vout (V) | 24 |
Nr. of Outputs | Single |
Iout 1 (mA) | 42 |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | SIP4 |
Length (mm) | 11.5 |
Width (mm) | 6 |
Height (mm) | 10.2 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 105 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Regulation | Unregulated |
Titel | Typ | Datum |
---|---|---|
ROJ.pdf | Datasheet |