ROJ Serie Coming Soon

  • Continuous Short Circuit Protection
  • Isolation voltage 2kVAC/min. or 3kVDC/min.
  • Operating Temperature: -40°C to +105°C
  • Efficiency up to 85%
Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • MAX Operating Temp (°C)
  • Min
  •   Part Number Power (W) Isolation Vin (V) Main Vout (V) Package Style
    1 RECOM | ROJ-0505S/P | DC/DC, THT, 1 W, Single Output
    Coming Soon
    1 Isolated 5 5 SIP4
    2
    Coming Soon
    1 Isolated 12 5 SIP4
    3
    Coming Soon
    1 Isolated 12 12 SIP4
    4
    Coming Soon
    1 Isolated 15 5 SIP4
    5 RECOM | ROJ-2405S | DC/DC, THT, 1 W, Single Output
    Coming Soon
    1 Isolated 24 5 SIP4
    Attributes ROJ
    AC/DC,DC/DC,IC,Transformer DC/DC
    Power (W) 1
    Isolation Isolated
    Nr. of Outputs Single
    Isolation (kV) 3
    Mounting Type THT
    Package Style SIP4
    Length (mm) 11.5
    Width (mm) 6
    Height (mm) 10.2
    Certifications CB, EN 62368-1, UL 62368-1
    MIN Operating Temp (°C) -40
    Protections SCP
    Directives REACH, RoHS 2+ (10/10)
    Packaging Type Tube
    Regulation Unregulated
      Part Number Power (W) Vout 1 (V) Vin (V) Mounting Type
    1 RECOM | ROJ-0505S/P | DC/DC, THT, 1 W, Single Output
    Coming Soon
    1 5 5 THT
    2
    Coming Soon
    1 5 12 THT
    3
    Coming Soon
    1 12 12 THT
    4
    Coming Soon
    1 5 15 THT
    5 RECOM | ROJ-2405S | DC/DC, THT, 1 W, Single Output
    Coming Soon
    1 5 24 THT

    Dokumente

    Titel Typ Datum
    ROJ.pdf Datasheet