The RKZE series are low cost 2W DC/DC converters in a standard SIP7 footprint. This makes them suitable for price sensitive industrial, test and measurement and high volume applications. The RKZE converters are pin-compatible with the RK and RH converter series, offering a simple way to upgrade a 1W high isolation supply to 2W. Standard isolation is 3kVDC with a /H version factory tested to 4kVDC. The RKZE is available with single or dual outputs with optional continuous short circuit protection (/P suffix).
|
||||||||||||||
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RKZE-0505D
Fokus
| 2.0 | Isolated | 5.0 | ± 5 | SIP7 |
| |||||||
2 |
RKZE-0505D/H
Fokus
| 2.0 | Isolated | 5.0 | ± 5 | SIP7 |
| |||||||
3 |
RKZE-0505D/HP
Fokus
| 2.0 | Isolated | 5.0 | ± 5 | SIP7 |
| |||||||
4 |
RKZE-0505D/P
Fokus
| 2.0 | Isolated | 5.0 | ± 5 | SIP7 |
| |||||||
5 |
RKZE-0505S
Fokus
| 2.0 | Isolated | 5.0 | 5 | SIP7 |
| |||||||
6 |
RKZE-0505S/H
Fokus
| 2.0 | Isolated | 5.0 | 5 | SIP7 |
| |||||||
7 |
RKZE-0505S/HP
Fokus
| 2.0 | Isolated | 5.0 | 5 | SIP7 |
| |||||||
8 |
RKZE-0505S/P
Fokus
| 2.0 | Isolated | 5.0 | 5 | SIP7 |
| |||||||
9 |
RKZE-0509S
Fokus
| 2.0 | Isolated | 5.0 | 9 | SIP7 |
| |||||||
10 |
RKZE-0509S/H
Fokus
| 2.0 | Isolated | 5.0 | 9 | SIP7 |
| |||||||
11 |
RKZE-0509S/HP
Fokus
| 2.0 | Isolated | 5.0 | 9 | SIP7 |
| |||||||
12 |
RKZE-0509S/P
Fokus
| 2.0 | Isolated | 5.0 | 9 | SIP7 |
| |||||||
13 |
RKZE-0512D
Fokus
| 2.0 | Isolated | 5.0 | ± 12 | SIP7 |
| |||||||
14 |
RKZE-0512D/H
Fokus
| 2.0 | Isolated | 5.0 | ± 12 | SIP7 |
| |||||||
15 |
RKZE-0512D/HP
Fokus
| 2.0 | Isolated | 5.0 | ± 12 | SIP7 |
| |||||||
|
Attributes | RKZE |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2.0 |
Isolation | Isolated |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.65 |
Width (mm) | 7.05 |
Height (mm) | 10.2 |
Certifications | EN 55024, EN 55032, EN 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 80.0 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
|
|||||||||
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RKZE-0505D
Fokus
| 2.0 | 5.0 | 5.0 | THT |
| |||
2 |
RKZE-0505D/H
Fokus
| 2.0 | 5.0 | 5.0 | THT |
| |||
3 |
RKZE-0505D/HP
Fokus
| 2.0 | 5.0 | 5.0 | THT |
| |||
4 |
RKZE-0505D/P
Fokus
| 2.0 | 5.0 | 5.0 | THT |
| |||
5 |
RKZE-0505S
Fokus
| 2.0 | 5.0 | 5.0 | THT |
| |||
6 |
RKZE-0505S/H
Fokus
| 2.0 | 5.0 | 5.0 | THT |
| |||
7 |
RKZE-0505S/HP
Fokus
| 2.0 | 5.0 | 5.0 | THT |
| |||
8 |
RKZE-0505S/P
Fokus
| 2.0 | 5.0 | 5.0 | THT |
| |||
9 |
RKZE-0509S
Fokus
| 2.0 | 9.0 | 5.0 | THT |
| |||
10 |
RKZE-0509S/H
Fokus
| 2.0 | 9.0 | 5.0 | THT |
| |||
|
Titel | Typ | Datum |
---|---|---|
RKZE.pdf | Datasheet |
Titel | Typ | Datum |
---|---|---|
Kostengünstige 2W DC/DC Wandler bieten hohen Isolationsgrad | Official Press Release | 03.09.2018 |
Titel | Typ | Datum |
---|---|---|
DC/DC Gate Driver Converters | Video |