The REC6K-RW series are high power density, wide input voltage range 6W DC/DC converters in an industry standard DIP24 case size. Despite their small size, the REC6K-RW converters are fully specified devices with output currents up to 1.5 amps, high efficiency, no minimum load, 4000VDC/1min isolation, tight regulation, and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent, and overvoltage. These converters fit well in industrial applications where board space is at a premium.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC6K-2405DRW
Focus
New
| 6 | Isolated | 9 - 36 | ± 5 | DIP24 |
|
| |||||
| 2 |
|
REC6K-2405SRW
Focus
New
| 6 | Isolated | 9 - 36 | 5 | DIP24 |
|
| |||||
| 3 |
|
REC6K-2409SRW
Focus
New
| 6 | Isolated | 9 - 36 | 9 | DIP24 |
|
| |||||
| 4 |
|
REC6K-2412DRW
Focus
New
| 6 | Isolated | 9 - 36 | ± 12 | DIP24 |
|
| |||||
| 5 |
|
REC6K-2412SRW
Focus
New
| 6 | Isolated | 9 - 36 | 12 | DIP24 |
|
| |||||
| 6 |
|
REC6K-2415DRW
Focus
New
| 6 | Isolated | 9 - 36 | ± 15 | DIP24 |
|
| |||||
| 7 |
|
REC6K-2415SRW
Focus
New
| 6 | Isolated | 9 - 36 | 15 | DIP24 |
|
| |||||
| 8 |
|
REC6K-2424SRW
Focus
New
| 6 | Isolated | 9 - 36 | 24 | DIP24 |
|
| |||||
| 9 |
|
REC6K-243.3SRW
Focus
New
| 5 | Isolated | 9 - 36 | 3.3 | DIP24 |
|
| |||||
| 10 |
|
REC6K-4805DRW
Focus
New
| 6 | Isolated | 18 - 75 | ± 5 | DIP24 |
|
| |||||
| 11 |
|
REC6K-4805SRW
Focus
New
| 6 | Isolated | 18 - 75 | 5 | DIP24 |
|
| |||||
| 12 |
|
REC6K-4809SRW
Focus
New
| 6 | Isolated | 18 - 75 | 9 | DIP24 |
|
| |||||
| 13 |
|
REC6K-4812DRW
Focus
New
| 6 | Isolated | 18 - 75 | ± 12 | DIP24 |
|
| |||||
| 14 |
|
REC6K-4812SRW
Focus
New
| 6 | Isolated | 18 - 75 | 12 | DIP24 |
|
| |||||
| 15 |
|
REC6K-4815DRW
Focus
New
| 6 | Isolated | 18 - 75 | ± 15 | DIP24 |
|
| |||||
| 16 |
|
REC6K-4815SRW
Focus
New
| 6 | Isolated | 18 - 75 | 15 | DIP24 |
|
| |||||
| 17 |
|
REC6K-4824SRW
Focus
New
| 6 | Isolated | 18 - 75 | 24 | DIP24 |
|
| |||||
| 18 |
|
REC6K-483.3SRW
Focus
New
| 5 | Isolated | 18 - 75 | 3.3 | DIP24 |
|
|
| Attributes | REC6K-RW |
|---|---|
| Product Category | DC/DC |
| Isolation | Isolated |
| Isolation (kV) | 4 |
| Mounting Type | THT |
| Package Style | DIP24 |
| Length (mm) | 32.1 |
| Width (mm) | 20.6 |
| Height (mm) | 10.2 |
| Certifications | CB, EN 55032, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| Protections | OCP, OVP, SCP, UVLO |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 125 |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
REC6K-2405DRW
Focus
New
| 6 | 5 | 9 - 36 | THT |
| ||
| 2 |
|
REC6K-2405SRW
Focus
New
| 6 | 5 | 9 - 36 | THT |
| ||
| 3 |
|
REC6K-2409SRW
Focus
New
| 6 | 9 | 9 - 36 | THT |
| ||
| 4 |
|
REC6K-2412DRW
Focus
New
| 6 | 12 | 9 - 36 | THT |
| ||
| 5 |
|
REC6K-2412SRW
Focus
New
| 6 | 12 | 9 - 36 | THT |
| ||
| 6 |
|
REC6K-2415DRW
Focus
New
| 6 | 15 | 9 - 36 | THT |
| ||
| 7 |
|
REC6K-2415SRW
Focus
New
| 6 | 15 | 9 - 36 | THT |
| ||
| 8 |
|
REC6K-2424SRW
Focus
New
| 6 | 24 | 9 - 36 | THT |
| ||
| 9 |
|
REC6K-243.3SRW
Focus
New
| 5 | 3.3 | 9 - 36 | THT |
| ||
| 10 |
|
REC6K-4805DRW
Focus
New
| 6 | 5 | 18 - 75 | THT |
| ||
| 11 |
|
REC6K-4805SRW
Focus
New
| 6 | 5 | 18 - 75 | THT |
| ||
| 12 |
|
REC6K-4809SRW
Focus
New
| 6 | 9 | 18 - 75 | THT |
| ||
| 13 |
|
REC6K-4812DRW
Focus
New
| 6 | 12 | 18 - 75 | THT |
| ||
| 14 |
|
REC6K-4812SRW
Focus
New
| 6 | 12 | 18 - 75 | THT |
| ||
| 15 |
|
REC6K-4815DRW
Focus
New
| 6 | 15 | 18 - 75 | THT |
| ||
| 16 |
|
REC6K-4815SRW
Focus
New
| 6 | 15 | 18 - 75 | THT |
| ||
| 17 |
|
REC6K-4824SRW
Focus
New
| 6 | 24 | 18 - 75 | THT |
| ||
| 18 |
|
REC6K-483.3SRW
Focus
New
| 5 | 3.3 | 18 - 75 | THT |
|
| Title | Type | Date |
|---|---|---|
| REC6K-RW.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Compact 6W DC/DC Converters with 4:1 Input in Two Proven Package Formats | Official Press Release | Jun 17, 2026 |