Chassis Mount DC/DC Converters

40–4000W
RECOM’s chassis mount DC/DC converters with a range of 40–4000W are engineered for high-power architectures where mechanical durability and simplified thermal management are critical. Designed for direct installation onto metal plates or frames, these industrial DC/DC power supplies provide a "ready-to-use" solution for the most demanding transportation, energy, and automation sectors.

Our isolated chassis mount converters feature rugged metal housings that act as integrated heatsinks, protecting electronics from extreme vibration, dust, and temperature swings. Unlike board-level modules, these units often include built-in filtering and protection, making them ideal for mission-critical systems requiring robust galvanic isolation and continuous high-capacity delivery.

Whether you are powering heavy-duty machinery or railway infrastructure, RECOM’s regulated chassis mount converters offer a scalable, dependable solution. Their wide input ranges and flexible mounting options reduce engineering complexity and streamline the deployment of high-power circuits.

As a global leader in power, RECOM supports its rugged DC/DC converter portfolio with long-term availability and deep technical expertise. Explore our full selection below to find the high-efficiency solution that meets your specific environmental and mechanical requirements.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | RMD150-UW Series | DC/DC, Chassis mounting, 150W, Single Output
    Focus
    150 14.4 - 154 19.2 to 25.2 Chassis mounting 7.42"x4.57"
    2 RECOM | RMD300-UW Series | DC/DC, Chassis mounting, 300W, Single Output
    Focus
    300 14.4 - 170 19.2 to 25.2, 88 to 115.5 Chassis mounting 8.23"x5.55" (IP20)
    3 RECOM | RMD40-UW Series | DC/DC, 40W, Single Output
    Focus New
    40 14.4 - 154 21.6 to 26.4, 24 DIN-Rail, Chassis mounting 3.94"x2.36", 4.01"x2.36"
    4 RECOM | RMD500-EW Series | DC/DC, Chassis mounting, 500W, Single Output
    Focus
    500 43.2 - 170 19.2 to 25.2 Chassis mounting 8.23"x5.56" (IP20)
    5 RECOM | RMD75-UW Series | DC/DC, 75W, Single Output
    Focus New
    75 14.4 - 154 21.6 to 26.4, 24 DIN-Rail, Chassis mounting 4.40"x2.87", 4.33"x2.87"
    6 RECOM | RMOD300-UW Series | DC/DC, Connector, 300W, Single Output
    Focus
    300 18 - 126 12.2, 13.7, 24.5 Connector 7.48"x2.99" (IP20), 7.48"x2.99" (IP67)
    7 RECOM | RMOD360-UW Series | DC/DC, Connector, 360W, Single Output
    Focus
    360 18 - 126 24.5 Connector 7.48"x2.99" (IP20)
    8 RECOM | RMOD400-EW Series | DC/DC, Connector, 400W, Single Output
    Focus
    400 24 - 120 13 Connector 8"x4.53" (IP69K)
    9 RECOM | RMOD400-W Series | DC/DC, Connector, 400W, Single Output
    Focus
    400 12 - 56, 24 - 120 13, 24 Connector 8"x4.53" (IP69K)
    10 RECOM | RMOD4000-EW Series | DC/DC, Connector, Single Output
    Focus
    2520, 4200 180 - 950 12 to 14, 24 to 28 Connector 12.44"x10" (IP67)
    11 RECOM | RMOD600-EW Series | DC/DC, Connector, 600W, Single Output
    Focus
    600 24 - 120 13 Connector 8"x4.53" (IP69K)
    12 RECOM | RMOD600-W Series | DC/DC, Connector, 600W, Single Output
    Focus
    600 24 - 120 24 Connector 8"x4.53" (IP69K)
    13 RECOM | RMOD2000-EW Series | DC/DC, Connector, Single Output
    Coming Soon
    1960, 2100 180 - 950 12 to 14, 24 to 28 Connector 12.44"x10" (IP67)

    Frequently Asked Questions

    Chassis mount DC/DC converters provide high-power voltage conversion in systems where PCB mounting is not feasible. They are commonly used in industrial machinery, railway rolling stock, and electric vehicle (EV) charging infrastructure. Their enclosed, rugged design allows them to be bolted directly to a vehicle frame or a control cabinet plate.
    The primary advantage is that they are "ready-to-use." Unlike board-mount bricks, chassis mount units typically include built-in terminal blocks for easy wiring, integrated heat dissipation, and internal EMC filtering. This eliminates the need for a custom PCB and additional external cooling components.
    To ensure system-wide reliability, RECOM’s high-power converters include a comprehensive suite of protections, including over-temperature shutdown, short-circuit protection, over-voltage protection (OVP), and robust galvanic isolation. This prevents a fault in the power stage from damaging sensitive downstream equipment.
    To ensure system-wide reliability, RECOM’s high-power converters include a comprehensive suite of protections, including over-temperature shutdown, short-circuit protection, over-voltage protection (OVP), and robust galvanic isolation. This prevents a fault in the power stage from damaging sensitive downstream equipment.

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.