Reliable Mid Power DC/DC Converters

It is not only the design engineer that wins by using RECOM products, but also the buyer as procurement begins and ends with just one single module. No more specifying and sourcing of multiple components.

Unexpected problems such as component tolerances, testing failures and EMC issues coming from descrete designs can lead to horrendous delays and re-design costs. The planned launch of a product can quickly be delayed by months. Tested and certified DC/DC modules not only save on development time but also reduce the risk of time-to-market delays and simplify the final certification process.

The REC series use industry-standard case sizes and pinouts, but offer higher isolation than the competition of up to 3kVDC. These features make them versatile solutions for a variety of industrial applications. They have power limited outputs instead of hiccup protection, which allows them to be used with high capacitive loads, high start-up current applications and in battery chargers. They are also suitable for supplying the bus power for long cables as fault-finding is simplified without hiccup protection.

Main features:

  • 140% overload capability for reliable start-up
  • 2:1 & 4:1 input voltage range
  • Single & dual outputs
  • Isolation up to 3kVDC
  • Efficiency up to 90%
  • Operating temperature range from -40°C up to +75°C
  • Fast start-up time
  • UL/IEC/EN60950-1
  • UL/IEC/EN60601-1 3rd Ed. certified (REC10/M and REC20/M)
  • 3-year warranty

Applications:

  • Industrial automation
  • Higher power industrial and medical
  • Ideal for large capacitive loads
  • Ideal for high startup currents
Download Product Flyer Image

Download Product Flyer